×

Transceivers

Helping you improve current drive and signal voltage level

Bi-directional solutions boasting many features including bus-hold and TTL input options. Also, multiple transceivers can be connected to the same bus. This makes them suitable for parallel backplane applications in telecommunications infrastructure and industrial control.

Key features and benefits

  • Mixed 5 V and 3.3 V applications
  • Improve the current drive and voltage level of signals
  • Improve signal integrity for complex layouts
  • Wide supply voltage range
  • Low propagation delay
  • Registered options
  • TTL input options
  • Source termination resistor options
  • Overvoltage tolerant options
  • Bus-hold options

Key applications

  • Telecommunications infrastructure
  • Industrial control
  • Test systems

Parametric search

Transceivers
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
74ABT162245A; 74ABTH162245A 16-bit bus transceiver with 30 Ω series termination resistors; 3-state ACT
74ABT162245ADGG 16-bit bus transceiver with 30 Ω series termination resistors; 3-state Production
74ABTH162245ADGG 16-bit bus transceiver with 30 Ω series termination resistors; 3-state Production
74ABT16245B 16-bit bus transceiver; 3-state ACT
74ABT16245BDGG 16-bit bus transceiver; 3-state Production
74ABT245 Octal transceiver with direction pin; 3-state ACT
74ABT245D Octal transceiver with direction pin; 3-state Production
74ABT245PW Octal transceiver with direction pin; 3-state Production
74AHC245; 74AHCT245 Octal bus transceiver; 3-state ACT
74AHC245BQ Octal bus transceiver; 3-state Production
74AHC245D Octal bus transceiver; 3-state Production
74AHC245PW Octal bus transceiver; 3-state Production
74AHCT245APW Octal bus transceiver; 3-state Production
74AHCT245BQ Octal bus transceiver; 3-state Production
74AHCT245D Octal bus transceiver; 3-state Production
74AHCT245PW Octal bus transceiver; 3-state Production
74AHCT245A Octal bus transceiver; 3-state ACT
74AHCT245APW Octal bus transceiver; 3-state Production
74AHCV245A Octal bus transceiver; 3-state ACT
74AHCV245APW Octal bus transceiver; 3-state Production
74ALVC16245; 74ALVCH16245 16-bit transceiver with direction pin; 3-state ACT
74ALVC16245DGG 16-bit transceiver with direction pin; 3-state Production
74ALVCH16245DGG 16-bit transceiver with direction pin; 3-state Production
74ALVC245 Octal bus transceiver; 3-state ACT
74ALVC245BQ Octal bus transceiver; 3-state Production
74ALVC245D Octal bus transceiver; 3-state Production
74ALVC245PW Octal bus transceiver; 3-state Production
74ALVCH162245 16-bit bus transceiver with direction pin and 30 Ohm termination resistor; 3-state ACT
74ALVCH162245DGG 16-bit bus transceiver with direction pin and 30 Ohm termination resistor; 3-state Production
74ALVCH162601 18-bit universal bus transceiver with 30 Ohm termination resistor; 3-state ACT
74ALVCH162601DGG 18-bit universal bus transceiver with 30 Ohm termination resistor; 3-state Production
74ALVCH16500 18-bit universal bus transceiver (3-State) ACT
74ALVCH16500DGG 18-bit universal bus transceiver (3-State) Production
74ALVCH16501 18-bit universal bus transceiver; 3-state ACT
74ALVCH16501DGG 18-bit universal bus transceiver; 3-state Production
74ALVCH16543 16-bit D-type registered transceiver; 3-state ACT
74ALVCH16543DGG 16-bit D-type registered transceiver; 3-state Production
74ALVCH16600 18-bit universal bus transceiver; 3-state ACT
74ALVCH16600DGG 18-bit universal bus transceiver; 3-state Production
74ALVCH16601 18-bit universal bus transceiver (3-State) ACT
74ALVCH16601DGG 18-bit universal bus transceiver (3-State) Production
74ALVCH16646 16-bit bus transceiver/register; 3-state ACT
74ALVCH16646DGG 16-bit bus transceiver/register; 3-state Production
74ALVCH16652 16-bit transceiver/register with dual enable; 3-state ACT
74ALVCH16652DGG 16-bit transceiver/register with dual enable; 3-state Production
74ALVCH16952 16-bit registered transceiver; 3-state ACT
74ALVCH16952DGG 16-bit registered transceiver; 3-state Production
74ALVT162245 16-bit transceiver with 30 Ohm termination resistors; 3-state ACT
74ALVT162245DGG 16-bit transceiver with 30 Ohm termination resistors; 3-state Production
74AXP1T45 1-bit dual supply translating transceiver; 3-state ACT
74AXP1T45GW 1-bit dual supply translating transceiver; 3-state Production
74AXP1T45GX 1-bit dual supply translating transceiver; 3-state Production
74AXP2T45 2-bit dual supply translating transceiver; 3-state ACT
74AXP2T45DC 2-bit dual supply translating transceiver; 3-state Production
74AXP2T45GX 2-bit dual supply translating transceiver; 3-state Production
74AXP4T245 4-bit dual supply translating transceiver; 3-state ACT
74AXP4T245BQ 4-bit dual supply translating transceiver; 3-state Production
74AXP4T245PW 4-bit dual supply translating transceiver; 3-state Production
74AXP8T245 8-bit dual supply translating transceiver; 3-state ACT
74AXP8T245BQ 8-bit dual supply translating transceiver; 3-state Production
74AXP8T245PW 8-bit dual supply translating transceiver; 3-state Production
74HC245; 74HCT245 Octal bus transceiver; 3-state ACT
74HC245BQ Octal bus transceiver; 3-state Production
74HC245D Octal bus transceiver; 3-state Production
74HC245PW Octal bus transceiver; 3-state Production
74HCT245BQ Octal bus transceiver; 3-state Production
74HCT245D Octal bus transceiver; 3-state Production
74HCT245PW Octal bus transceiver; 3-state Production
74LV245 Octal bus transceiver; 3-state ACT
74LV245D Octal bus transceiver; 3-state Production
74LV245PW Octal bus transceiver; 3-state Production
74LV245A Octal bus transceiver; 3-state ACT
74LV245APW Octal bus transceiver; 3-state Production
74LV245AT Octal bus transceiver; 3-state ACT
74LV245ATPW Octal bus transceiver; 3-state Production
74LVC162245A; 74LVCH162245A 16-bit transceiver with direction pin; 30Ωseriestermination resistors; 5Vtolerantinput/output; 3-state ACT
74LVC162245ADGG 16-bit transceiver with direction pin; 30 Ω series termination resistors; 5 V tolerant input/output; 3-state Production
74LVC162245ADGV 16-bit transceiver with direction pin; 30 Ω series termination resistors; 5 V tolerant input/output; 3-state Production
74LVCH162245ADGG 16-bit transceiver with direction pin; 30 Ω series termination resistors; 5 V tolerant input/output; 3-state Production
74LVCH162245ADGV 16-bit transceiver with direction pin; 30 Ω series termination resistors; 5 V tolerant input/output; 3-state Production
74LVC16245A; 74LVCH16245A 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state ACT
74LVC16245ADGG 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state Production
74LVC16245ADGV 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state Production
74LVCH16245ADGG 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state Production
74LVCH16245ADGV 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state Production
74LVC2245A Octal transceiver with direction pin, 30 Ω series termination resistors; 5 V tolerant input/output; 3-state ACT
74LVC2245ABQ Octal transceiver with direction pin, 30 Ω series termination resistors; 5 V tolerant input/output; 3-state Production
74LVC2245AD Octal transceiver with direction pin, 30 Ω series termination resistors; 5 V tolerant input/output; 3-state Production
74LVC2245APW Octal transceiver with direction pin, 30 Ω series termination resistors; 5 V tolerant input/output; 3-state Production
74LVC245A; 74LVCH245A Octal bus transceiver; 3-state ACT
74LVC245ABQ Octal bus transceiver; 3-state Production
74LVC245ABZ Octal bus transceiver; 3-state Production
74LVC245AD Octal bus transceiver; 3-state Production
74LVC245APW Octal bus transceiver; 3-state Production
74LVCH245ABQ Octal bus transceiver; 3-state Production
74LVCH245AD Octal bus transceiver; 3-state Production
74LVCH245APW Octal bus transceiver; 3-state Production
74LVT162245B 3.3 V 16-bit transceiver with 30 Ω termination resistors; 3-state ACT
74LVT162245BDGG 3.3 V 16-bit transceiver with 30 Ω termination resistors; 3-state Production
74LVT16245B; 74LVTH16245B 3.3 V 16-bit transceiver; 3-state ACT
74LVT16245BDGG 3.3 V 16-bit transceiver; 3-state Production
74LVTH16245BDGG 3.3 V 16-bit transceiver; 3-state Production
74LVT16543A 3.3 V 16-bit registered transceiver; 3-state ACT
74LVT16543ADGG 3.3 V 16-bit registered transceiver; 3-state Production
74LVT2245; 74LVTH2245 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state ACT
74LVT2245D 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state Production
74LVT2245PW 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state Production
74LVTH2245D 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state Production
74LVTH2245PW 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state Production
74LVT245 3.3 V octal transceiver with direction pin; 3-state ACT
74LVT245BBQ 3.3 V octal transceiver with direction pin; 3-state Production
74LVT245BD 3.3 V octal transceiver with direction pin; 3-state Production
74LVT245BPW 3.3 V octal transceiver with direction pin; 3-state Production
74LVT245BQ 3.3 V octal transceiver with direction pin; 3-state Production
74LVT245D 3.3 V octal transceiver with direction pin; 3-state Production
74LVT245PW 3.3 V octal transceiver with direction pin; 3-state Production
74LVT245B 3.3 V octal transceiver with direction pin; 3-state ACT
74LVT245BBQ 3.3 V octal transceiver with direction pin; 3-state Production
74LVT245BD 3.3 V octal transceiver with direction pin; 3-state Production
74LVT245BPW 3.3 V octal transceiver with direction pin; 3-state Production
74LVT640 3.3 V Octal transceiver with direction pin; inverting; 3-state ACT
74LVT640D 3.3 V Octal transceiver with direction pin; inverting; 3-state Production
74LVT640PW 3.3 V Octal transceiver with direction pin; inverting; 3-state Production
74LVTN16245B 3.3 V 16-bit transceiver; 3-state ACT
74LVTN16245BDGG 3.3 V 16-bit transceiver; 3-state Production
74VHC245; 74VHCT245 Octal bus transceiver; 3-state ACT
74VHC245BQ Octal bus transceiver; 3-state Production
74VHC245D Octal bus transceiver; 3-state Production
74VHC245PW Octal bus transceiver; 3-state Production
74VHCT245BQ Octal bus transceiver; 3-state Production
74VHCT245D Octal bus transceiver; 3-state Production
74VHCT245PW Octal bus transceiver; 3-state Production
NXB0101 Dual supply translating transceiver; auto direction sensing; 3-state ACT
NXB0101GM Dual supply translating transceiver; auto direction sensing; 3-state Production
NXB0101GS Dual supply translating transceiver; auto direction sensing; 3-state Production
NXB0101GW Dual supply translating transceiver; auto direction sensing; 3-state Production
NXB0102 Dual supply translating transceiver; auto direction sensing; 3-state ACT
NXB0102DC Dual supply translating transceiver; auto direction sensing; 3-state Production
NXB0102GT Dual supply translating transceiver; auto direction sensing; 3-state Production
NXB0102UN Dual supply translating transceiver; auto direction sensing; 3-state Production
NXB0104 Dual supply translating transceiver; auto direction sensing; 3-state ACT
NXB0104BQ Dual supply translating transceiver; auto direction sensing; 3-state Production
NXB0104GU12 Dual supply translating transceiver; auto direction sensing; 3-state Production
NXB0104PW Dual supply translating transceiver; auto direction sensing; 3-state Production
NXB0108 Dual supply translating transceiver; auto direction sensing; 3-state ACT
NXB0108BQ Dual supply translating transceiver; auto direction sensing; 3-state Production
NXB0108PW Dual supply translating transceiver; auto direction sensing; 3-state Production
NXS0101 Dual supply translating transceiver; open drain; autodirectionsensing ACT
NXS0101GM Dual supply translating transceiver; open drain; auto direction sensing Production
NXS0101GS Dual supply translating transceiver; open drain; auto direction sensing Production
NXS0101GW Dual supply translating transceiver; open drain; auto direction sensing Production
NXS0102 Dual supply translating transceiver; open drain; autodirectionsensing ACT
NXS0102DC Dual supply translating transceiver; open drain; auto direction sensing Production
NXS0102GT Dual supply translating transceiver; open drain; auto direction sensing Production
NXS0102UN Dual supply translating transceiver; open drain; auto direction sensing Production
NXS0104 Dual supply translating transceiver; open drain; autodirectionsensing ACT
NXS0104BQ Dual supply translating transceiver; open drain; auto direction sensing Production
NXS0104GU12 Dual supply translating transceiver; open drain; auto direction sensing Production
NXS0104PW Dual supply translating transceiver; open drain; auto direction sensing Production
NXS0104UM Dual supply translating transceiver; open drain; auto direction sensing Production
NXS0108 Dual supply translating transceiver; open drain; auto direction sensing ACT
NXS0108BQ Dual supply translating transceiver; open drain; auto direction sensing Production
NXS0108PW Dual supply translating transceiver; open drain; auto direction sensing Production
Visit our documentation center for all documentation

Brochure (1)

File name Title Type Date
Nexperia_document_guide_Logic_translators Nexperia Logic Translators Brochure 2021-04-12

Leaflet (1)

File name Title Type Date
Nexperia_document_leaflet_Logic_TVSOP48_16bitPortfolio_201903 Smaller-footprint 16-bit logic with advanced features Leaflet 2019-03-29

Marcom graphics (1)

File name Title Type Date
TSSOP20_SOT360-1_mk plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body Marcom graphics 2017-01-28

Selection guide (1)

File name Title Type Date
Nexperia_Selection_guide_2022 Nexperia Selection Guide 2022 Selection guide 2022-01-05

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.


Cross reference