74LVC(H)1T45

Dual supply translating transceiver; 3-state

The 74LVC1T45; 74LVCH1T45 are single bit, dual supply transceivers with 3-state outputs that enable bidirectional level translation. They feature two 1-bit input-output ports (A and B), a direction control input (DIR) and dual supply pins (VCC(A) and VCC(B)). Both VCC(A) and VCC(B) can be supplied at any voltage between 1.2 V and 5.5 V making the device suitable for translating between any of the low voltage nodes (1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.3 V and 5.0 V). Pins A and DIR are referenced to VCC(A) and pin B is referenced to VCC(B). A HIGH on DIR allows transmission from A to B and a LOW on DIR allows transmission from B to A.

The devices are fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing any damaging backflow current through the device when it is powered down. In suspend mode when either VCC(A) or VCC(B) are at GND level, both A port and B port are in the high-impedance OFF-state.

Active bus hold circuitry in the 74LVCH1T45 holds unused or floating data inputs at a valid logic level.

Features

  • Wide supply voltage range:
    • VCC(A): 1.2 V to 5.5 V
    • VCC(B): 1.2 V to 5.5 V
  • High noise immunity
  • Complies with JEDEC standards:
    • JESD8-7 (1.2 V to 1.95 V)
    • JESD8-5 (1.8 V to 2.7 V)
    • JESD8C (2.7 V to 3.6 V)
    • JESD36 (4.5 V to 5.5 V)
  • ESD protection:
    • HBM JESD22-A114F Class 3A exceeds 4000 V
    • CDM JESD22-C101E exceeds 1000 V
  • Maximum data rates:
    • 420 Mbps (3.3 V to 5.0 V translation)
    • 210 Mbps (translate to 3.3 V))
    • 140 Mbps (translate to 2.5 V)
    • 75 Mbps (translate to 1.8 V)
    • 60 Mbps (translate to 1.5 V)
  • Suspend mode
  • Latch-up performance exceeds 100 mA per JESD 78 Class II
  • ±24 mA output drive (VCC = 3.0 V)
  • Inputs accept voltages up to 5.5 V
  • Low power consumption: 16 μA maximum ICC
  • IOFF circuitry provides partial Power-down mode operation
  • Multiple package options
  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC(A) (V)VCC(B) (V)Logic switching levelsOutput drive capability (mA)tpd (ns)No of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74LVC1T45GF
NRND
Not for design in1.2 - 5.51.2 - 5.5CMOS/LVTTL+/- 242.51low-40~1252946.8147XSON6
74LVC1T45GMProduction1.2 - 5.51.2 - 5.5CMOS/LVTTL± 242.51low-40~1252946.8147XSON6
74LVC1T45GNProduction1.2 - 5.51.2 - 5.5CMOS/LVTTL± 242.51low-40~12528714.0178XSON6
74LVC1T45GSProduction1.2 - 5.51.2 - 5.5CMOS/LVTTL± 242.51low-40~12528217.7185XSON6
74LVC1T45GWProduction1.2 - 5.51.2 - 5.5CMOS/LVTTL± 242.51low-40~12526841.4156TSSOP6
74LVCH1T45GF
NRND
Not for design in1.2 - 5.51.2 - 5.5CMOS/LVTTL+/- 242.51low-40~1252946.8147XSON6
74LVCH1T45GMProduction1.2 - 5.51.2 - 5.5CMOS/LVTTL± 242.51low-40~1252946.8147XSON6
74LVCH1T45GNProduction1.2 - 5.51.2 - 5.5CMOS/LVTTL± 242.51low-40~12528714.0178XSON6
74LVCH1T45GSProduction1.2 - 5.51.2 - 5.5CMOS/LVTTL± 242.51low-40~12528217.7185XSON6
74LVCH1T45GWProduction1.2 - 5.51.2 - 5.5CMOS/LVTTL± 242.51low-40~12526841.4156TSSOP6

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC1T45GF
NRND

XSON6
(SOT891)
SOT891Reel 7" Q1/T1, Q3/T4ActiveStandard Marking74LVC1T45GF,132
( 9352 860 94132 )
74LVC1T45GM
XSON6
(SOT886)
SOT886Reel 7" Q1/T1, Q3/T4ActiveStandard Marking74LVC1T45GM,132
( 9352 847 52132 )
Reel 7" Q1/T1ActiveStandard Marking74LVC1T45GM,115
( 9352 847 52115 )
74LVC1T45GN
XSON6
(SOT1115)
SOT1115Reel 7" Q1/T1, Q3/T4ActiveStandard Marking74LVC1T45GN,132
( 9352 917 97132 )
74LVC1T45GS
XSON6
(SOT1202)
SOT1202Reel 7" Q1/T1, Q3/T4ActiveStandard Marking74LVC1T45GS,132
( 9352 929 25132 )
74LVC1T45GW
TSSOP6
(SOT363)
SOT363Reel 7" Q3/T4, ReverseActiveStandard Marking74LVC1T45GW,125
( 9352 847 51125 )
74LVCH1T45GF
NRND

XSON6
(SOT891)
SOT891Reel 7" Q1/T1, Q3/T4ActiveStandard Marking74LVCH1T45GF,132
( 9352 861 06132 )
74LVCH1T45GM
XSON6
(SOT886)
SOT886Reel 7" Q1/T1, Q3/T4ActiveStandard Marking74LVCH1T45GM,132
( 9352 847 55132 )
Reel 7" Q1/T1ActiveStandard Marking74LVCH1T45GM,115
( 9352 847 55115 )
74LVCH1T45GN
XSON6
(SOT1115)
SOT1115Reel 7" Q1/T1, Q3/T4ActiveStandard Marking74LVCH1T45GN,132
( 9352 918 06132 )
74LVCH1T45GS
XSON6
(SOT1202)
SOT1202Reel 7" Q1/T1, Q3/T4ActiveStandard Marking74LVCH1T45GS,132
( 9352 929 34132 )
74LVCH1T45GW
TSSOP6
(SOT363)
SOT363Reel 7" Q3/T4, ReverseActiveStandard Marking74LVCH1T45GW,125
( 9352 847 54125 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
74LVC1T45GF
NRND
74LVC1T45GF,13274LVC1T45GFAlways Pb-free11
74LVC1T45GM74LVC1T45GM,13274LVC1T45GMAlways Pb-free123.83.872.58E811
74LVC1T45GM74LVC1T45GM,11574LVC1T45GMAlways Pb-free123.83.872.58E811
74LVC1T45GN74LVC1T45GN,13274LVC1T45GNAlways Pb-free123.83.872.58E811
74LVC1T45GS74LVC1T45GS,13274LVC1T45GSAlways Pb-free123.83.872.58E811
74LVC1T45GW74LVC1T45GW,12574LVC1T45GWAlways Pb-free123.83.872.58E811
74LVCH1T45GF
NRND
74LVCH1T45GF,13274LVCH1T45GFAlways Pb-free11
74LVCH1T45GM74LVCH1T45GM,13274LVCH1T45GMAlways Pb-free123.83.872.58E811
74LVCH1T45GM74LVCH1T45GM,11574LVCH1T45GMAlways Pb-free123.83.872.58E811
74LVCH1T45GN74LVCH1T45GN,13274LVCH1T45GNAlways Pb-free123.83.872.58E811
74LVCH1T45GS74LVCH1T45GS,13274LVCH1T45GSAlways Pb-free123.83.872.58E811
74LVCH1T45GW74LVCH1T45GW,12574LVCH1T45GWAlways Pb-free123.83.872.58E811
Quality and reliability disclaimer

Documentation (26)

File nameTitleTypeDate
74LVC_LVCH1T45Dual supply translating transceiver; 3-stateData sheet2019-03-19
AN10161PicoGate Logic footprintsApplication note2002-10-29
AN11009Pin FMEA for LVC familyApplication note2019-01-09
Nexperia_document_guide_Logic_translators_201711Nexperia Logic TranslatorsBrochure2017-12-05
lvch1t45lvch1t45 IBIS modelIBIS model2013-04-07
lvc1t45lvc1t45 IBIS modelIBIS model2013-04-07
nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
MAR_SOT1202MAR_SOT1202 TopmarkTop marking2013-06-03
SOT1202_132Reversed product orientation 12NC ending 132Packing2013-04-04
SOT1202plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm bodyOutline drawing2018-11-14
MAR_SOT1115MAR_SOT1115 TopmarkTop marking2013-06-03
SOT1115_132Reversed product orientation 12NC ending 132Packing2013-04-04
SOT1115plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm bodyOutline drawing2018-11-14
MAR_SOT891MAR_SOT891 TopmarkTop marking2013-06-03
SOT891_132XSON6; reel pack; standard product orientation; 12NC ending 132Packing2014-08-26
SOT891plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1 mm x 0.5 mm bodyOutline drawing2018-11-14
SOT363_165TSSOP6; reel pack; reversed product orientation; 12NC ending 165Packing2012-11-20
SOT363_125Tape reel SMD; reversed product orientation 12NC ending 125Packing2012-11-20
SOT363_135TSSOP6; Tape reel SMD; standard product orientation 12NC ending 135Packing2012-11-20
MAR_SOT363MAR_SOT363 TopmarkTop marking2013-06-03
SOT363_115TSSOP6; Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-15
SOT363plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm bodyOutline drawing2018-11-14
SOT886_115XSON6; Reel pack; SMD, 7" Q1/T1 Standard product orientation Orderable part number ending ,115 or X Ordering code (12NC) ending 115Packing2013-04-23
MAR_SOT886MAR_SOT886 TopmarkTop marking2013-06-03
SOT886_132XSON6; reel pack; standard product orientation; 12NC ending 132Packing2012-11-28
SOT886plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm bodyOutline drawing2018-11-14

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
lvch1t45lvch1t45 IBIS modelIBIS model2013-04-07
lvc1t45lvc1t45 IBIS modelIBIS model2013-04-07

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.