74LVC(H)8T245

8-bit dual supply translating transceiver; 3-state

The 74LVC8T245; 74LVCH8T245 are 8-bit dual supply translating transceivers with 3-state outputs that enable bidirectional level translation. They feature two data input-output ports (pins An and Bn), a direction control input (DIR), an output enable input (OE) and dual supply pins (VCC(A) and VCC(B)). Both VCC(A) and VCC(B) can be supplied at any voltage between 1.2 V and 5.5 V making the device suitable for translating between any of the low voltage nodes (1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.3 V and 5.0 V). Pins An, OE and DIR are referenced to VCC(A) and pins Bn are referenced to VCC(B). A HIGH on DIR allows transmission from An to Bn and a LOW on DIR allows transmission from Bn to An. The output enable input (OE) can be used to disable the outputs so the buses are effectively isolated.

The devices are fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing any damaging backflow current through the device when it is powered down. In suspend mode when either VCC(A) or VCC(B) are at GND level, both A port and B port are in the high-impedance OFF-state.

Active bus hold circuitry in the 74LVCH8T245 holds unused or floating data inputs at a valid logic level.

Features

  • Wide supply voltage range:
    • VCC(A): 1.2 V to 5.5 V
    • VCC(B): 1.2 V to 5.5 V
  • High noise immunity
  • Complies with JEDEC standards:
    • JESD8-7 (1.2 V to 1.95 V)
    • JESD8-5 (1.8 V to 2.7 V)
    • JESD8C (2.7 V to 3.6 V)
    • JESD36 (4.5 V to 5.5 V)
  • ESD protection:
    • HBM JESD22-A114F Class 3A exceeds 4000 V
    • MM JESD22-A115-B exceeds 200 V
    • CDM JESD22-C101E exceeds 1000 V
  • Maximum data rates:
    • 420 Mbps (3.3 V to 5.0 V translation)
    • 210 Mbps (translate to 3.3 V))
    • 140 Mbps (translate to 2.5 V)
    • 75 Mbps (translate to 1.8 V)
    • 60 Mbps (translate to 1.5 V)
  • Suspend mode
  • Latch-up performance exceeds 100 mA per JESD 78B Class II
  • ±24 mA output drive (VCC = 3.0 V)
  • Inputs accept voltages up to 5.5 V
  • Low power consumption: 30 μA maximum ICC
  • IOFF circuitry provides partial Power-down mode operation
  • Multiple package options
  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC(A) (V)VCC(B) (V)Logic switching levelsOutput drive capability (mA)tpd (ns)No of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74LVC8T245BQProduction1.2 - 5.51.2 - 5.5CMOS/LVTTL± 243.58low-40~125665.840DHVQFN24
74LVC8T245PWProduction1.2 - 5.51.2 - 5.5CMOS/LVTTL± 243.58low-40~125812.336TSSOP24
74LVCH8T245BQProduction1.2 - 5.51.2 - 5.5CMOS/LVTTL± 243.58low-40~125665.840DHVQFN24
74LVCH8T245PWProduction1.2 - 5.51.2 - 5.5CMOS/LVTTL± 243.58low-40~125812.336TSSOP24

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC8T245BQ
DHVQFN24
(SOT815-1)
SOT815-1Reel 13" Q1/T1ActiveLVC8T24574LVC8T245BQ,118
( 9352 901 38118 )
74LVC8T245PW
TSSOP24
(SOT355-1)
SOT355-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveLVC8T24574LVC8T245PW,118
( 9352 901 49118 )
74LVCH8T245BQ
DHVQFN24
(SOT815-1)
SOT815-1Reel 13" Q1/T1ActiveVCH8T24574LVCH8T245BQ,118
( 9352 901 48118 )
74LVCH8T245PW
TSSOP24
(SOT355-1)
SOT355-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveLVCH8T24574LVCH8T245PW,118
( 9352 901 51118 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
74LVC8T245BQ74LVC8T245BQ,11874LVC8T245BQAlways Pb-free123.83.872.58E811
74LVC8T245PW74LVC8T245PW,11874LVC8T245PWAlways Pb-free123.83.872.58E811
74LVCH8T245BQ74LVCH8T245BQ,11874LVCH8T245BQAlways Pb-free123.83.872.58E811
74LVCH8T245PW74LVCH8T245PW,11874LVCH8T245PWAlways Pb-free123.83.872.58E811
Quality and reliability disclaimer

Documentation (12)

File nameTitleTypeDate
74LVC_LVCH8T2458-bit dual supply translating transceiver; 3-stateData sheet2017-05-04
Nexperia_document_guide_Logic_translators_201711Nexperia Logic TranslatorsBrochure2017-12-05
lvc8t24574LVC8T245 IBIS modelIBIS model2014-10-21
lvch8t24574LVCH8T245 IBIS modelIBIS model2018-11-29
nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
SOT355-1_128TSSOP24; Reel pack, SMD, 13" Q4/T2 standard product orientation Orderable part number ending ,128 Ordering code (12NC) ending 128Packing2016-10-20
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT355-1_118TSSOP24; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-15
SOT355-1plastic, thin shrink small outline package; 24 leads; 0.65 mm pitch; 7.8 mm x 4.4 mm x 1.1 mm bodyOutline drawing2018-10-18
SOT815-1_431DHVQFN24; Reel sulfur barrier pack, SMD, 13" Q1/T1 standard product orientation Orderable part number ending ,431 or Z Ordering code (12NC) ending 431Packing2015-06-26
SOT815-1_118DHVQFN24; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-19
SOT815-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 24 terminals; 0.5 mm pitch; 5.5 mm x 3.5 mm x 1 mm bodyOutline drawing2018-11-14

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
lvc8t24574LVC8T245 IBIS modelIBIS model2014-10-21
lvch8t24574LVCH8T245 IBIS modelIBIS model2018-11-29

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.