74HC(T)04-Q100

Hex inverter

The 74HC04-Q100; 74HCT04-Q100 is a hex inverter. Inputs also include clamp diodes, this enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)
    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C
  • Complies with JEDEC standard JESD7A
  • Complies with JEDEC standard JESD8-1A
  • Input levels:
    • For 74HC04-Q100: CMOS level
    • For 74HCT04-Q100: TTL level
  • ESD protection:
    • MIL-STD-883, method 3015 exceeds 2000 V
    • HBM JESD22-A114F exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V (C = 200 pF, R = 0 Ω)
  • Multiple package options

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)No of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC04BQ-Q100Production2.0 - 6.0CMOS± 5.2366low-40~12510721.975DHVQFN14
74HC04DB-Q100
NRND
Not for design in2.0 - 6.0CMOS+/- 5.2366low-40~12515640.0SSOP14
74HC04D-Q100Production2.0 - 6.0CMOS± 5.2366low-40~12511021.168SO14
74HC04PW-Q100Production2.0 - 6.0CMOS± 5.2366low-40~1251428.268TSSOP14
74HCT04BQ-Q100Production4.5 - 5.5TTL± 4366low-40~12510721.975DHVQFN14
74HCT04DB-Q100
NRND
Not for design in4.5 - 5.5TTL+/- 4.0366low-40~12515640.0SSOP14
74HCT04D-Q100Production4.5 - 5.5TTL± 4366low-40~12511021.168SO14
74HCT04PW-Q100Production4.5 - 5.5TTL± 4366low-40~1251428.268TSSOP14

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC04BQ-Q100
DHVQFN14
(SOT762-1)
SOT762-1Reel 7" Q1/T1ActiveHC0474HC04BQ-Q100,115
( 9352 987 27115 )
74HC04DB-Q100
NRND

SSOP14
(SOT337-1)
SOT337-1SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHC0474HC04DB-Q100J
( 9353 015 31118 )
74HC04D-Q100
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1Active74HC04D74HC04D-Q100,118
( 9352 987 28118 )
74HC04PW-Q100
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHC0474HC04PW-Q100,118
( 9352 987 29118 )
74HCT04BQ-Q100
DHVQFN14
(SOT762-1)
SOT762-1Reel 7" Q1/T1ActiveHCT0474HCT04BQ-Q100,115
( 9352 987 31115 )
74HCT04DB-Q100
NRND

SSOP14
(SOT337-1)
SOT337-1SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHCT0474HCT04DB-Q100J
( 9353 020 23118 )
74HCT04D-Q100
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1Active74HCT04D74HCT04D-Q100,118
( 9352 987 32118 )
74HCT04PW-Q100
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHCT0474HCT04PW-Q100,118
( 9352 987 33118 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRMSLMSL leadfree
74HC04BQ-Q10074HC04BQ-Q100,11574HC04BQ-Q100Always Pb-free84.911
74HC04DB-Q100
NRND
74HC04DB-Q100J74HC04DB-Q100Always Pb-free11
74HC04D-Q10074HC04D-Q100,11874HC04D-Q100Always Pb-free84.911
74HC04PW-Q10074HC04PW-Q100,11874HC04PW-Q100Always Pb-free84.911
74HCT04BQ-Q10074HCT04BQ-Q100,11574HCT04BQ-Q100Always Pb-free84.911
74HCT04DB-Q100
NRND
74HCT04DB-Q100J74HCT04DB-Q100Always Pb-free11
74HCT04D-Q10074HCT04D-Q100,11874HCT04D-Q100Always Pb-free84.911
74HCT04PW-Q10074HCT04PW-Q100,11874HCT04PW-Q100Always Pb-free84.911
Quality and reliability disclaimer

Documentation (21)

File nameTitleTypeDate
74HC_HCT04_Q100Hex inverterData sheet2017-05-03
AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
hchc Spice modelSPICE model2013-05-06
HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
SOT337-1_118Standard product orientation 12NC ending 118Packing2013-04-04
SOT337-1plastic, shrink small outline package; 14 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm bodyOutline drawing2018-10-18
SSOP-TSSOP-VSO-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT762-1_471DHVQFN14; Reel sulfur barrier pack, SMD, 7" Q1/T1 standard product orientation Orderable part number ending ,471 or Z Ordering code (12NC) ending 471Packing2016-01-21
SOT762-1_115Standard product orientation 12NC ending 115Packing2013-04-09
SOT762-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 3 mm x 2.5 mm x 1 mm bodyOutline drawing2018-11-14
SOT402-1_623TSSOP14; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 623 or XP; Ordering code (12NC) ending 623Packing2013-05-15
SOT402-1_653TSSOP14; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 653 or HL; Ordering code (12NC) ending 653Packing2013-05-15
SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm bodyOutline drawing2018-10-18
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT402-1_118TSSOP14; Reel pack for SMD, 13"; Q1/T1 product orientationPacking2019-11-29
SOT108-1_431SO14; Reel sulfur barrier pack, SMD, 13" Q1/T1 standard product orientation Orderable part number ending ,431 or Z Ordering code (12NC) ending 431Packing2016-11-24
SOT108-1_118SO14; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-08
SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyOutline drawing2018-10-18
SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
hchc Spice modelSPICE model2013-05-06

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.