74HC(T)3G14-Q100

Triple inverting Schmitt trigger

The 74HC3G14-Q100; 74HCT3G14-Q100 is a triple inverter with Schmitt‑trigger inputs. Inputs include clamp diodes that enable the use of current limiting resistors to interface inputs to voltages in excess of VCC. Schmitt trigger inputs transform slowly changing input signals into sharply defined jitter-free output signals.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)
    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C
  • Complies with JEDEC standard no. 7A
  • Wide supply voltage range from 2.0 V to 6.0 V
  • Input levels:
    • For 74HC3G14-Q100: CMOS level
    • For 74HCT3G14-Q100: TTL level
  • High noise immunity
  • Low power dissipation
  • Balanced propagation delays
  • Unlimited input rise and fall times
  • Multiple package options
  • ESD protection:
    • MIL-STD-883, method 3015 exceeds 2000 V
    • HBM JESD22-A114F exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V (C = 200 pF, R = 0 Ω)

Target applications

  • Wave and pulse shaper for highly noisy environments
  • Astable multivibrators
  • Monostable multivibrators

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)No of bitsPower dissipation considerationsTamb (Cel)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC3G14DC-Q100Production2.0 - 6.0CMOS+/- 5.2363low-40~12520535.4115VSSOP8
74HC3G14DP-Q100Production2.0 - 6.0CMOS+/- 5.2363low-40~12521720.7106TSSOP8
74HCT3G14DC-Q100Production4.5 - 5.5TTL+/- 4.0363low-40~12520535.4115VSSOP8
74HCT3G14DP-Q100Production4.5 - 5.5TTL+/- 4.0363low-40~12521720.7106TSSOP8

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC3G14DC-Q100
VSSOP8
(SOT765-1)
SOT765-1Reel 7" Q3/T4, ReverseActiveH1474HC3G14DC-Q100H
( 9353 008 73125 )
74HC3G14DP-Q100
TSSOP8
(SOT505-2)
SOT505-2Reel 7" Q3/T4, ReverseActiveH1474HC3G14DP-Q100H
( 9353 008 74125 )
74HCT3G14DC-Q100
VSSOP8
(SOT765-1)
SOT765-1Reel 7" Q3/T4, ReverseActiveT1474HCT3G14DC-Q100H
( 9353 008 75125 )
74HCT3G14DP-Q100
TSSOP8
(SOT505-2)
SOT505-2Reel 7" Q3/T4, ReverseActiveT1474HCT3G14DP-Q100H
( 9353 008 77125 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRMSLMSL leadfree
74HC3G14DC-Q10074HC3G14DC-Q100H74HC3G14DC-Q100Always Pb-free84.911
74HC3G14DP-Q10074HC3G14DP-Q100H74HC3G14DP-Q100Always Pb-free84.911
74HCT3G14DC-Q10074HCT3G14DC-Q100H74HCT3G14DC-Q100Always Pb-free84.911
74HCT3G14DP-Q10074HCT3G14DP-Q100H74HCT3G14DP-Q100Always Pb-free84.911
Quality and reliability disclaimer

Documentation (6)

File nameTitleTypeDate
74HC_HCT3G14_Q100Triple inverting Schmitt triggerData sheet2019-02-01
nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
SOT505-2_125TSSOP8: Reel pack, reverse; SMD, 7" Q3/T4 Standard product orientation Orderable part number ending ,125 or H Ordering code (12NC) ending 125Packing2013-05-02
SOT505-2plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm bodyOutline drawing2018-11-14
SOT765-1_125VSSOP8; Reel pack, reverse; SMD, 7" Q3/T4 Standard product orientation Orderable part number ending ,125 or H Ordering code (12NC) ending 125Packing2013-05-03
SOT765-1plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm bodyOutline drawing2018-11-14

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.