74LVC(H)16244A-Q100

16-bit buffer/line driver; 5 V input/output tolerant; 3-state

The 74LVC16244A-Q100; 74LVCH16244A-Q100 are 16-bit non-inverting buffer/line drivers with 3-state bus compatible outputs. The device can be used as four 4-bit buffers, two 8-bit buffers or one 16-bit buffer. It features four output enable inputs, (1OE to 4OE) each controlling four of the 3-state outputs. A HIGH on nOE causes the outputs to assume a high-impedance OFF-state.

Inputs can be driven from either 3.3 V or 5 V devices. When disabled, up to 5.5 V can be applied to the outputs. These features allow the use of these devices in mixed 3.3 V and 5 V applications.

The 74LVCH16244A-Q100 bus hold on data inputs eliminates the need for external pull-up resistors to hold unused inputs.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)
    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C
  • 5 V tolerant inputs/outputs for interfacing with 5 V logic
  • Wide supply voltage range from 1.2 V to 3.6 V
  • CMOS low power consumption
  • Multibyte flow-through standard pin-out architecture
  • Low inductance multiple power and ground pins for minimum noise and ground bounce
  • Direct interface with TTL levels
  • High-impedance when VCC = 0 V
  • All data inputs have bus hold. (74LVCH16244A-Q100 only)
  • Complies with JEDEC standard:
    • JESD8-7A (1.65 V to 1.95 V)
    • JESD8-5A (2.3 V to 2.7 V)
    • JESD8-C/JESD36 (2.7 V to 3.6 V)
  • ESD protection:
    • MIL-STD-883, method 3015 exceeds 2000 V
    • HBM JESD22-A114F exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V (C = 200 pF, R = 0 Ω)
    • CDM ANSI/ESDA/Jedec JS-002 exceeds 1000 V

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)No of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74LVC16244ADGG-Q100Production1.2 - 3.6CMOS/LVTTL± 2417516low-40~125822.037TSSOP48
74LVC16244ADGV-Q100Production1.2 - 3.6CMOS/LVTTL± 2417516low-40~125822.037TVSOP48
74LVCH16244ADGG-Q100Production1.2 - 3.6CMOS/LVTTL± 2417516low-40~125822.037TSSOP48
74LVCH16244ADGV-Q100Production1.2 - 3.6CMOS/LVTTL± 2417516low-40~125822.037TVSOP48

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC16244ADGG-Q100
TSSOP48
(SOT362-1)
SOT362-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveLVC16244A74LVC16244ADGG-Q1J
( 9353 016 67118 )
74LVC16244ADGV-Q100
TVSOP48
(SOT480-1)
SOT480-1Reel 13" Q1/T1ActiveStandard Marking74LVC16244ADGV-Q1J
( 9356 907 05118 )
74LVCH16244ADGG-Q100
TSSOP48
(SOT362-1)
SOT362-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveLVCH16244A74LVCH16244ADGG-QJ
( 9353 028 94118 )
74LVCH16244ADGV-Q100
TVSOP48
(SOT480-1)
SOT480-1Reel 13" Q1/T1ActiveStandard Marking74LVCH16244ADGV-QJ
( 9356 907 07118 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRMSLMSL leadfree
74LVC16244ADGG-Q10074LVC16244ADGG-Q1J74LVC16244ADGG-Q100Always Pb-free123.811
74LVC16244ADGV-Q10074LVC16244ADGV-Q1J74LVC16244ADGV-Q100week 25, 201911
74LVCH16244ADGG-Q10074LVCH16244ADGG-QJ74LVCH16244ADGG-Q100Always Pb-free123.811
74LVCH16244ADGV-Q10074LVCH16244ADGV-QJ74LVCH16244ADGV-Q100week 25, 201911
Quality and reliability disclaimer

Documentation (9)

File nameTitleTypeDate
74LVC_LVCH16244A_Q10016-bit buffer/line driver; 5 V input/output tolerant; 3-stateData sheet2019-02-15
AN11009Pin FMEA for LVC familyApplication note2019-01-09
lvch16244alvch16244a IBIS modelIBIS model2013-04-07
lvc16244alvc16244a IBIS modelIBIS model2013-04-07
Nexperia_document_leaflet_Logic_TVSOP48_16bitPortfolio_201903Smaller-footprint 16-bit logic with advanced featuresLeaflet2019-03-29
SOT480-1plastic, thin shrink small outline package; 48 leads; 0.4 mm pitch; 9.7 mm x 4.4 mm x 1.1 mm bodyOutline drawing2018-11-22
SOT362-1_118TSSOP48; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-15
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT362-1plastic, thin shrink small outline package; 48 leads; 0.5 mm pitch; 12.8 mm x 6.1 mm x 1.2 mm bodyOutline drawing2018-10-18

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
lvch16244alvch16244a IBIS modelIBIS model2013-04-07
lvc16244alvc16244a IBIS modelIBIS model2013-04-07

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.