74AHC(T)2G00-Q100

Dual 2-input NAND gate

The 74AHC2G00-Q100; 74AHCT2G00-Q100 are high-speed Si-gate CMOS devices. They provide two 2-input NAND gates.

The AHC device has CMOS input switching levels and supply voltage range 2 V to 5.5 V.

The AHCT device has TTL input switching levels and supply voltage range 4.5 V to 5.5 V.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)
    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C
  • Symmetrical output impedance
  • High noise immunity
  • ESD protection:
    • MIL-STD-883, method 3015 exceeds 2000 V
    • HBM JESD22-A114F exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V (C = 200 pF; R = 0 Ω)
  • Low power dissipation
  • Balanced propagation delays

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)No of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74AHC2G00DC-Q100Production2.0 - 5.5CMOS± 83.5602low-40~12520535.8116VSSOP8
74AHC2G00DP-Q100Production2.0 - 5.5CMOS± 83.5602low-40~12521820.9106TSSOP8
74AHCT2G00DC-Q100Production4.5 - 5.5TTL± 83.6602low-40~12520535.8116VSSOP8

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHC2G00DC-Q100
VSSOP8
(SOT765-1)
SOT765-1Reel 7" Q3/T4, ReverseActiveA0074AHC2G00DC-Q100H
( 9353 001 94125 )
74AHC2G00DP-Q100
TSSOP8
(SOT505-2)
SOT505-2Reel 7" Q3/T4, ReverseActiveA0074AHC2G00DP-Q100H
( 9353 001 95125 )
74AHCT2G00DC-Q100
VSSOP8
(SOT765-1)
SOT765-1Reel 7" Q3/T4, ReverseActiveC0074AHCT2G00DC-Q100H
( 9353 001 96125 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRMSLMSL leadfree
74AHC2G00DC-Q10074AHC2G00DC-Q100H74AHC2G00DC-Q100Always Pb-free84.911
74AHC2G00DP-Q10074AHC2G00DP-Q100H74AHC2G00DP-Q100Always Pb-free84.911
74AHCT2G00DC-Q10074AHCT2G00DC-Q100H74AHCT2G00DC-Q100Always Pb-free84.911
Quality and reliability disclaimer

Documentation (9)

File nameTitleTypeDate
74AHC_AHCT2G00_Q100Dual 2-input NAND gateData sheet2019-03-08
AN10161PicoGate Logic footprintsApplication note2002-10-29
ahc2g00ahc2g00 IBIS modelIBIS model2013-04-07
ahct2g00ahct2g00 IBIS modelIBIS model2013-04-07
nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
SOT505-2_125TSSOP8: Reel pack, reverse; SMD, 7" Q3/T4 Standard product orientation Orderable part number ending ,125 or H Ordering code (12NC) ending 125Packing2013-05-02
SOT505-2plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm bodyOutline drawing2018-11-14
SOT765-1_125VSSOP8; Reel pack, reverse; SMD, 7" Q3/T4 Standard product orientation Orderable part number ending ,125 or H Ordering code (12NC) ending 125Packing2013-05-03
SOT765-1plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm bodyOutline drawing2018-11-14

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
ahc2g00ahc2g00 IBIS modelIBIS model2013-04-07
ahct2g00ahct2g00 IBIS modelIBIS model2013-04-07

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.