74HC(T)11-Q100

Triple 3-input AND gate

The 74HC11-Q100; 74HCT11-Q100 is a triple 3-input AND gate. Inputs include clamp diodes that enable the use of current limiting resistors to interface inputs to voltages in excess of VCC.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)
    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C
  • Complies with JEDEC standard JESD7A
  • Input levels:
    • For 74HC11-Q100: CMOS level
    • For 74HCT11-Q100: TTL level
  • ESD protection:
    • MIL-STD-883, method 3015 exceeds 2000 V
    • HBM JESD22-A114F exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V (C = 200 pF, R = 0 Ω)
  • Multiple package options

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)No of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC11D-Q100Production2.0 - 6.0CMOS± 5.210363low-40~1259611.954SO14
74HC11PW-Q100Production2.0 - 6.0CMOS± 5.210363low-40~1251324.657TSSOP14
74HCT11D-Q100Production4.5 - 5.5TTL± 411363low-40~1259410.852SO14
74HCT11PW-Q100Production4.5 - 5.5TTL± 411363low-40~1251324.657TSSOP14

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC11D-Q100
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1Active74HC11D74HC11D-Q100J
( 9353 000 36118 )
74HC11PW-Q100
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHC1174HC11PW-Q100J
( 9353 000 37118 )
74HCT11D-Q100
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1Active74HCT11D74HCT11D-Q100J
( 9353 000 62118 )
74HCT11PW-Q100
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHCT1174HCT11PW-Q100J
( 9353 000 63118 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRMSLMSL leadfree
74HC11D-Q10074HC11D-Q100J74HC11D-Q100Always Pb-free84.911
74HC11PW-Q10074HC11PW-Q100J74HC11PW-Q100Always Pb-free84.911
74HCT11D-Q10074HCT11D-Q100J74HCT11D-Q100Always Pb-free84.911
74HCT11PW-Q10074HCT11PW-Q100J74HCT11PW-Q100Always Pb-free84.911
Quality and reliability disclaimer

Documentation (14)

File nameTitleTypeDate
74HC_HCT11_Q100Triple 3-input AND gateData sheet2017-05-03
AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
SOT402-1_623TSSOP14; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 623 or XP; Ordering code (12NC) ending 623Packing2013-05-15
SOT402-1_653TSSOP14; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 653 or HL; Ordering code (12NC) ending 653Packing2013-05-15
SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm bodyOutline drawing2018-10-18
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT402-1_118TSSOP14; Reel pack for SMD, 13"; Q1/T1 product orientationPacking2019-11-29
SOT108-1_431SO14; Reel sulfur barrier pack, SMD, 13" Q1/T1 standard product orientation Orderable part number ending ,431 or Z Ordering code (12NC) ending 431Packing2016-11-24
SOT108-1_118SO14; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-08
SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyOutline drawing2018-10-18
SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.