74AHC(T)1G08

2-input AND gate

74AHC1G08 and 74AHCT1G08 are high-speed Si-gate CMOS devices. They provide a 2-input AND function.

The AHC device has CMOS input switching levels and supply voltage range 2 V to 5.5 V.

The AHCT device has TTL input switching levels and supply voltage range 4.5 V to 5.5 V.

Features

  • Symmetrical output impedance
  • High noise immunity
  • Low power dissipation
  • Balanced propagation delays
  • SOT353-1 and SOT753 package options
  • ESD protection:
    • HBM JESD22-A114E: exceeds 2000 V
    • MM JESD22-A115-A: exceeds 200 V
    • CDM JESD22-C101C: exceeds 1000 V
  • Specified from ‑40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)No of bitsPower dissipation considerationsTamb (Cel)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74AHC1G08GVProduction2.0 - 5.5CMOS+/- 83.2601low-40~12527264.5170TSOP5
74AHC1G08GWProduction2.0 - 5.5CMOS+/- 83.2601low-40~12531282.5183TSSOP5
74AHCT1G08GVProduction4.5 - 5.5TTL+/- 83.6601low-40~12527264.5170TSOP5
74AHCT1G08GWProduction4.5 - 5.5TTL+/- 83.6601low-40~12531282.5183TSSOP5

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHC1G08GV
TSOP5
(SOT753)
SOT753Reel 7" Q3/T4, ReverseActiveA0874AHC1G08GV,125
( 9352 716 58125 )
74AHC1G08GW
TSSOP5
(SOT353-1)
SOT353-1Reel 7" Q3/T4, ReverseActiveAE74AHC1G08GW,125
( 9352 627 55125 )
74AHCT1G08GV
TSOP5
(SOT753)
SOT753Reel 7" Q3/T4, ReverseActiveC0874AHCT1G08GV,125
( 9352 716 59125 )
74AHCT1G08GW
TSSOP5
(SOT353-1)
SOT353-1Reel 7" Q3/T4, ReverseActiveCE74AHCT1G08GW,125
( 9352 627 54125 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHC1G08GW
TSSOP5
(SOT353-1)
SOT353-1Reel 11" Q3/Q4 SMD, ReverseWithdrawn / End-of-lifeAE74AHC1G08GW,165
( 9352 627 55165 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74AHC1G08GW935262755165
74AHC1G08GW935262755115
74AHC1G08GW935262755118
74AHCT1G08GW935262754165
74AHCT1G08GW935262754118
74AHCT1G08GW935262754115

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
74AHC1G08GV74AHC1G08GV,12574AHC1G08GVweek 36, 200384.96.621.51E811
74AHC1G08GW74AHC1G08GW,12574AHC1G08GWweek 36, 200384.96.621.51E811
74AHCT1G08GV74AHCT1G08GV,12574AHCT1G08GVweek 36, 200384.96.621.51E811
74AHCT1G08GW74AHCT1G08GW,12574AHCT1G08GWweek 36, 200384.96.621.51E811

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
74AHC1G08GW74AHC1G08GW,16574AHC1G08GWweek 36, 200384.96.621.51E811
Quality and reliability disclaimer

Documentation (11)

File nameTitleTypeDate
74AHC_AHCT1G082-input AND gateData sheet2017-04-07
AN10161PicoGate Logic footprintsApplication note2002-10-29
ahct1g08ahct1g08 IBIS modelIBIS model2013-04-07
ahc1g08ahc1g08 IBIS modelIBIS model2013-04-07
nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
SOT353-1plastic, thin shrink small outline package; 5 leads; 0.65 mm pitch; 2 mm x 1.25 mm x 0.95 mm bodyOutline drawing2017-01-30
SOT353-1_125TSSOP5; Reel pack; SMD, 7"; Q3 Reversed product orientation; Orderable part number ending, 125 or H; Ordering code (12NC) ending 125Packing2017-11-16
SOT353-1_165TSSOP5; Reel pack; SMD; Q3 Reverse product orientation; Orderable part number ending, 165 or Z; Ordering code (12NC) ending 165Packing2013-05-15
MAR_SOT753MAR_SOT753 TopmarkTop marking2013-06-03
SOT753_125Tape reel SMD; reversed product orientation 12NC ending 125Packing2012-11-29
SOT753plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm bodyOutline drawing2018-10-18

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
ahct1g08ahct1g08 IBIS modelIBIS model2013-04-07
ahc1g08ahc1g08 IBIS modelIBIS model2013-04-07

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.