74HC(T)08

Quad 2-input AND gate

The 74HC08; 74HCT08 is a quad 2-input AND gate. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

Features

  • Complies with JEDEC standard JESD7A
  • Input levels:
    • For 74HC08: CMOS level
    • For 74HCT08: TTL level
  • ESD protection:
    • HBM JESD22-A114F exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • Multiple package options
  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)No of bitsPower dissipation considerationsTamb (Cel)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC08BQProduction2.0 - 6.0CMOS+/- 5.27364low-40~12510721.575DHVQFN14
74HC08DProduction2.0 - 6.0CMOS+/- 5.27364low-40~12510920.867SO14
74HC08DB
NRND
Not for design in2.0 - 6.0CMOS+/- 5.27364low-40~12515640.0SSOP14
74HC08PWProduction2.0 - 6.0CMOS+/- 5.27364low-40~1251428.068TSSOP14
74HCT08BQProduction4.5 - 5.5TTL+/- 411364low-40~12510721.575DHVQFN14
74HCT08DProduction4.5 - 5.5TTL+/- 411364low-40~12510920.867SO14
74HCT08DB
NRND
Not for design in4.5 - 5.5TTL+/- 411364low-40~12515640.0SSOP14
74HCT08PWProduction4.5 - 5.5TTL+/- 411364low-40~1251428.068TSSOP14

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC08BQ
DHVQFN14
(SOT762-1)
SOT762-1Reel 7" Q1/T1ActiveHC0874HC08BQ,115
( 9352 736 83115 )
74HC08D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1 CECCActive74HC08D74HC08D,653
( 9337 142 70653 )
Bulk Pack, CECCActive74HC08D74HC08D,652
( 9337 142 70652 )
74HC08DB
NRND

SSOP14
(SOT337-1)
SOT337-1SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHC0874HC08DB,118
( 9351 743 10118 )
Bulk PackActiveHC0874HC08DB,112
( 9351 743 10112 )
74HC08PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHC0874HC08PW,118
( 9351 742 70118 )
Bulk PackActiveHC0874HC08PW,112
( 9351 742 70112 )
74HCT08BQ
DHVQFN14
(SOT762-1)
SOT762-1Reel 7" Q1/T1ActiveHCT0874HCT08BQ,115
( 9352 736 16115 )
74HCT08D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1 CECCActive74HCT08D74HCT08D,653
( 9337 143 50653 )
Bulk Pack, CECCActive74HCT08D74HCT08D,652
( 9337 143 50652 )
74HCT08DB
NRND

SSOP14
(SOT337-1)
SOT337-1SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHCT0874HCT08DB,118
( 9351 743 20118 )
Bulk PackActiveHCT0874HCT08DB,112
( 9351 743 20112 )
74HCT08PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHCT0874HCT08PW,118
( 9351 742 90118 )
Bulk PackActiveHCT0874HCT08PW,112
( 9351 742 90112 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74HCT08D/AU935301262118

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
74HC08BQ74HC08BQ,11574HC08BQAlways Pb-free84.96.621.51E811
74HC08D74HC08D,65374HC08Dweek 13, 200584.96.621.51E811
74HC08D74HC08D,65274HC08Dweek 13, 200584.96.621.51E811
74HC08DB
NRND
74HC08DB,11874HC08DBweek 12, 200511
74HC08DB
NRND
74HC08DB,11274HC08DBweek 12, 200511
74HC08PW74HC08PW,11874HC08PWweek 10, 200584.96.621.51E811
74HC08PW74HC08PW,11274HC08PWweek 10, 200584.96.621.51E811
74HCT08BQ74HCT08BQ,11574HCT08BQAlways Pb-free84.96.621.51E811
74HCT08D74HCT08D,65374HCT08Dweek 30, 200484.96.621.51E811
74HCT08D74HCT08D,65274HCT08Dweek 30, 200484.96.621.51E811
74HCT08DB
NRND
74HCT08DB,11874HCT08DBweek 13, 200511
74HCT08DB
NRND
74HCT08DB,11274HCT08DBweek 13, 200511
74HCT08PW74HCT08PW,11874HCT08PWweek 10, 200584.96.621.51E811
74HCT08PW74HCT08PW,11274HCT08PWweek 10, 200584.96.621.51E811
Quality and reliability disclaimer

Documentation (23)

File nameTitleTypeDate
74HC_HCT08Quad 2-input AND gateData sheet2017-06-14
AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
hc0874HC08 IBIS modelIBIS model2019-01-09
nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
hchc Spice modelSPICE model2013-05-06
HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT337-1_118Standard product orientation 12NC ending 118Packing2013-04-04
SSOP-TSSOP-VSO-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
SOT337-1plastic, shrink small outline package; 14 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm bodyOutline drawing2018-10-18
SOT762-1_471DHVQFN14; Reel sulfur barrier pack, SMD, 7" Q1/T1 standard product orientation Orderable part number ending ,471 or Z Ordering code (12NC) ending 471Packing2016-01-21
SOT762-1_115Standard product orientation 12NC ending 115Packing2013-04-09
SOT762-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 3 mm x 2.5 mm x 1 mm bodyOutline drawing2018-11-14
SOT402-1_623TSSOP14; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 623 or XP; Ordering code (12NC) ending 623Packing2013-05-15
SOT402-1_118TSSOP14; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-08
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT402-1_653TSSOP14; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 653 or HL; Ordering code (12NC) ending 653Packing2013-05-15
SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm bodyOutline drawing2018-10-18
SOT108-1_431SO14; Reel sulfur barrier pack, SMD, 13" Q1/T1 standard product orientation Orderable part number ending ,431 or Z Ordering code (12NC) ending 431Packing2016-11-24
SOT108-1_118SO14; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-08
SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyOutline drawing2018-10-18
SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
hc0874HC08 IBIS modelIBIS model2019-01-09
hchc Spice modelSPICE model2013-05-06

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.