74HC(T)11

Triple 3-input AND gate

The 74HC11; 74HCT11 is a triple 3-input AND gate. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

Features

  • Complies with JEDEC standard no. 7A:
  • Input levels:
    • For 74HC11: CMOS level
    • For 74HCT11: TTL level
  • ESD protection:
    • HBM JESD22-A114F exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • Multiple package options
  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)No of bitsPower dissipation considerationsTamb (Cel)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC11DProduction2.0 - 6.0CMOS+/- 5.210363low-40~1259611.954SO14
74HC11DB
NRND
Not for design in2.0 - 6.0CMOS+/- 5.210363low-40~12515640.0SSOP14
74HC11PWProduction2.0 - 6.0CMOS+/- 5.210363low-40~1251314.656.7TSSOP14
74HCT11DProduction4.5 - 5.5TTL+/- 411363low-40~1259410.852SO14
74HCT11DB
NRND
Not for design in4.5 - 5.5TTL+/- 411363low-40~12515640.0SSOP14
74HCT11PWProduction4.5 - 5.5TTL+/- 411363low-40~1251314.656.7TSSOP14

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC11D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1 CECCActive74HC11D74HC11D,653
( 9337 142 90653 )
Bulk Pack, CECCActive74HC11D74HC11D,652
( 9337 142 90652 )
74HC11DB
NRND

SSOP14
(SOT337-1)
SOT337-1SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHC1174HC11DB,118
( 9351 737 90118 )
Bulk PackActiveHC1174HC11DB,112
( 9351 737 90112 )
74HC11PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHC1174HC11PW,118
( 9351 863 60118 )
Bulk PackActiveHC1174HC11PW,112
( 9351 863 60112 )
74HCT11D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1 CECCActive74HCT11D74HCT11D,653
( 9337 143 70653 )
Bulk Pack, CECCActive74HCT11D74HCT11D,652
( 9337 143 70652 )
74HCT11DB
NRND

SSOP14
(SOT337-1)
SOT337-1SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHCT1174HCT11DB,118
( 9351 737 80118 )
Bulk PackActiveHCT1174HCT11DB,112
( 9351 737 80112 )
74HCT11PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHCT1174HCT11PW,118
( 9351 863 50118 )
Bulk PackActiveHCT1174HCT11PW,112
( 9351 863 50112 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
74HC11D74HC11D,65374HC11Dweek 13, 200584.96.621.51E811
74HC11D74HC11D,65274HC11Dweek 13, 200584.96.621.51E811
74HC11DB
NRND
74HC11DB,11874HC11DBweek 12, 200511
74HC11DB
NRND
74HC11DB,11274HC11DBweek 12, 200511
74HC11PW74HC11PW,11874HC11PWweek 10, 200584.96.621.51E811
74HC11PW74HC11PW,11274HC11PWweek 10, 200584.96.621.51E811
74HCT11D74HCT11D,65374HCT11Dweek 5, 200484.96.621.51E811
74HCT11D74HCT11D,65274HCT11Dweek 5, 200484.96.621.51E811
74HCT11DB
NRND
74HCT11DB,11874HCT11DBweek 12, 200511
74HCT11DB
NRND
74HCT11DB,11274HCT11DBweek 12, 200511
74HCT11PW74HCT11PW,11874HCT11PWweek 10, 200584.96.621.51E811
74HCT11PW74HCT11PW,11274HCT11PWweek 10, 200584.96.621.51E811
Quality and reliability disclaimer

Documentation (18)

File nameTitleTypeDate
74HC_HCT11Triple 3-input AND gateData sheet2017-03-30
AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT337-1_118Standard product orientation 12NC ending 118Packing2013-04-04
SSOP-TSSOP-VSO-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
SOT337-1plastic, shrink small outline package; 14 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm bodyOutline drawing2018-10-18
SOT402-1_623TSSOP14; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 623 or XP; Ordering code (12NC) ending 623Packing2013-05-15
SOT402-1_118TSSOP14; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-08
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT402-1_653TSSOP14; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 653 or HL; Ordering code (12NC) ending 653Packing2013-05-15
SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm bodyOutline drawing2018-10-18
SOT108-1_431SO14; Reel sulfur barrier pack, SMD, 13" Q1/T1 standard product orientation Orderable part number ending ,431 or Z Ordering code (12NC) ending 431Packing2016-11-24
SOT108-1_118SO14; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-08
SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyOutline drawing2018-10-18
SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.