74HC(T)1G08

2-input AND gate

74HC1G08 and 74HCT1G08 are high-speed, Si-gate CMOS devices. They provide a 2-input AND function.

The HC device has CMOS input switching levels and supply voltage range 2 V to 6 V.

The HCT device has TTL input switching levels and supply voltage range 4.5 V to 5.5 V.

The standard output currents are half those of the 74HC08 and 74HCT08.

Features

  • Symmetrical output impedance
  • High noise immunity
  • Low power dissipation
  • Balanced propagation delays
  • SOT353-1 and SOT753 package options

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)No of bitsPower dissipation considerationsTamb (Cel)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC1G08GVProduction2.0 - 6.0CMOS+/- 5.27361low-40~12522033.0131TSOP5
74HC1G08GWProduction2.0 - 6.0CMOS+/- 5.27361low-40~12526139.3138TSSOP5
74HCT1G08GVProduction4.5 - 5.5TTL+/- 211361low-40~12522033.0131TSOP5
74HCT1G08GWProduction4.5 - 5.5TTL+/- 211361low-40~12526139.3138TSSOP5

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC1G08GV
TSOP5
(SOT753)
SOT753Reel 7" Q3/T4, ReverseActiveStandard Marking74HC1G08GV,125
( 9352 720 15125 )
74HC1G08GW
TSSOP5
(SOT353-1)
SOT353-1Reel 7" Q3/T4, ReverseActiveStandard Marking74HC1G08GW,125
( 9352 456 70125 )
74HCT1G08GV
TSOP5
(SOT753)
SOT753Reel 7" Q3/T4, ReverseActiveStandard Marking74HCT1G08GV,125
( 9352 720 21125 )
74HCT1G08GW
TSSOP5
(SOT353-1)
SOT353-1Reel 7" Q3/T4, ReverseActiveStandard Marking74HCT1G08GW,125
( 9352 456 60125 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC1G08GW
TSSOP5
(SOT353-1)
SOT353-1Reel 11" Q3/Q4 SMD, ReverseWithdrawn / End-of-lifeStandard Marking74HC1G08GW,165
( 9352 456 70165 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74HC1G08GW935245670165
74HC1G08GW935245670115
74HC1G08GW935245670118
74HCT1G08GW935245660165
74HCT1G08GW935245660115
74HCT1G08GW935245660118

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
74HC1G08GV74HC1G08GV,12574HC1G08GVweek 36, 200384.96.621.51E811
74HC1G08GW74HC1G08GW,12574HC1G08GWweek 36, 200384.96.621.51E811
74HCT1G08GV74HCT1G08GV,12574HCT1G08GVweek 36, 200384.96.621.51E811
74HCT1G08GW74HCT1G08GW,12574HCT1G08GWweek 36, 200384.96.621.51E811

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
74HC1G08GW74HC1G08GW,16574HC1G08GWweek 36, 200384.96.621.51E811
Quality and reliability disclaimer

Documentation (11)

File nameTitleTypeDate
74HC_HCT1G082-input AND gateData sheet2018-03-16
AN10161PicoGate Logic footprintsApplication note2002-10-29
AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
hct1g0874HCT1G08 IBIS modelIBIS model2019-01-09
nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
SOT353-1plastic, thin shrink small outline package; 5 leads; 0.65 mm pitch; 2 mm x 1.25 mm x 0.95 mm bodyOutline drawing2017-01-30
SOT353-1_125TSSOP5; Reel pack; SMD, 7"; Q3 Reversed product orientation; Orderable part number ending, 125 or H; Ordering code (12NC) ending 125Packing2017-11-16
SOT353-1_165TSSOP5; Reel pack; SMD; Q3 Reverse product orientation; Orderable part number ending, 165 or Z; Ordering code (12NC) ending 165Packing2013-05-15
MAR_SOT753MAR_SOT753 TopmarkTop marking2013-06-03
SOT753_125Tape reel SMD; reversed product orientation 12NC ending 125Packing2012-11-29
SOT753plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm bodyOutline drawing2018-10-18

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
hct1g0874HCT1G08 IBIS modelIBIS model2019-01-09

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.