74AHC(T)1G86

2-input EXCLUSIVE-OR gate

74AHC1G86 and 74AHCT1G86 are high-speed Si-gate CMOS devices. They provide a 2-input EXCLUSIVE-OR function.

The AHC device has CMOS input switching levels and supply voltage range 2 V to 5.5 V.

The AHCT device has TTL input switching levels and supply voltage range 4.5 V to 5.5 V.

Features

  • Symmetrical output impedance
  • High noise immunity
  • ESD protection:
    • HBM JESD22-A114E: exceeds 2000 V
    • MM JESD22-A115-A: exceeds 200 V
    • CDM JESD22-C101C: exceeds 1000 V
  • Low power dissipation
  • Balanced propagation delays
  • SOT353-1 and SOT753 package options
  • Specified from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)No of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74AHC1G86GVProduction2.0 - 5.5CMOS± 83.4601low-40~12527264.5170TSOP5
74AHC1G86GWProduction2.0 - 5.5CMOS± 83.4601low-40~12531282.5183TSSOP5
74AHCT1G86GVProduction4.5 - 5.5TTL± 83.5601low-40~12527264.5170TSOP5
74AHCT1G86GWProduction4.5 - 5.5TTL± 83.5601low-40~12531282.5183TSSOP5

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHC1G86GV
TSOP5
(SOT753)
SOT753Reel 7" Q3/T4, ReverseActiveA8674AHC1G86GV,125
( 9352 716 73125 )
74AHC1G86GW
TSSOP5
(SOT353-1)
SOT353-1Reel 7" Q3/T4, ReverseActiveAH74AHC1G86GW,125
( 9352 630 06125 )
74AHCT1G86GV
TSOP5
(SOT753)
SOT753Reel 7" Q3/T4, ReverseActiveC8674AHCT1G86GV,125
( 9352 716 72125 )
74AHCT1G86GW
TSSOP5
(SOT353-1)
SOT353-1Reel 7" Q3/T4, ReverseActiveCH74AHCT1G86GW,125
( 9352 630 05125 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHC1G86GW
TSSOP5
(SOT353-1)
SOT353-1Reel 11" Q3/Q4 SMD, ReverseWithdrawn / End-of-lifeAH74AHC1G86GW,165
( 9352 630 06165 )
74AHCT1G86GW
TSSOP5
(SOT353-1)
SOT353-1Reel 11" Q3/Q4 SMD, ReverseWithdrawn / End-of-lifeCH74AHCT1G86GW,165
( 9352 630 05165 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74AHC1G86GW935263006165
74AHC1G86GW935263006115
74AHC1G86GW935263006118
74AHCT1G86GW935263005165
74AHCT1G86GW935263005115
74AHCT1G86GW935263005118

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
74AHC1G86GV74AHC1G86GV,12574AHC1G86GVweek 36, 200384.96.621.51E811
74AHC1G86GW74AHC1G86GW,12574AHC1G86GWweek 36, 200384.96.621.51E811
74AHCT1G86GV74AHCT1G86GV,12574AHCT1G86GVweek 36, 200384.96.621.51E811
74AHCT1G86GW74AHCT1G86GW,12574AHCT1G86GWweek 36, 200384.96.621.51E811

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
74AHC1G86GW74AHC1G86GW,16574AHC1G86GWweek 36, 200384.96.621.51E811
74AHCT1G86GW74AHCT1G86GW,16574AHCT1G86GWweek 36, 200384.96.621.51E811
Quality and reliability disclaimer

Documentation (11)

File nameTitleTypeDate
74AHC_AHCT1G862-input EXCLUSIVE-OR gateData sheet2017-05-10
AN10161PicoGate Logic footprintsApplication note2002-10-29
ahct1g86ahct1g86 IBIS modelIBIS model2013-04-07
ahc1g86ahc1g86 IBIS modelIBIS model2013-04-07
nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
SOT353-1_125TSSOP5; Reel pack; SMD, 7"; Q3 Reversed product orientation; Orderable part number ending, 125 or H; Ordering code (12NC) ending 125Packing2017-11-16
SOT353-1_165TSSOP5; Reel pack; SMD; Q3 Reverse product orientation; Orderable part number ending, 165 or Z; Ordering code (12NC) ending 165Packing2013-05-15
SOT353-1plastic, thin shrink small outline package; 5 leads; 0.65 mm pitch; 2 mm x 1.25 mm x 0.95 mm bodyOutline drawing2017-01-30
MAR_SOT753MAR_SOT753 TopmarkTop marking2013-06-03
SOT753_125Tape reel SMD; reversed product orientation 12NC ending 125Packing2012-11-29
SOT753plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm bodyOutline drawing2018-10-18

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
ahct1g86ahct1g86 IBIS modelIBIS model2013-04-07
ahc1g86ahc1g86 IBIS modelIBIS model2013-04-07

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.