74AHC(T)86

Quad 2-input EXCLUSIVE-OR gate

The 74AHC86; 74AHCT86 are high-speed Si-gate CMOS devices and are pin compatible with Low-power Schottky TTL (LSTTL). They are specified in compliance with JEDEC standard no. 7A.

The 74AHC86; 74AHCT86 provides a 2-input exclusive-OR function.

Features

  • Balanced propagation delays
  • All inputs have a Schmitt-trigger action
  • Inputs accepts voltages higher than VCC
  • For 74AHC86 only: operates with CMOS input levels
  • For 74AHCT86 only: operates with TTL input levels
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101C exceeds 1000 V
  • Multiple package options
  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)No of bitsPower dissipation considerationsTamb (Cel)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74AHC86BQProduction2.0 - 5.5CMOS+/- 83.4604low-40~12510318.471DHVQFN14
74AHC86DProduction2.0 - 5.5CMOS+/- 83.4604low-40~12510517.863SO14
74AHC86PWProduction2.0 - 5.5CMOS+/- 83.4604low-40~1251386.964TSSOP14
74AHCT86BQProduction4.5 - 5.5TTL+/- 83.4604low-40~12510318.471DHVQFN14
74AHCT86DProduction4.5 - 5.5TTL+/- 83.4604low-40~12510517.863SO14
74AHCT86PWProduction4.5 - 5.5TTL+/- 83.4604low-40~1251381.064TSSOP14

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHC86BQ
DHVQFN14
(SOT762-1)
SOT762-1Reel 7" Q1/T1ActiveAHC8674AHC86BQ,115
( 9352 855 47115 )
74AHC86D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1Active74AHC86D74AHC86D,118
( 9352 635 63118 )
Bulk PackActive74AHC86D74AHC86D,112
( 9352 635 63112 )
74AHC86PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveAHC8674AHC86PW,118
( 9352 635 64118 )
Bulk PackActiveAHC8674AHC86PW,112
( 9352 635 64112 )
74AHCT86BQ
DHVQFN14
(SOT762-1)
SOT762-1Reel 7" Q1/T1ActiveAHT8674AHCT86BQ,115
( 9352 855 48115 )
74AHCT86D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1Active74AHCT86D74AHCT86D,118
( 9352 635 54118 )
74AHCT86PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveAHCT8674AHCT86PW,118
( 9352 635 55118 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74AHCT86D9352635541122018-12-312019-06-3074AHCT86D
    74AHCT86PW9352635551122018-12-312019-06-3074AHCT86PW

      Quality, reliability & chemical content

      Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
      74AHC86BQ74AHC86BQ,11574AHC86BQAlways Pb-free84.96.621.51E811
      74AHC86D74AHC86D,11874AHC86Dweek 32, 200484.96.621.51E811
      74AHC86D74AHC86D,11274AHC86Dweek 32, 200484.96.621.51E811
      74AHC86PW74AHC86PW,11874AHC86PWweek 10, 200584.96.621.51E811
      74AHC86PW74AHC86PW,11274AHC86PWweek 10, 200584.96.621.51E811
      74AHCT86BQ74AHCT86BQ,11574AHCT86BQAlways Pb-free84.96.621.51E811
      74AHCT86D74AHCT86D,11874AHCT86Dweek 32, 200484.96.621.51E811
      74AHCT86PW74AHCT86PW,11874AHCT86PWweek 10, 200584.96.621.51E811
      Quality and reliability disclaimer

      Documentation (17)

      File nameTitleTypeDate
      74AHC_AHCT86Quad 2-input EXCLUSIVE-OR gateData sheet2017-05-10
      ahct86ahct86 IBIS modelIBIS model2013-04-07
      ahc86ahc86 IBIS modelIBIS model2013-04-07
      nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
      SOT762-1_471DHVQFN14; Reel sulfur barrier pack, SMD, 7" Q1/T1 standard product orientation Orderable part number ending ,471 or Z Ordering code (12NC) ending 471Packing2016-01-21
      SOT762-1_115Standard product orientation 12NC ending 115Packing2013-04-09
      SOT762-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 3 mm x 2.5 mm x 1 mm bodyOutline drawing2018-11-14
      SOT402-1_623TSSOP14; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 623 or XP; Ordering code (12NC) ending 623Packing2013-05-15
      SOT402-1_118TSSOP14; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-08
      SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
      SOT402-1_653TSSOP14; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 653 or HL; Ordering code (12NC) ending 653Packing2013-05-15
      SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm bodyOutline drawing2018-10-18
      SOT108-1_431SO14; Reel sulfur barrier pack, SMD, 13" Q1/T1 standard product orientation Orderable part number ending ,431 or Z Ordering code (12NC) ending 431Packing2016-11-24
      SOT108-1_118SO14; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-08
      SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyOutline drawing2018-10-18
      SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
      SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08

      Support

      If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

      Models

      File nameTitleTypeDate
      ahct86ahct86 IBIS modelIBIS model2013-04-07
      ahc86ahc86 IBIS modelIBIS model2013-04-07

      Sample

      As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

      Sample orders normally take 2-4 days for delivery.

      If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.