74HC(T)86

Quad 2-input EXCLUSIVE-OR gate

The 74HC86; 74HCT86 is a quad 2-input EXCLUSIVE-OR gate. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

Features

  • Input levels:
    • For 74HC86: CMOS level
    • For 74HCT86: TTL level
  • Complies with JEDEC standard no. 7A
  • ESD protection:
    • HBM JESD22-A114F exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • Multiple package options
  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)No of bitsPower dissipation considerationsTamb (Cel)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC86DProduction2.0 - 6.0CMOS+/- 5.211364low-40~12510920.567SO14
74HC86DB
NRND
Not for design in2.0 - 6.0CMOS+/- 5.211364low-40~12515640.0SSOP14
74HC86PWProduction2.0 - 6.0CMOS+/- 5.211364low-40~1251417.968TSSOP14
74HCT86DProduction4.5 - 5.5TTL+/- 414364low-40~12510920.567SO14
74HCT86DB
NRND
Not for design in4.5 - 5.5TTL+/- 414364low-40~12515640.0SSOP14
74HCT86PWProduction4.5 - 5.5TTL+/- 414364low-40~1251417.968TSSOP14

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC86D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1 CECCActive74HC86D74HC86D,653
( 9337 140 30653 )
Bulk Pack, CECCActive74HC86D74HC86D,652
( 9337 140 30652 )
74HC86DB
NRND

SSOP14
(SOT337-1)
SOT337-1SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHC8674HC86DB,118
( 9351 870 30118 )
Bulk PackActiveHC8674HC86DB,112
( 9351 870 30112 )
74HC86PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHC8674HC86PW,118
( 9351 875 70118 )
Bulk PackActiveHC8674HC86PW,112
( 9351 875 70112 )
74HCT86D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1 CECCActive74HCT86D74HCT86D,653
( 9337 140 40653 )
Bulk Pack, CECCActive74HCT86D74HCT86D,652
( 9337 140 40652 )
74HCT86DB
NRND

SSOP14
(SOT337-1)
SOT337-1SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHCT8674HCT86DB,118
( 9351 875 60118 )
74HCT86PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHCT8674HCT86PW,118
( 9351 858 50118 )
Bulk PackActiveHCT8674HCT86PW,112
( 9351 858 50112 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74HCT86DB9351875601122018-12-312019-06-3074HCT86DB

    Quality, reliability & chemical content

    Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
    74HC86D74HC86D,65374HC86Dweek 30, 200484.96.621.51E811
    74HC86D74HC86D,65274HC86Dweek 30, 200484.96.621.51E811
    74HC86DB
    NRND
    74HC86DB,11874HC86DBweek 13, 200511
    74HC86DB
    NRND
    74HC86DB,11274HC86DBweek 13, 200511
    74HC86PW74HC86PW,11874HC86PWweek 10, 200584.96.621.51E811
    74HC86PW74HC86PW,11274HC86PWweek 10, 200584.96.621.51E811
    74HCT86D74HCT86D,65374HCT86Dweek 30, 200484.96.621.51E811
    74HCT86D74HCT86D,65274HCT86Dweek 30, 200484.96.621.51E811
    74HCT86DB
    NRND
    74HCT86DB,11874HCT86DBweek 12, 200511
    74HCT86PW74HCT86PW,11874HCT86PWweek 10, 200584.96.621.51E811
    74HCT86PW74HCT86PW,11274HCT86PWweek 10, 200584.96.621.51E811
    Quality and reliability disclaimer

    Documentation (20)

    File nameTitleTypeDate
    74HC_HCT86Quad 2-input EXCLUSIVE-OR gateData sheet2017-07-20
    AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
    hc86IBIS model of 74HC86IBIS model2018-10-23
    nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
    hchc Spice modelSPICE model2013-05-06
    HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
    SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
    SOT337-1_118Standard product orientation 12NC ending 118Packing2013-04-04
    SSOP-TSSOP-VSO-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
    SOT337-1plastic, shrink small outline package; 14 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm bodyOutline drawing2018-10-18
    SOT402-1_623TSSOP14; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 623 or XP; Ordering code (12NC) ending 623Packing2013-05-15
    SOT402-1_118TSSOP14; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-08
    SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
    SOT402-1_653TSSOP14; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 653 or HL; Ordering code (12NC) ending 653Packing2013-05-15
    SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm bodyOutline drawing2018-10-18
    SOT108-1_431SO14; Reel sulfur barrier pack, SMD, 13" Q1/T1 standard product orientation Orderable part number ending ,431 or Z Ordering code (12NC) ending 431Packing2016-11-24
    SOT108-1_118SO14; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-08
    SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyOutline drawing2018-10-18
    SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
    SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Models

    File nameTitleTypeDate
    hc86IBIS model of 74HC86IBIS model2018-10-23
    hchc Spice modelSPICE model2013-05-06

    Sample

    As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

    Sample orders normally take 2-4 days for delivery.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.