74AHC(T)30

8-input NAND gate

The 74AHC30; 74AHCT30 is a high-speed Si-gate CMOS device and is pin compatible with Low-power Schottky TTL (LSTTL). It is specified in compliance with JEDEC standard No. 7-A.

The 74AHC30; 74AHCT30 provides an 8-input NAND function.

Features

  • Balanced propagation delays
  • All inputs have Schmitt-trigger actions
  • Inputs accept voltages higher than VCC
  • Input levels:
    • For 74AHC30: CMOS level
    • For 74AHCT30: TTL level
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101C exceeds 1000 V
  • Multiple package options
  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)No of bitsPower dissipation considerationsTamb (Cel)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74AHC30BQProduction2.0 - 5.5CMOS+/- 83.6601low-40~12510822.776DHVQFN14
74AHC30DProduction2.0 - 5.5CMOS+/- 83.6601low-40~12511121.969SO14
74AHC30GU12Production2.0 - 5.5CMOS+/- 83.6601low-40~125XQFN12
74AHC30PWProduction2.0 - 5.5CMOS+/- 83.6601low-40~1251438.569TSSOP14
74AHCT30BQProduction4.5 - 5.5TTL+/- 83.3601low-40~12510822.776DHVQFN14
74AHCT30DProduction4.5 - 5.5TTL+/- 83.3601low-40~12511121.969SO14
74AHCT30PWProduction4.5 - 5.5TTL+/- 83.3601low-40~1251438.569TSSOP14

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHC30BQ
DHVQFN14
(SOT762-1)
SOT762-1Reel 7" Q1/T1ActiveAHC3074AHC30BQ,115
( 9352 897 64115 )
74AHC30D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1Active74AHC30D74AHC30D,118
( 9352 641 86118 )
Bulk PackActive74AHC30D74AHC30D,112
( 9352 641 86112 )
74AHC30GU12
XQFN12
(SOT1174-1)
SOT1174-1Reel 7" Q1/T1ActiveStandard Marking74AHC30GU12X
( 9353 060 68115 )
74AHC30PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveAHC3074AHC30PW,118
( 9352 641 87118 )
Bulk PackActiveAHC3074AHC30PW,112
( 9352 641 87112 )
74AHCT30BQ
DHVQFN14
(SOT762-1)
SOT762-1Reel 7" Q1/T1ActiveAHT3074AHCT30BQ,115
( 9352 897 65115 )
74AHCT30D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1Active74AHCT30D74AHCT30D,118
( 9352 641 84118 )
74AHCT30PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveAHCT3074AHCT30PW,118
( 9352 641 85118 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74AHCT30D9352641841122018-12-312019-06-3074AHCT30D
    74AHCT30PW9352641851122018-12-312019-06-3074AHCT30PW

      Quality, reliability & chemical content

      Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
      74AHC30BQ74AHC30BQ,11574AHC30BQAlways Pb-free84.96.621.51E811
      74AHC30D74AHC30D,11874AHC30Dweek 32, 200484.96.621.51E811
      74AHC30D74AHC30D,11274AHC30Dweek 32, 200484.96.621.51E811
      74AHC30GU1274AHC30GU12X74AHC30GU12Always Pb-free11
      74AHC30PW74AHC30PW,11874AHC30PWweek 10, 200584.96.621.51E811
      74AHC30PW74AHC30PW,11274AHC30PWweek 10, 200584.96.621.51E811
      74AHCT30BQ74AHCT30BQ,11574AHCT30BQAlways Pb-free84.96.621.51E811
      74AHCT30D74AHCT30D,11874AHCT30Dweek 32, 200484.96.621.51E811
      74AHCT30PW74AHCT30PW,11874AHCT30PWweek 10, 200584.96.621.51E811
      Quality and reliability disclaimer

      Documentation (19)

      File nameTitleTypeDate
      74AHC_AHCT308-input NAND gateData sheet2017-03-30
      ahct3074AHCT30 IBIS modelIBIS model2015-08-30
      ahc3074AHC30 IBIS modelIBIS model2015-08-30
      nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
      SOT762-1_471DHVQFN14; Reel sulfur barrier pack, SMD, 7" Q1/T1 standard product orientation Orderable part number ending ,471 or Z Ordering code (12NC) ending 471Packing2016-01-21
      SOT762-1_115Standard product orientation 12NC ending 115Packing2013-04-09
      SOT762-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 3 mm x 2.5 mm x 1 mm bodyOutline drawing2018-11-14
      SOT402-1_623TSSOP14; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 623 or XP; Ordering code (12NC) ending 623Packing2013-05-15
      SOT402-1_118TSSOP14; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-08
      SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
      SOT402-1_653TSSOP14; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 653 or HL; Ordering code (12NC) ending 653Packing2013-05-15
      SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm bodyOutline drawing2018-10-18
      SOT108-1_431SO14; Reel sulfur barrier pack, SMD, 13" Q1/T1 standard product orientation Orderable part number ending ,431 or Z Ordering code (12NC) ending 431Packing2016-11-24
      SOT108-1_118SO14; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-08
      SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyOutline drawing2018-10-18
      SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
      SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
      SOT1174-1_115Standard product orientation 12NC ending 115Packing2013-04-04
      SOT1174-1plastic, leadless extremely thin quad flat package; 12 terminals; 0.4 mm pitch; 2 mm x 1.7 mm x 0.5 mm bodyOutline drawing2018-11-14

      Support

      If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

      Models

      File nameTitleTypeDate
      ahct3074AHCT30 IBIS modelIBIS model2015-08-30
      ahc3074AHC30 IBIS modelIBIS model2015-08-30

      Sample

      As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

      Sample orders normally take 2-4 days for delivery.

      If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.