74HC(T)00

Quad 2-input NAND gate

The 74HC00; 74HCT00 is a quad 2-input NAND gate. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

Features

  • Input levels:
    • For 74HC00: CMOS level
    • For 74HCT00: TTL level
  • Complies with JEDEC standard no. 7A
  • ESD protection:
    • HBM JESD22-A114F exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • Multiple package options
  • Specified from –40 °C to +85 °C and from –40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)No of bitsPower dissipation considerationsTamb (Cel)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC00BQProduction2.0 - 6.0CMOS+/- 5.27364low-40~12510721.775DHVQFN14
74HC00DProduction2.0 - 6.0CMOS+/- 5.27364low-40~12510920.968SO14
74HC00DB
NRND
Not for design in2.0 - 6.0CMOS+/- 5.27364low-40~12515640.0SSOP14
74HC00PWProduction2.0 - 6.0CMOS+/- 5.27364low-40~1251428.168TSSOP14
74HCT00BQProduction4.5 - 5.5TTL+/- 410364low-40~12510721.775DHVQFN14
74HCT00DProduction4.5 - 5.5TTL+/- 410364low-40~12510920.968SO14
74HCT00DB
NRND
Not for design in4.5 - 5.5TTL+/- 410364low-40~12515640.0SSOP14
74HCT00PWProduction4.5 - 5.5TTL+/- 410364low-40~1251428.168TSSOP14

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC00BQ
DHVQFN14
(SOT762-1)
SOT762-1Reel 7" Q1/T1ActiveHC0074HC00BQ,115
( 9352 736 71115 )
74HC00D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1 CECCActive74HC00D74HC00D,653
( 9337 133 60653 )
Bulk Pack, CECCActive74HC00D74HC00D,652
( 9337 133 60652 )
74HC00DB
NRND

SSOP14
(SOT337-1)
SOT337-1SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHC0074HC00DB,118
( 9351 741 20118 )
Bulk PackActiveHC0074HC00DB,112
( 9351 741 20112 )
74HC00PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
Bulk PackActiveHC0074HC00PW,112
( 9351 741 10112 )
Reel 13" Q1/T1ActiveHC0074HC00PW,118
( 9351 741 10118 )
74HCT00BQ
DHVQFN14
(SOT762-1)
SOT762-1Reel 7" Q1/T1ActiveHCT0074HCT00BQ,115
( 9352 736 97115 )
74HCT00D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1 CECCActive74HCT00D74HCT00D,653
( 9337 133 70653 )
Bulk Pack, CECCActive74HCT00D74HCT00D,652
( 9337 133 70652 )
74HCT00DB
NRND

SSOP14
(SOT337-1)
SOT337-1SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHCT0074HCT00DB,118
( 9351 741 30118 )
Bulk PackActiveHCT0074HCT00DB,112
( 9351 741 30112 )
74HCT00PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHCT0074HCT00PW,118
( 9351 828 10118 )
Bulk PackActiveHCT0074HCT00PW,112
( 9351 828 10112 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74HC00D/S15935073690118
74HC00PW935174110698
74HCT00D/S71935070900118
74HCT00D/S71935070900112

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
74HC00BQ74HC00BQ,11574HC00BQAlways Pb-free84.96.621.51E811
74HC00D74HC00D,65374HC00Dweek 13, 200584.96.621.51E811
74HC00D74HC00D,65274HC00Dweek 13, 200584.96.621.51E811
74HC00DB
NRND
74HC00DB,11874HC00DBweek 12, 200511
74HC00DB
NRND
74HC00DB,11274HC00DBweek 12, 200511
74HC00PW74HC00PW,11274HC00PWweek 10, 200584.96.621.51E811
74HC00PW74HC00PW,11874HC00PWweek 10, 200584.96.621.51E811
74HCT00BQ74HCT00BQ,11574HCT00BQAlways Pb-free84.96.621.51E811
74HCT00D74HCT00D,65374HCT00Dweek 30, 200484.96.621.51E811
74HCT00D74HCT00D,65274HCT00Dweek 30, 200484.96.621.51E811
74HCT00DB
NRND
74HCT00DB,11874HCT00DBweek 12, 200511
74HCT00DB
NRND
74HCT00DB,11274HCT00DBweek 12, 200511
74HCT00PW74HCT00PW,11874HCT00PWweek 10, 200584.96.621.51E811
74HCT00PW74HCT00PW,11274HCT00PWweek 10, 200584.96.621.51E811
Quality and reliability disclaimer

Documentation (23)

File nameTitleTypeDate
74HC_HCT00Quad 2-input NAND gateData sheet2017-03-30
AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
hct0074HCT00 IBIS modelIBIS model2019-01-09
nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
hchc Spice modelSPICE model2013-05-06
HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT337-1_118Standard product orientation 12NC ending 118Packing2013-04-04
SSOP-TSSOP-VSO-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
SOT337-1plastic, shrink small outline package; 14 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm bodyOutline drawing2018-10-18
SOT762-1_471DHVQFN14; Reel sulfur barrier pack, SMD, 7" Q1/T1 standard product orientation Orderable part number ending ,471 or Z Ordering code (12NC) ending 471Packing2016-01-21
SOT762-1_115Standard product orientation 12NC ending 115Packing2013-04-09
SOT762-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 3 mm x 2.5 mm x 1 mm bodyOutline drawing2018-11-14
SOT402-1_623TSSOP14; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 623 or XP; Ordering code (12NC) ending 623Packing2013-05-15
SOT402-1_118TSSOP14; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-08
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT402-1_653TSSOP14; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 653 or HL; Ordering code (12NC) ending 653Packing2013-05-15
SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm bodyOutline drawing2018-10-18
SOT108-1_431SO14; Reel sulfur barrier pack, SMD, 13" Q1/T1 standard product orientation Orderable part number ending ,431 or Z Ordering code (12NC) ending 431Packing2016-11-24
SOT108-1_118SO14; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-08
SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyOutline drawing2018-10-18
SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
hct0074HCT00 IBIS modelIBIS model2019-01-09
hchc Spice modelSPICE model2013-05-06

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.