74HC(T)03

Quad 2-input NAND gate

The 74HC03; 74HCT03 is a quad 2-input NAND gate with open-drain outputs. Inputs include clamp diodes that enable the use of current limiting resistors to interface inputs to voltages in excess of VCC.

Features

  • Input levels:
    • For 74HC03: CMOS level
    • For 74HCT03: TTL level
  • ESD protection:
    • HBM JESD22-A114F exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • Multiple package options
  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)No of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC03DProduction2.0 - 6.0CMOS5.28.0364low-40~1259612.254SO14
74HC03DB
NRND
Not for design in2.0 - 6.0CMOS5.28364low-40~12515640.0SSOP14
74HC03PWProduction2.0 - 6.0CMOS5.28.0364low-40~1251335.258.6TSSOP14
74HCT03DProduction4.5 - 5.5TTL± 410364low-40~1259813.456SO14
74HCT03DB
NRND
Not for design in4.5 - 5.5TTL+/- 410364low-40~12515640.0SSOP14
74HCT03PWProduction4.5 - 5.5TTL± 410364low-40~1251335.258.6TSSOP14

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC03D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1 CECCActive74HC03D74HC03D,653
( 9337 486 60653 )
Bulk Pack, CECCActive74HC03D74HC03D,652
( 9337 486 60652 )
74HC03DB
NRND

SSOP14
(SOT337-1)
SOT337-1SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHC0374HC03DB,118
( 9351 737 70118 )
Bulk PackActiveHC0374HC03DB,112
( 9351 737 70112 )
74HC03PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHC0374HC03PW,118
( 9351 741 80118 )
Bulk PackActiveHC0374HC03PW,112
( 9351 741 80112 )
74HCT03D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1 CECCActive74HCT03D74HCT03D,653
( 9337 486 40653 )
Bulk Pack, CECCActive74HCT03D74HCT03D,652
( 9337 486 40652 )
74HCT03DB
NRND

SSOP14
(SOT337-1)
SOT337-1SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHCT0374HCT03DB,118
( 9351 737 60118 )
74HCT03PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHCT0374HCT03PW,118
( 9351 862 50118 )
Bulk PackActiveHCT0374HCT03PW,112
( 9351 862 50112 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74HCT03DB9351737601122018-12-312019-06-3074HCT03DB

    Quality, reliability & chemical content

    Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
    74HC03D74HC03D,65374HC03Dweek 5, 200484.96.621.51E811
    74HC03D74HC03D,65274HC03Dweek 5, 200484.96.621.51E811
    74HC03DB
    NRND
    74HC03DB,11874HC03DBweek 12, 200511
    74HC03DB
    NRND
    74HC03DB,11274HC03DBweek 12, 200511
    74HC03PW74HC03PW,11874HC03PWweek 10, 200584.96.621.51E811
    74HC03PW74HC03PW,11274HC03PWweek 10, 200584.96.621.51E811
    74HCT03D74HCT03D,65374HCT03Dweek 5, 200484.96.621.51E811
    74HCT03D74HCT03D,65274HCT03Dweek 5, 200484.96.621.51E811
    74HCT03DB
    NRND
    74HCT03DB,11874HCT03DBweek 12, 200511
    74HCT03PW74HCT03PW,11874HCT03PWweek 10, 200584.96.621.51E811
    74HCT03PW74HCT03PW,11274HCT03PWweek 10, 200584.96.621.51E811
    Quality and reliability disclaimer

    Documentation (18)

    File nameTitleTypeDate
    74HC_HCT03Quad 2-input NAND gate; open-drain outputData sheet2017-07-20
    AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
    nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
    HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
    SOT337-1_118Standard product orientation 12NC ending 118Packing2013-04-04
    SOT337-1plastic, shrink small outline package; 14 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm bodyOutline drawing2018-10-18
    SSOP-TSSOP-VSO-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
    SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
    SOT402-1_623TSSOP14; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 623 or XP; Ordering code (12NC) ending 623Packing2013-05-15
    SOT402-1_653TSSOP14; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 653 or HL; Ordering code (12NC) ending 653Packing2013-05-15
    SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm bodyOutline drawing2018-10-18
    SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
    SOT402-1_118TSSOP14; Reel pack for SMD, 13"; Q1/T1 product orientationPacking2019-11-29
    SOT108-1_431SO14; Reel sulfur barrier pack, SMD, 13" Q1/T1 standard product orientation Orderable part number ending ,431 or Z Ordering code (12NC) ending 431Packing2016-11-24
    SOT108-1_118SO14; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-08
    SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyOutline drawing2018-10-18
    SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
    SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Sample

    As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

    Sample orders normally take 2-4 days for delivery.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.