74HC(T)10

Triple 3-input NAND gate

The 74HC10; 74HCT10 is a triple 3-input NAND gate. Inputs include clamp diodes that enable the use of current limiting resistors to interface inputs to voltages in excess of VCC

Features

  • Complies with JEDEC standard JESD7A
  • Input levels:
    • For74HC10: CMOS level
    • For 74HCT10: TTL level
  • Complies with JEDEC standard no. 7A
  • ESD protection:
    • HBM JESD22-A114F exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • Multiple package options
  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Target applications

  • Control counters
  • Timers
  • Frequency dividers
  • Time-delay circuits
  • CIO (Compact Integrated Oscillator)
  • Third-overtone crystal operation

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)No of bitsPower dissipation considerationsTamb (Cel)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC10DProduction2.0 - 6.0CMOS+/- 5.29363low-40~12510820.467SO14
74HC10DB
NRND
Not for design in2.0 - 6.0CMOS+/- 5.29363low-40~12515640.0SSOP14
74HC10PWProduction2.0 - 6.0CMOS+/- 5.29363low-40~1251417.968TSSOP14
74HCT10DProduction4.5 - 5.5TTL+/- 411363low-40~12510820.467SO14
74HCT10DB
NRND
Not for design in4.5 - 5.5TTL+/- 411363low-40~12515640.0SSOP14
74HCT10PWProduction4.5 - 5.5TTL+/- 411363low-40~1251417.968TSSOP14

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC10D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1 CECCActive74HC10D74HC10D,653
( 9337 142 80653 )
Bulk Pack, CECCActive74HC10D74HC10D,652
( 9337 142 80652 )
74HC10DB
NRND

SSOP14
(SOT337-1)
SOT337-1SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHC1074HC10DB,118
( 9351 862 80118 )
74HC10PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHC1074HC10PW,118
( 9351 862 90118 )
Bulk PackActiveHC1074HC10PW,112
( 9351 862 90112 )
74HCT10D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Bulk Pack, CECCActive74HCT10D74HCT10D,652
( 9337 143 60652 )
Reel 13" Q1/T1 CECCActive74HCT10D74HCT10D,653
( 9337 143 60653 )
74HCT10DB
NRND

SSOP14
(SOT337-1)
SOT337-1SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHCT1074HCT10DB,118
( 9351 862 60118 )
Bulk PackActiveHCT1074HCT10DB,112
( 9351 862 60112 )
74HCT10PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHCT1074HCT10PW,118
( 9351 862 70118 )
Bulk PackActiveHCT1074HCT10PW,112
( 9351 862 70112 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74HC10DB9351862801122018-12-312019-06-3074HC10DB

    Quality, reliability & chemical content

    Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
    74HC10D74HC10D,65374HC10Dweek 5, 200484.96.621.51E811
    74HC10D74HC10D,65274HC10Dweek 5, 200484.96.621.51E811
    74HC10DB
    NRND
    74HC10DB,11874HC10DBweek 12, 200511
    74HC10PW74HC10PW,11874HC10PWweek 10, 200584.96.621.51E811
    74HC10PW74HC10PW,11274HC10PWweek 10, 200584.96.621.51E811
    74HCT10D74HCT10D,65274HCT10Dweek 5, 200484.96.621.51E811
    74HCT10D74HCT10D,65374HCT10Dweek 5, 200484.96.621.51E811
    74HCT10DB
    NRND
    74HCT10DB,11874HCT10DBweek 12, 200511
    74HCT10DB
    NRND
    74HCT10DB,11274HCT10DBweek 12, 200511
    74HCT10PW74HCT10PW,11874HCT10PWweek 10, 200584.96.621.51E811
    74HCT10PW74HCT10PW,11274HCT10PWweek 10, 200584.96.621.51E811
    Quality and reliability disclaimer

    Documentation (18)

    File nameTitleTypeDate
    74HC_HCT10Triple 3-input NAND gateData sheet2017-03-17
    AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
    nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
    HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
    SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
    SOT337-1_118Standard product orientation 12NC ending 118Packing2013-04-04
    SSOP-TSSOP-VSO-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
    SOT337-1plastic, shrink small outline package; 14 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm bodyOutline drawing2018-10-18
    SOT402-1_623TSSOP14; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 623 or XP; Ordering code (12NC) ending 623Packing2013-05-15
    SOT402-1_118TSSOP14; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-08
    SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
    SOT402-1_653TSSOP14; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 653 or HL; Ordering code (12NC) ending 653Packing2013-05-15
    SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm bodyOutline drawing2018-10-18
    SOT108-1_431SO14; Reel sulfur barrier pack, SMD, 13" Q1/T1 standard product orientation Orderable part number ending ,431 or Z Ordering code (12NC) ending 431Packing2016-11-24
    SOT108-1_118SO14; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-08
    SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyOutline drawing2018-10-18
    SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
    SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Sample

    As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

    Sample orders normally take 2-4 days for delivery.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.