74HC(T)132

Quad 2-input NAND Schmitt trigger

The 74HC132; 74HCT132 is a quad 2-input NAND gate with Schmitt-trigger inputs. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC. Schmitt trigger inputs transform slowly changing input signals into sharply defined jitter-free output signals.

Features

  • Complies with JEDEC standard no. 7A
  • ESD protection:
    • HBM JESD22-A114F exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • Multiple package options
  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Target applications

  • Wave and pulse shapers
  • Astable multivibrators
  • Monostable multivibrators

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)No of bitsPower dissipation considerationsTamb (Cel)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC132BQProduction2.0 - 6.0CMOS+/- 5.211364low-40~12510721.075DHVQFN14
74HC132DProduction2.0 - 6.0CMOS+/- 5.211364low-40~12510920.667SO14
74HC132DB
NRND
Not for design in2.0 - 6.0CMOS+/- 5.211364low-40~12515640.0SSOP14
74HC132PWProduction2.0 - 6.0CMOS+/- 5.211364low-40~1251418.068TSSOP14
74HCT132DProduction4.5 - 5.5TTL+/- 417364low-40~12510920.667SO14
74HCT132DB
NRND
Not for design in4.5 - 5.5TTL+/- 417364low-40~12515640.0SSOP14
74HCT132PWProduction4.5 - 5.5TTL+/- 417364low-40~1251417.968TSSOP14

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC132BQ
DHVQFN14
(SOT762-1)
SOT762-1Reel 7" Q1/T1ActiveStandard Marking74HC132BQX
( 9356 907 24115 )
74HC132D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1 CECCActive74HC132D74HC132D,653
( 9337 141 30653 )
Bulk Pack, CECCActive74HC132D74HC132D,652
( 9337 141 30652 )
74HC132DB
NRND

SSOP14
(SOT337-1)
SOT337-1SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHC13274HC132DB,118
( 9351 714 40118 )
Bulk PackActiveHC13274HC132DB,112
( 9351 714 40112 )
74HC132PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHC13274HC132PW,118
( 9351 858 00118 )
Bulk PackActiveHC13274HC132PW,112
( 9351 858 00112 )
74HCT132D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1 CECCActive74HCT132D74HCT132D,653
( 9337 141 40653 )
Bulk Pack, CECCActive74HCT132D74HCT132D,652
( 9337 141 40652 )
74HCT132DB
NRND

SSOP14
(SOT337-1)
SOT337-1SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHCT13274HCT132DB,118
( 9351 873 00118 )
74HCT132PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHCT13274HCT132PW,118
( 9351 873 10118 )
Bulk PackActiveHCT13274HCT132PW,112
( 9351 873 10112 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74HCT132DB9351873001122018-12-312019-06-3074HCT132DB

    Quality, reliability & chemical content

    Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
    74HC132BQ74HC132BQXNot availableweek 25, 201911
    74HC132D74HC132D,65374HC132Dweek 13, 200584.96.621.51E811
    74HC132D74HC132D,65274HC132Dweek 13, 200584.96.621.51E811
    74HC132DB
    NRND
    74HC132DB,11874HC132DBweek 13, 200511
    74HC132DB
    NRND
    74HC132DB,11274HC132DBweek 13, 200511
    74HC132PW74HC132PW,11874HC132PWweek 10, 200584.96.621.51E811
    74HC132PW74HC132PW,11274HC132PWweek 10, 200584.96.621.51E811
    74HCT132D74HCT132D,65374HCT132Dweek 30, 200484.96.621.51E811
    74HCT132D74HCT132D,65274HCT132Dweek 30, 200484.96.621.51E811
    74HCT132DB
    NRND
    74HCT132DB,11874HCT132DBweek 12, 200511
    74HCT132PW74HCT132PW,11874HCT132PWweek 10, 200584.96.621.51E811
    74HCT132PW74HCT132PW,11274HCT132PWweek 10, 200584.96.621.51E811
    Quality and reliability disclaimer

    Documentation (19)

    File nameTitleTypeDate
    74HC_HCT132Quad 2-input NAND Schmitt triggerData sheet2019-07-16
    nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
    SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
    SOT337-1_118Standard product orientation 12NC ending 118Packing2013-04-04
    SSOP-TSSOP-VSO-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
    SOT337-1plastic, shrink small outline package; 14 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm bodyOutline drawing2018-10-18
    SOT762-1_471DHVQFN14; Reel sulfur barrier pack, SMD, 7" Q1/T1 standard product orientation Orderable part number ending ,471 or Z Ordering code (12NC) ending 471Packing2016-01-21
    SOT762-1_115Standard product orientation 12NC ending 115Packing2013-04-09
    SOT762-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 3 mm x 2.5 mm x 1 mm bodyOutline drawing2018-11-14
    SOT402-1_623TSSOP14; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 623 or XP; Ordering code (12NC) ending 623Packing2013-05-15
    SOT402-1_118TSSOP14; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-08
    SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
    SOT402-1_653TSSOP14; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 653 or HL; Ordering code (12NC) ending 653Packing2013-05-15
    SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm bodyOutline drawing2018-10-18
    SOT108-1_431SO14; Reel sulfur barrier pack, SMD, 13" Q1/T1 standard product orientation Orderable part number ending ,431 or Z Ordering code (12NC) ending 431Packing2016-11-24
    SOT108-1_118SO14; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-08
    SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyOutline drawing2018-10-18
    SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
    SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Sample

    As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

    Sample orders normally take 2-4 days for delivery.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.