74HC(T)30

8-input NAND gate

The 74HC30; 74HCT30 is an 8-input NAND gate. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

Features

  • Complies with JEDEC standard JESD7A
  • Input levels:
    • For 74HC30: CMOS level
    • For 74HCT30: TTL level
  • ESD protection:
    • HBM JESD22-A114F exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • Multiple package options
  • Specified from -40 ℃ to +85 ℃ and from -40 ℃ to +125 ℃

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)No of bitsPower dissipation considerationsTamb (Cel)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC30DProduction2.0 - 6.0CMOS+/- 5.212361low-40~125887.046SO14
74HC30DB
NRND
Not for design in2.0 - 6.0CMOS+/- 5.212361low-40~12515640.0SSOP14
74HC30PWProduction2.0 - 6.0CMOS+/- 5.212361low-40~1251262.850.4TSSOP14
74HCT30DProduction4.5 - 5.5TTL+/- 412361low-40~125855.143SO14
74HCT30DB
NRND
Not for design in4.5 - 5.5TTL+/- 412361low-40~12515640.0SSOP14
74HCT30PWProduction4.5 - 5.5TTL+/- 412361low-40~1251262.850.4TSSOP14

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC30D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1 CECCActive74HC30D74HC30D,653
( 9337 569 10653 )
Bulk Pack, CECCActive74HC30D74HC30D,652
( 9337 569 10652 )
74HC30DB
NRND

SSOP14
(SOT337-1)
SOT337-1SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHC3074HC30DB,118
( 9351 886 70118 )
Bulk PackActiveHC3074HC30DB,112
( 9351 886 70112 )
74HC30PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHC3074HC30PW,118
( 9351 890 30118 )
Bulk PackActiveHC3074HC30PW,112
( 9351 890 30112 )
74HCT30D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1 CECCActive74HCT30D74HCT30D,653
( 9337 569 30653 )
Bulk Pack, CECCActive74HCT30D74HCT30D,652
( 9337 569 30652 )
74HCT30DB
NRND

SSOP14
(SOT337-1)
SOT337-1SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE
Bulk PackActiveHCT3074HCT30DB,112
( 9351 893 10112 )
74HCT30PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHCT3074HCT30PW,118
( 9351 896 00118 )
Bulk PackActiveHCT3074HCT30PW,112
( 9351 896 00112 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HCT30DB
SSOP14
(SOT337-1)
SOT337-1SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1Withdrawn / End-of-lifeHCT3074HCT30DB,118
( 9351 893 10118 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74HCT30DB9351893101182018-12-312019-06-30

    Quality, reliability & chemical content

    Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
    74HC30D74HC30D,65374HC30Dweek 13, 200584.96.621.51E811
    74HC30D74HC30D,65274HC30Dweek 13, 200584.96.621.51E811
    74HC30DB
    NRND
    74HC30DB,11874HC30DBweek 12, 200511
    74HC30DB
    NRND
    74HC30DB,11274HC30DBweek 12, 200511
    74HC30PW74HC30PW,11874HC30PWweek 10, 200584.96.621.51E811
    74HC30PW74HC30PW,11274HC30PWweek 10, 200584.96.621.51E811
    74HCT30D74HCT30D,65374HCT30Dweek 5, 200484.96.621.51E811
    74HCT30D74HCT30D,65274HCT30Dweek 5, 200484.96.621.51E811
    74HCT30DB
    NRND
    74HCT30DB,11274HCT30DBweek 12, 200511
    74HCT30PW74HCT30PW,11874HCT30PWweek 10, 200584.96.621.51E811
    74HCT30PW74HCT30PW,11274HCT30PWweek 10, 200584.96.621.51E811

    The variants in the table below are discontinued. See the table Discontinuation information for more information.

    Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
    74HCT30DB74HCT30DB,11874HCT30DBweek 12, 200511
    Quality and reliability disclaimer

    Documentation (18)

    File nameTitleTypeDate
    74HC_HCT308-input NAND gateData sheet2017-03-30
    AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
    nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
    HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
    SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
    SOT337-1_118Standard product orientation 12NC ending 118Packing2013-04-04
    SSOP-TSSOP-VSO-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
    SOT337-1plastic, shrink small outline package; 14 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm bodyOutline drawing2018-10-18
    SOT402-1_623TSSOP14; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 623 or XP; Ordering code (12NC) ending 623Packing2013-05-15
    SOT402-1_118TSSOP14; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-08
    SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
    SOT402-1_653TSSOP14; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 653 or HL; Ordering code (12NC) ending 653Packing2013-05-15
    SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm bodyOutline drawing2018-10-18
    SOT108-1_431SO14; Reel sulfur barrier pack, SMD, 13" Q1/T1 standard product orientation Orderable part number ending ,431 or Z Ordering code (12NC) ending 431Packing2016-11-24
    SOT108-1_118SO14; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-08
    SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyOutline drawing2018-10-18
    SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
    SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Sample

    As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

    Sample orders normally take 2-4 days for delivery.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.