74HC(T)4002

Dual 4-input NOR gate

The 74HC4002; 74HCT4002 is a dual 4-input NOR gate. Inputs also include clamp diodes that enable the use of current limiting resistors to interface inputs to voltages in excess of VCC.

Features

  • Complies with JEDEC standard JESD7A
  • Low-power dissipation
  • Input levels:
    • For 74HC4002: CMOS level
    • For 74HCT4002: TTL level
  • ESD protection:
    • HBM JESD22-A114F exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • Multiple package options
  • Specified from -40 °C to +80 °C and from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)No of bitsPower dissipation considerationsTamb (Cel)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC4002DProduction2.0 - 6.0CMOS+/- 5.29362low-40~125908.448SO14
74HC4002DB
NRND
Not for design in2.0 - 6.0CMOS+/- 5.29362low-40~12515640.0SSOP14
74HC4002PWProduction2.0 - 6.0CMOS+/- 5.29362low-40~1251294.054.5TSSOP14
74HCT4002DProduction4.5 - 5.5TTL+/- 411362low-40~125854.842SO14
74HCT4002DB
NRND
Not for design in4.5 - 5.5TTL+/- 411362low-40~12515640.0SSOP14

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC4002D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1 CECCActive74HC4002D74HC4002D,653
( 9337 143 20653 )
Bulk Pack, CECCActive74HC4002D74HC4002D,652
( 9337 143 20652 )
74HC4002DB
NRND

SSOP14
(SOT337-1)
SOT337-1SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHC400274HC4002DB,118
( 9351 874 40118 )
Bulk PackActiveHC400274HC4002DB,112
( 9351 874 40112 )
74HC4002PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHC400274HC4002PW,118
( 9351 884 60118 )
Bulk PackActiveHC400274HC4002PW,112
( 9351 884 60112 )
74HCT4002D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1Active74HCT4002D74HCT4002D,118
( 9337 142 10118 )
Bulk PackActive74HCT4002D74HCT4002D,112
( 9337 142 10112 )
74HCT4002DB
NRND

SSOP14
(SOT337-1)
SOT337-1SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHT400274HCT4002DB,118
( 9351 899 40118 )
Bulk PackActiveHT400274HCT4002DB,112
( 9351 899 40112 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
74HC4002D74HC4002D,65374HC4002Dweek 13, 200584.96.621.51E811
74HC4002D74HC4002D,65274HC4002Dweek 13, 200584.96.621.51E811
74HC4002DB
NRND
74HC4002DB,11874HC4002DBweek 12, 200511
74HC4002DB
NRND
74HC4002DB,11274HC4002DBweek 12, 200511
74HC4002PW74HC4002PW,11874HC4002PWweek 10, 200584.96.621.51E811
74HC4002PW74HC4002PW,11274HC4002PWweek 10, 200584.96.621.51E811
74HCT4002D74HCT4002D,11874HCT4002Dweek 5, 200484.96.621.51E811
74HCT4002D74HCT4002D,11274HCT4002Dweek 5, 200484.96.621.51E811
74HCT4002DB
NRND
74HCT4002DB,11874HCT4002DBweek 13, 200511
74HCT4002DB
NRND
74HCT4002DB,11274HCT4002DBweek 13, 200511
Quality and reliability disclaimer

Documentation (18)

File nameTitleTypeDate
74HC_HCT4002Dual 4-input NOR gateData sheet2017-03-17
AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT337-1_118Standard product orientation 12NC ending 118Packing2013-04-04
SSOP-TSSOP-VSO-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
SOT337-1plastic, shrink small outline package; 14 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm bodyOutline drawing2018-10-18
SOT402-1_623TSSOP14; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 623 or XP; Ordering code (12NC) ending 623Packing2013-05-15
SOT402-1_118TSSOP14; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-08
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT402-1_653TSSOP14; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 653 or HL; Ordering code (12NC) ending 653Packing2013-05-15
SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm bodyOutline drawing2018-10-18
SOT108-1_431SO14; Reel sulfur barrier pack, SMD, 13" Q1/T1 standard product orientation Orderable part number ending ,431 or Z Ordering code (12NC) ending 431Packing2016-11-24
SOT108-1_118SO14; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-08
SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyOutline drawing2018-10-18
SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.