Features
- Complies with JEDEC standard no. 7A
-
Input levels:
- For 74HC4075: CMOS level
- For 74HCT4075: TTL level
- ESD protection:
- HBM JESD22-A114F exceeds 2000 V
- MM JESD22-A115-A exceeds 200 V
- Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | No of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74HC4075D | Production | 2.0 - 6.0 | CMOS | ± 5.2 | 8.0 | 36 | 3 | low | -40~125 | 65 | 1.0 | 22 | SO14 |
74HCT4075D | Production | 4.5 - 5.5 | TTL | ± 4 | 10 | 36 | 3 | low | -40~125 | 65 | 1.0 | 22 | SO14 |
Package
Type number | Package | Outline version | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HC4075D | ![]() SO14 (SOT108-1) | SOT108-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | Reel 13" Q1/T1 CECC | Active | 74HC4075D | 74HC4075D,653 ( 9337 141 90653 ) |
Bulk Pack, CECC | Active | 74HC4075D | 74HC4075D,652 ( 9337 141 90652 ) | ||||
74HCT4075D | ![]() SO14 (SOT108-1) | SOT108-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | Reel 13" Q1/T1 CECC | Active | 74HCT4075D | 74HCT4075D,653 ( 9337 142 00653 ) |
Bulk Pack, CECC | Active | 74HCT4075D | 74HCT4075D,652 ( 9337 142 00652 ) |
Quality, reliability & chemical content
Type number | Orderable part number | Chemical content | RoHS / RHF | Leadfree conversion date | EFR | IFR | MTBF (hour) | MSL | MSL leadfree |
---|---|---|---|---|---|---|---|---|---|
74HC4075D | 74HC4075D,653 | 74HC4075D | ![]() ![]() | week 4, 2004 | 84.9 | 6.62 | 1.51E8 | 1 | 1 |
74HC4075D | 74HC4075D,652 | 74HC4075D | ![]() ![]() | week 4, 2004 | 84.9 | 6.62 | 1.51E8 | 1 | 1 |
74HCT4075D | 74HCT4075D,653 | 74HCT4075D | ![]() ![]() | week 4, 2004 | 84.9 | 6.62 | 1.51E8 | 1 | 1 |
74HCT4075D | 74HCT4075D,652 | 74HCT4075D | ![]() ![]() | week 4, 2004 | 84.9 | 6.62 | 1.51E8 | 1 | 1 |
Documentation (9)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT4075 | Triple 3-input OR gate | Data sheet | 2019-02-04 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
nexperia_selection_guide_2019_201901 | Selection guide 2019. Discretes, Logic and MOSFETs | Selection guide | 2018-12-12 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
SOT108-1_431 | SO14; Reel sulfur barrier pack, SMD, 13" Q1/T1 standard product orientation Orderable part number ending ,431 or Z Ordering code (12NC) ending 431 | Packing | 2016-11-24 |
SOT108-1_118 | SO14; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 | Packing | 2013-04-08 |
SOT108-1 | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Outline drawing | 2018-10-18 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.