Features
- Wide analog input voltage range from -5 V to +5 V
- Complies with JEDEC standard no. 7A
- Low ON resistance:
- 80 Ω (typical) at VCC - VEE = 4.5 V
- 70 Ω (typical) at VCC - VEE = 6.0 V
- 60 Ω (typical) at VCC - VEE = 9.0 V
- Logic level translation: to enable 5 V logic to communicate with ±5 V analog signals
- Typical ‘break before make’ built-in
- ESD protection:
- HBM JESD22-A114F exceeds 2000 V
- MM JESD22-A115-A exceeds 200 V
- CDM JESD22-C101E exceeds 1000 V
- Multiple package options
- Specified from -40 °C to +85 °C and -40 °C to +125 °C
Target applications
- Analog multiplexing and demultiplexing
- Digital multiplexing and demultiplexing
- Signal gating
Parametrics
Type number | Product status | Configuration | VCC (V) | Logic switching levels | RON (Ω) | RON(FLAT) (Ω) | f(-3dB) (MHz) | THD (%) | Xtalk (dB) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74HC4051BQ | Production | SP8T-Z | 2.0 - 10.0 | CMOS | 200 | 20 | 180 | 0.02 | very low | -40~125 | 87 | 9.5 | 55 | DHVQFN16 | |
74HC4051D | Production | SP8T-Z | 2.0 - 10.0 | CMOS | 200 | 20 | 180 | 0.02 | very low | -40~125 | 86 | 6.9 | 45 | SO16 | |
74HC4051DB NRND | Not for design in | SP8T-Z | 2.0 - 10.0 | CMOS | 200 | 20 | 180 | 0.02 | very low | -40~125 | 148 | 42.0 | SSOP16 | ||
74HC4051PW | Production | SP8T-Z | 2.0 - 10.0 | CMOS | 200 | 20 | 180 | 0.02 | very low | -40~125 | 119 | 3.2 | 47.8 | TSSOP16 | |
74HCT4051BQ | Production | SP8T-Z | 4.5 - 5.5 | TTL | 225 | 20 | 170 | 0.04 | very low | -40~125 | 87 | 9.5 | 55 | DHVQFN16 | |
74HCT4051D | Production | SP8T-Z | 4.5 - 5.5 | TTL | 225 | 20 | 170 | 0.04 | very low | -40~125 | 86 | 6.9 | 45.1 | SO16 | |
74HCT4051DB NRND | Not for design in | SP8T-Z | 4.5 - 5.5 | TTL | 225 | 20 | 170 | 0.04 | very low | -40~125 | 148 | 42.0 | SSOP16 | ||
74HCT4051PW | Production | SP8T-Z | 4.5 - 5.5 | TTL | 225 | 20 | 170 | 0.04 | - | very low | -40~125 | 119 | 3.2 | 47.8 | TSSOP16 |
(-) dash denotes: "Parameter value not specified for this product"
Package
Type number | Package | Outline version | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HC4051BQ | ![]() DHVQFN16 (SOT763-1) | SOT763-1 | Reel 7" Q1/T1 | Active | HC4051 | 74HC4051BQ,115 ( 9352 736 93115 ) | |
74HC4051D | ![]() SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | Reel 13" Q1/T1 CECC | Active | 74HC4051D | 74HC4051D,653 ( 9337 148 20653 ) |
Bulk Pack, CECC | Active | 74HC4051D | 74HC4051D,652 ( 9337 148 20652 ) | ||||
74HC4051DB NRND | ![]() SSOP16 (SOT338-1) | SOT338-1 | SSOP-TSSOP-VSO-REFLOW SSOP-TSSOP-VSO-WAVE | Reel 13" Q1/T1 | Active | HC4051 | 74HC4051DB,118 ( 9351 738 10118 ) |
Bulk Pack | Active | HC4051 | 74HC4051DB,112 ( 9351 738 10112 ) | ||||
74HC4051PW | ![]() TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | Reel 13" Q1/T1 | Active | HC4051 | 74HC4051PW,118 ( 9351 874 80118 ) |
Bulk Pack | Active | HC4051 | 74HC4051PW,112 ( 9351 874 80112 ) | ||||
74HCT4051BQ | ![]() DHVQFN16 (SOT763-1) | SOT763-1 | Reel 7" Q1/T1 | Active | HT4051 | 74HCT4051BQ,115 ( 9352 774 23115 ) | |
74HCT4051D | ![]() SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | Reel 13" Q1/T1 | Active | 74HCT4051D | 74HCT4051D,118 ( 9337 153 00118 ) |
Bulk Pack | Active | 74HCT4051D | 74HCT4051D,112 ( 9337 153 00112 ) | ||||
74HCT4051DB NRND | ![]() SSOP16 (SOT338-1) | SOT338-1 | SSOP-TSSOP-VSO-REFLOW SSOP-TSSOP-VSO-WAVE | Reel 13" Q1/T1 | Active | HT4051 | 74HCT4051DB,118 ( 9351 738 00118 ) |
Bulk Pack | Active | HT4051 | 74HCT4051DB,112 ( 9351 738 00112 ) | ||||
74HCT4051PW | ![]() TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | Reel 13" Q1/T1 | Active | HCT4051 | 74HCT4051PW,118 ( 9352 704 18118 ) |
Bulk Pack | Active | HCT4051 | 74HCT4051PW,112 ( 9352 704 18112 ) |
Quality, reliability & chemical content
Type number | Orderable part number | Chemical content | RoHS / RHF | Leadfree conversion date | EFR | IFR | MTBF (hour) | MSL | MSL leadfree |
---|---|---|---|---|---|---|---|---|---|
74HC4051BQ | 74HC4051BQ,115 | 74HC4051BQ | ![]() ![]() | Always Pb-free | 84.9 | 6.62 | 1.51E8 | 1 | 1 |
74HC4051D | 74HC4051D,653 | 74HC4051D | ![]() ![]() | week 12, 2005 | 84.9 | 6.62 | 1.51E8 | 1 | 1 |
74HC4051D | 74HC4051D,652 | 74HC4051D | ![]() ![]() | week 12, 2005 | 84.9 | 6.62 | 1.51E8 | 1 | 1 |
74HC4051DB NRND | 74HC4051DB,118 | 74HC4051DB | ![]() ![]() | week 13, 2005 | 1 | 1 | |||
74HC4051DB NRND | 74HC4051DB,112 | 74HC4051DB | ![]() ![]() | week 13, 2005 | 1 | 1 | |||
74HC4051PW | 74HC4051PW,118 | 74HC4051PW | ![]() ![]() | week 10, 2005 | 84.9 | 6.62 | 1.51E8 | 1 | 1 |
74HC4051PW | 74HC4051PW,112 | 74HC4051PW | ![]() ![]() | week 10, 2005 | 84.9 | 6.62 | 1.51E8 | 1 | 1 |
74HCT4051BQ | 74HCT4051BQ,115 | 74HCT4051BQ | ![]() ![]() | Always Pb-free | 84.9 | 6.62 | 1.51E8 | 1 | 1 |
74HCT4051D | 74HCT4051D,118 | 74HCT4051D | ![]() ![]() | week 30, 2004 | 84.9 | 6.62 | 1.51E8 | 1 | 1 |
74HCT4051D | 74HCT4051D,112 | 74HCT4051D | ![]() ![]() | week 30, 2004 | 84.9 | 6.62 | 1.51E8 | 1 | 1 |
74HCT4051DB NRND | 74HCT4051DB,118 | 74HCT4051DB | ![]() ![]() | week 13, 2005 | 1 | 1 | |||
74HCT4051DB NRND | 74HCT4051DB,112 | 74HCT4051DB | ![]() ![]() | week 13, 2005 | 1 | 1 | |||
74HCT4051PW | 74HCT4051PW,118 | 74HCT4051PW | ![]() ![]() | week 10, 2005 | 84.9 | 6.62 | 1.51E8 | 1 | 1 |
74HCT4051PW | 74HCT4051PW,112 | 74HCT4051PW | ![]() ![]() | week 10, 2005 | 84.9 | 6.62 | 1.51E8 | 1 | 1 |
Documentation (22)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT4051 | 8-channel analog multiplexer/demultiplexer | Data sheet | 2017-09-28 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
nexperia_selection_guide_2019_201901 | Selection guide 2019. Discretes, Logic and MOSFETs | Selection guide | 2018-12-12 |
hc | hc Spice model | SPICE model | 2013-05-06 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
SOT763-1_115 | DHVQFN16; Reel pack, SMD, 7" Q1/T1 standard product orientation Orderable part number ending ,115 or X Ordering code (12NC) ending 115 | Packing | 2016-07-05 |
SOT763-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body | Outline drawing | 2018-11-14 |
SOT109-1_431 | SO16; Reel sulfur barrier pack, SMD, 13" Q1/T1 standard product orientation Orderable part number ending ,431 or Z Ordering code (12NC) ending 431 | Packing | 2016-08-25 |
SOT109-1_118 | SO16; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 | Packing | 2013-04-24 |
SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body | Outline drawing | 2018-10-18 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT403-1_623 | TSSOP16; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 623 or HL; Ordering code (12NC) ending 623 | Packing | 2013-05-15 |
SOT403-1_118 | TSSOP16; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 | Packing | 2013-04-08 |
SOT403-1_128 | TSSOP16; Reel pack; SMD, 13", Turned Q4/T2 180 deg product orientation Orderable part number ending ,128 or HP Ordering code (12NC) ending 128 | Packing | 2014-10-14 |
SOT403-1_653 | TSSOP16; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 653 or HL; Ordering code (12NC) ending 653 | Packing | 2013-05-15 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.1 mm body | Outline drawing | 2018-11-14 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT338-1_431 | SSOP16; Reel pack, SMD, 13" Q1/T1 standard product orientation Orderable part number ending ,431 or Z Ordering code (12NC) ending 431 | Packing | 2016-10-05 |
SOT338-1 | plastic, shrink small outline package; 16 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body | Outline drawing | 2018-10-18 |
SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
hc | hc Spice model | SPICE model | 2013-05-06 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.