74AHC(T)138

3-to-8 line decoder/demultiplexer; inverting

The 74AHC138; 74AHCT138 are high-speed Si-gate CMOS devices and are pin compatible with Low power Schottky TTL (LSTTL). They are specified in compliance with JEDEC standard No. 7A.

The 74AHC138; 74AHCT138 is a 3-to-8 line decoder/demultiplexer. It accepts three binary weighted address inputs (A0, A1 and A2) and, when enabled, provides eight mutually exclusive outputs (Y0 to Y7) that are LOW when selected.

There are three enable inputs: two active LOW (E1 and E2) and one active HIGH (E3). Every output will be HIGH unless E1 and E2 are LOW and E3 is HIGH.

This multiple enable function allows easy parallel expansion of the device to a 1-of-32 (5 lines to 32 lines) decoder with just four 74AHC138; 74AHCT138 devices and one inverter. The 74AHC138; 74AHCT138 can be used as an eight output demultiplexer by using one of the active LOW enable inputs as the data input and the remaining enable inputs as strobes. Unused enable inputs must be permanently tied to their appropriate active HIGH or LOW state.

Features

  • Balanced propagation delays
  • All inputs have Schmitt-trigger action
  • Demultiplexing capability
  • Multiple input enable for easy expansion
  • Ideal for memory chip select decoding
  • Inputs accepts voltages higher than VCC
  • For 74AHC138 only: operates with CMOS input levels
  • For 74AHCT138 only: operates with TTL input levels
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101C exceeds 1000 V
  • Multiple package options
  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74AHC138BQProduction2.0 - 5.5CMOS± 84.4low-40~1259313.862DHVQFN16
74AHC138DProduction2.0 - 5.5CMOS± 84.4low-40~125939.752SO16
74AHC138PWProduction2.0 - 5.5CMOS± 84.4low-40~1251254.654.7TSSOP16
74AHCT138BQProduction4.5 - 5.5TTL± 84.4low-40~1259313.862DHVQFN16
74AHCT138DProduction4.5 - 5.5TTL± 84.4low-40~125939.752SO16
74AHCT138PWProduction4.5 - 5.5TTL± 84.4low-40~1251254.654.7TSSOP16

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHC138BQ
DHVQFN16
(SOT763-1)
SOT763-1Reel 7" Q1/T1ActiveAHC13874AHC138BQ,115
( 9352 855 72115 )
74AHC138D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1Active74AHC138D74AHC138D,118
( 9352 629 99118 )
Bulk PackActive74AHC138D74AHC138D,112
( 9352 629 99112 )
74AHC138PW
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveAHC13874AHC138PW,118
( 9352 630 00118 )
Bulk PackActiveAHC13874AHC138PW,112
( 9352 630 00112 )
74AHCT138BQ
DHVQFN16
(SOT763-1)
SOT763-1Reel 7" Q1/T1ActiveAHT13874AHCT138BQ,115
( 9352 855 73115 )
74AHCT138D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1Active74AHCT138D74AHCT138D,118
( 9352 629 97118 )
Bulk PackActive74AHCT138D74AHCT138D,112
( 9352 629 97112 )
74AHCT138PW
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveAHCT13874AHCT138PW,118
( 9352 629 98118 )
Bulk PackActiveAHCT13874AHCT138PW,112
( 9352 629 98112 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
74AHC138BQ74AHC138BQ,11574AHC138BQAlways Pb-free84.96.621.51E811
74AHC138D74AHC138D,11874AHC138Dweek 35, 200484.96.621.51E811
74AHC138D74AHC138D,11274AHC138Dweek 35, 200484.96.621.51E811
74AHC138PW74AHC138PW,11874AHC138PWweek 10, 200584.96.621.51E811
74AHC138PW74AHC138PW,11274AHC138PWweek 10, 200584.96.621.51E811
74AHCT138BQ74AHCT138BQ,11574AHCT138BQAlways Pb-free84.96.621.51E811
74AHCT138D74AHCT138D,11874AHCT138Dweek 35, 200484.96.621.51E811
74AHCT138D74AHCT138D,11274AHCT138Dweek 35, 200484.96.621.51E811
74AHCT138PW74AHCT138PW,11874AHCT138PWweek 10, 200584.96.621.51E811
74AHCT138PW74AHCT138PW,11274AHCT138PWweek 10, 200584.96.621.51E811
Quality and reliability disclaimer

Documentation (17)

File nameTitleTypeDate
74AHC_AHCT1383-to-8 line decoder/demultplexer; invertingData sheet2017-04-07
ahc138ahc138 IBIS modelIBIS model2013-04-07
ahct138ahct138 IBIS modelIBIS model2013-04-07
nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
SOT763-1_115DHVQFN16; Reel pack, SMD, 7" Q1/T1 standard product orientation Orderable part number ending ,115 or X Ordering code (12NC) ending 115Packing2016-07-05
SOT763-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm bodyOutline drawing2018-11-14
SOT109-1_431SO16; Reel sulfur barrier pack, SMD, 13" Q1/T1 standard product orientation Orderable part number ending ,431 or Z Ordering code (12NC) ending 431Packing2016-08-25
SOT109-1_118SO16; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-24
SOT109-1plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm bodyOutline drawing2018-10-18
SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT403-1_623TSSOP16; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 623 or HL; Ordering code (12NC) ending 623Packing2013-05-15
SOT403-1_118TSSOP16; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-08
SOT403-1_128TSSOP16; Reel pack; SMD, 13", Turned Q4/T2 180 deg product orientation Orderable part number ending ,128 or HP Ordering code (12NC) ending 128Packing2014-10-14
SOT403-1_653TSSOP16; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 653 or HL; Ordering code (12NC) ending 653Packing2013-05-15
SOT403-1plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.1 mm bodyOutline drawing2018-11-14
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
ahc138ahc138 IBIS modelIBIS model2013-04-07
ahct138ahct138 IBIS modelIBIS model2013-04-07

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.