Features
-
Input levels:
- For 74HC4514: CMOS level
- For 74HCT4514: TTL level
- 16-line demultiplexing capability
- Decodes 4 binary-coded inputs into 16 mutually-exclusive outputs
- Complies with JEDEC standard no. 7 A
-
ESD protection:
- HBM JESD22-A114F exceeds 2000 V
- MM JESD22-A115-A exceeds 200 V
- Multiple package options
- Specified from -40 °C to +85 °C and -40 °C to +125 °C
Target applications
- Digital multiplexing
- Address decoding
- Hexadecimal/BCD decoding
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74HC4514D | Production | 2.0 - 6.0 | CMOS | ± 5.2 | 27 | low | -40~125 | 54 | 11.7 | 36 | SO24 |
74HC4514DB NRND | Not for design in | 2.0 - 6.0 | CMOS | +/- 5.2 | 27 | low | -40~125 | 125 | 37.0 | SSOP24 | |
74HC4514PW | Production | 2.0 - 6.0 | CMOS | ± 5.2 | 27 | low | -40~125 | 69 | 1.0 | 21 | TSSOP24 |
74HCT4514D | Production | 4.5 - 5.5 | TTL | ± 4 | 30 | low | -40~125 | 54 | 11.7 | 36 | SO24 |
74HCT4514PW | Production | 4.5 - 5.5 | TTL | ± 4 | 30 | low | -40~125 | 69 | 1.0 | 21 | TSSOP24 |
Package
Type number | Package | Outline version | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HC4514D | ![]() SO24 (SOT137-1) | SOT137-1 | SO-SOJ-WAVE | Reel 13" Q1/T1 CECC | Active | 74HC4514D | 74HC4514D,653 ( 9337 156 70653 ) |
Bulk Pack, CECC | Active | 74HC4514D | 74HC4514D,652 ( 9337 156 70652 ) | ||||
74HC4514DB NRND | ![]() SSOP24 (SOT340-1) | SOT340-1 | SSOP-TSSOP-VSO-REFLOW SSOP-TSSOP-VSO-WAVE | Reel 13" Q1/T1 | Active | HC4514 | 74HC4514DB,118 ( 9351 900 90118 ) |
Bulk Pack | Active | HC4514 | 74HC4514DB,112 ( 9351 900 90112 ) | ||||
74HC4514PW | ![]() TSSOP24 (SOT355-1) | SOT355-1 | SSOP-TSSOP-VSO-WAVE | Reel 13" Q1/T1 | Active | HC4514 | 74HC4514PW,118 ( 9352 624 15118 ) |
Bulk Pack | Active | HC4514 | 74HC4514PW,112 ( 9352 624 15112 ) | ||||
74HCT4514D | ![]() SO24 (SOT137-1) | SOT137-1 | SO-SOJ-WAVE | Reel 13" Q1/T1 CECC | Active | 74HCT4514D | 74HCT4514D,653 ( 9337 156 90653 ) |
Bulk Pack, CECC | Active | 74HCT4514D | 74HCT4514D,652 ( 9337 156 90652 ) | ||||
74HCT4514PW | ![]() TSSOP24 (SOT355-1) | SOT355-1 | SSOP-TSSOP-VSO-WAVE | Reel 13" Q1/T1 | Active | HCT4514 | 74HCT4514PW,118 ( 9352 624 14118 ) |
Bulk Pack | Active | HCT4514 | 74HCT4514PW,112 ( 9352 624 14112 ) |
Quality, reliability & chemical content
Type number | Orderable part number | Chemical content | RoHS / RHF | Leadfree conversion date | EFR | IFR | MTBF (hour) | MSL | MSL leadfree |
---|---|---|---|---|---|---|---|---|---|
74HC4514D | 74HC4514D,653 | 74HC4514D | ![]() ![]() | week 13, 2005 | 84.9 | 6.62 | 1.51E8 | 1 | 1 |
74HC4514D | 74HC4514D,652 | 74HC4514D | ![]() ![]() | week 13, 2005 | 84.9 | 6.62 | 1.51E8 | 1 | 1 |
74HC4514DB NRND | 74HC4514DB,118 | 74HC4514DB | ![]() ![]() | week 12, 2005 | 1 | 1 | |||
74HC4514DB NRND | 74HC4514DB,112 | 74HC4514DB | ![]() ![]() | week 12, 2005 | 1 | 1 | |||
74HC4514PW | 74HC4514PW,118 | 74HC4514PW | ![]() ![]() | week 10, 2005 | 84.9 | 6.62 | 1.51E8 | 1 | 1 |
74HC4514PW | 74HC4514PW,112 | 74HC4514PW | ![]() ![]() | week 10, 2005 | 84.9 | 6.62 | 1.51E8 | 1 | 1 |
74HCT4514D | 74HCT4514D,653 | 74HCT4514D | ![]() ![]() | week 13, 2005 | 84.9 | 6.62 | 1.51E8 | 1 | 1 |
74HCT4514D | 74HCT4514D,652 | 74HCT4514D | ![]() ![]() | week 13, 2005 | 84.9 | 6.62 | 1.51E8 | 1 | 1 |
74HCT4514PW | 74HCT4514PW,118 | 74HCT4514PW | ![]() ![]() | week 10, 2005 | 84.9 | 6.62 | 1.51E8 | 1 | 1 |
74HCT4514PW | 74HCT4514PW,112 | 74HCT4514PW | ![]() ![]() | week 10, 2005 | 84.9 | 6.62 | 1.51E8 | 1 | 1 |
Documentation (14)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT4514 | 4-to-16 line decoder/demultiplexer with input latches | Data sheet | 2018-02-20 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
SOT340-1 | plastic, shrink small outline package; 24 leads; 0.65 mm pitch; 8.2 mm x 5.3 mm x 2 mm body | Outline drawing | 2017-06-12 |
SOT340-1_118 | SSOP24; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 | Packing | 2013-04-05 |
SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT355-1_128 | TSSOP24; Reel pack, SMD, 13" Q4/T2 standard product orientation Orderable part number ending ,128 Ordering code (12NC) ending 128 | Packing | 2016-10-20 |
SOT355-1_118 | TSSOP24; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 | Packing | 2013-04-15 |
SOT355-1 | plastic, thin shrink small outline package; 24 leads; 0.65 mm pitch; 7.8 mm x 4.4 mm x 1.1 mm body | Outline drawing | 2018-10-18 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT137-1_118 | SO24; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 | Packing | 2013-04-12 |
SOT137-1 | plastic, small outline package; 24 leads; 1.27 mm pitch; 15.4 mm x 7.5 mm x 2.65 mm body | Outline drawing | 2018-10-18 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.