74HC(T)595

8-bit serial-in, serial or parallel-out shift register with output latches; 3-state

The 74HC595; 74HCT595 is an 8-bit serial-in/serial or parallel-out shift register with a storage register and 3-state outputs. Both the shift and storage register have separate clocks. The device features a serial input (DS) and a serial output (Q7S) to enable cascading and an asynchronous reset MR input. A LOW on MR will reset the shift register. Data is shifted on the LOW-to-HIGH transitions of the SHCP input. The data in the shift register is transferred to the storage register on a LOW-to-HIGH transition of the STCP input. If both clocks are connected together, the shift register will always be one clock pulse ahead of the storage register. Data in the storage register appears at the output whenever the output enable input (OE) is LOW. A HIGH on OE causes the outputs to assume a high-impedance OFF-state. Operation of the OE input does not affect the state of the registers. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

Features

  • 8-bit serial input
  • 8-bit serial or parallel output
  • Storage register with 3-state outputs
  • Shift register with direct clear
  • 100 MHz (typical) shift out frequency
  • Complies with JEDEC standard no. 7A
  • Input levels:
    • For 74HC595: CMOS level
    • For 74HCT595: TTL level
  • ESD protection:
    • HBM JESD22-A114F exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • Multiple package options
  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Target applications

  • Serial-to-parallel data conversion
  • Remote control holding register

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)No of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC595BQProduction2.0 - 6.0CMOS± 7.8161088low-40~1259112.260DHVQFN16
74HC595DProduction2.0 - 6.0CMOS± 7.8161088low-40~125908.649SO16
74HC595DB
NRND
Not for design in2.0 - 6.0CMOS+/- 7.8161088low-40~12514842.0SSOP16
74HC595PWProduction2.0 - 6.0CMOS± 7.8161088low-40~1251234.152.2TSSOP16
74HCT595BQProduction4.5 - 5.5TTL± 625578low-40~1259112.260DHVQFN16
74HCT595DProduction4.5 - 5.5TTL± 625578low-40~125908.649.3SO16
74HCT595DB
NRND
Not for design in4.5 - 5.5TTL+/- 625578low-40~12514842.0SSOP16
74HCT595PWProduction4.5 - 5.5TTL± 625578low-40~1251234.152.2TSSOP16

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC595BQ
DHVQFN16
(SOT763-1)
SOT763-1Reel 7" Q1/T1ActiveHC59574HC595BQ,115
( 9352 736 79115 )
74HC595D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1Active74HC595D74HC595D,118
( 9350 091 60118 )
Bulk PackActive74HC595D74HC595D,112
( 9350 091 60112 )
74HC595DB
NRND

SSOP16
(SOT338-1)
SOT338-1SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHC59574HC595DB,118
( 9351 652 10118 )
Bulk PackActiveHC59574HC595DB,112
( 9351 652 10112 )
74HC595PW
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
Bulk PackActiveHC59574HC595PW,112
( 9351 885 20112 )
Reel 13" Q1/T1ActiveHC59574HC595PW,118
( 9351 885 20118 )
74HCT595BQ
DHVQFN16
(SOT763-1)
SOT763-1Reel 7" Q1/T1ActiveHCT59574HCT595BQ,115
( 9352 737 33115 )
74HCT595D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1Active74HCT595D74HCT595D,118
( 9350 091 80118 )
Bulk PackActive74HCT595D74HCT595D,112
( 9350 091 80112 )
74HCT595DB
NRND

SSOP16
(SOT338-1)
SOT338-1SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHCT59574HCT595DB,118
( 9351 901 70118 )
Bulk PackActiveHCT59574HCT595DB,112
( 9351 901 70112 )
74HCT595PW
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHCT59574HCT595PW,118
( 9352 009 90118 )
Bulk PackActiveHCT59574HCT595PW,112
( 9352 009 90112 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74HC595PW935188520818

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
74HC595BQ74HC595BQ,11574HC595BQAlways Pb-free84.96.621.51E811
74HC595D74HC595D,11874HC595Dweek 12, 200584.96.621.51E811
74HC595D74HC595D,11274HC595Dweek 12, 200584.96.621.51E811
74HC595DB
NRND
74HC595DB,11874HC595DBweek 12, 200511
74HC595DB
NRND
74HC595DB,11274HC595DBweek 12, 200511
74HC595PW74HC595PW,11274HC595PWweek 10, 200584.96.621.51E811
74HC595PW74HC595PW,11874HC595PWweek 10, 200584.96.621.51E811
74HCT595BQ74HCT595BQ,11574HCT595BQAlways Pb-free84.96.621.51E811
74HCT595D74HCT595D,11874HCT595Dweek 12, 200584.96.621.51E811
74HCT595D74HCT595D,11274HCT595Dweek 12, 200584.96.621.51E811
74HCT595DB
NRND
74HCT595DB,11874HCT595DBweek 12, 200511
74HCT595DB
NRND
74HCT595DB,11274HCT595DBweek 12, 200511
74HCT595PW74HCT595PW,11874HCT595PWweek 10, 200584.96.621.51E811
74HCT595PW74HCT595PW,11274HCT595PWweek 10, 200584.96.621.51E811
Quality and reliability disclaimer

Documentation (23)

File nameTitleTypeDate
74HC_HCT5958-bit serial-in, serial or parallel-out shift register with output latches; 3-stateData sheet2017-06-23
AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
hc595IBIS model of 74HC595IBIS model2018-02-14
nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
hchc Spice modelSPICE model2013-05-06
HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
SOT763-1_115DHVQFN16; Reel pack, SMD, 7" Q1/T1 standard product orientation Orderable part number ending ,115 or X Ordering code (12NC) ending 115Packing2016-07-05
SOT763-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm bodyOutline drawing2018-11-14
SOT109-1_431SO16; Reel sulfur barrier pack, SMD, 13" Q1/T1 standard product orientation Orderable part number ending ,431 or Z Ordering code (12NC) ending 431Packing2016-08-25
SOT109-1_118SO16; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-24
SOT109-1plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm bodyOutline drawing2018-10-18
SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT403-1_623TSSOP16; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 623 or HL; Ordering code (12NC) ending 623Packing2013-05-15
SOT403-1_118TSSOP16; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-08
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT403-1_128TSSOP16; Reel pack; SMD, 13", Turned Q4/T2 180 deg product orientation Orderable part number ending ,128 or HP Ordering code (12NC) ending 128Packing2014-10-14
SOT403-1_653TSSOP16; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 653 or HL; Ordering code (12NC) ending 653Packing2013-05-15
SOT403-1plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.1 mm bodyOutline drawing2018-11-14
SOT338-1_431SSOP16; Reel pack, SMD, 13" Q1/T1 standard product orientation Orderable part number ending ,431 or Z Ordering code (12NC) ending 431Packing2016-10-05
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SSOP-TSSOP-VSO-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
SOT338-1plastic, shrink small outline package; 16 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm bodyOutline drawing2018-10-18

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
hc595IBIS model of 74HC595IBIS model2018-02-14
hchc Spice modelSPICE model2013-05-06

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.