×

Parity Generators/Checkers

Error detection made easy

Parity generators/checkers allow the detection of basic data transmission issues in systems. Our devices offer you a wide supply voltage range and expandable word length.

Key features and benefits

  • Wide supply voltage 2.0 V to 6.0 V
  • Expandable word length

Key applications

  • Error detection

Parametric search

Parity Generators/Checkers
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
74HC280; 74HCT280 9-bit odd/even parity generator/checker ACT
74HC280D 9-bit odd/even parity generator/checker Production
74HCT280D 9-bit odd/even parity generator/checker Production
74HCT280PW 9-bit odd/even parity generator/checker Production
Visit our documentation center for all documentation

Marcom graphics (1)

File name Title Type Date
SSOP14_SOT337-1_mk plastic, shrink small outline package; 14 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body Marcom graphics 2017-01-28

Selection guide (1)

File name Title Type Date
Nexperia_Selection_guide_2022 Nexperia Selection Guide 2022 Selection guide 2022-01-05

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.


Cross reference