Products
Type number | Description | Status | Quick access |
---|---|---|---|
NBM5100 | Coin cell battery life booster with adaptive power optimization | ACT | |
NBM5100ABQ | Coin cell battery life booster with adaptive power optimization | Production | |
NBM5100BBQ | Coin cell battery life booster with adaptive power optimization | Production | |
NBM7100 | Coin cell battery life booster with adaptive power optimization | ACT | |
NBM7100ABQ | Coin cell battery life booster with adaptive power optimization | Production | |
NBM7100BBQ | Coin cell battery life booster with adaptive power optimization | Production | |
NPS4053 | 5.5 V, 55 mOhm load switch with precision adjustable current limit | ACT | |
NPS4053GH | 5.5 V, 55 mOhm load switch with precision adjustable current limit | Production | |
NPS4053GV | 5.5 V, 55 mOhm load switch with precision adjustable current limit | Production | |
NPS4053-Q100 | 5.5 V, 55 mOhm load switch with precision adjustable current limit | ACT | |
NPS4053GH-Q100 | 5.5 V, 55 mOhm load switch with precision adjustable current limit | Production | |
NPS4053GV-Q100 | 5.5 V, 55 mOhm load switch with precision adjustable current limit | Production | |
NEH2000BY | Energy harvesting PMIC | Production | |
NEX10000UB | 80 mA dual output LCD bias power supply | Production | |
NEX10001UB | 220 mA dual output LCD bias power supply | Production | |
NPS1000UP | 0.5 V to 1.0 V, 1.5 A peak, 11 mΩ, load switch | Production |
Marcom graphics (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
SOT8076-1_HWQFN16 | plastic thermal enhanced very very thin Quad Flat packages; no leads; 16 terminals; 0.5 mm pitch; 3.0 × 3.0 × 0.75 mm body | Marcom graphics | 2023-03-06 |
Related videos
Nexperia LCD Power ICs
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.