Key features and benefits
- Clock generation
- Clock division
- Integrated oscillator
- Low power cmos
- TTL compatible inputs
Key applications
- Timing application
- Clocks
Parametric search
Counters / frequency dividers

Parametric search is unavailable.
Products
Type number | Description | Status | Quick access |
---|---|---|---|
74HC161; 74HCT161 | Presettable synchronous 4-bit binary counter; asynchronous reset | ACT | |
74HC161D | Presettable synchronous 4-bit binary counter; asynchronous reset | Production | |
74HC161PW | Presettable synchronous 4-bit binary counter; asynchronous reset | Production | |
74HC191 | Presettable synchronous 4-bit binary up/down counter | ACT | |
74HC191D | Presettable synchronous 4-bit binary up/down counter | Production | |
74HC191DB | Presettable synchronous 4-bit binary up/down counter | Not for design in | |
74HC191PW | Presettable synchronous 4-bit binary up/down counter | Production | |
74HC193; 74HCT193 | Presettable synchronous 4-bit binary up/down counter | ACT | |
74HC193D | Presettable synchronous 4-bit binary up/down counter | Production | |
74HC193PW | Presettable synchronous 4-bit binary up/down counter | Production | |
74HCT193D | Presettable synchronous 4-bit binary up/down counter | Production | |
74HCT193DB | Presettable synchronous 4-bit binary up/down counter | Not for design in | |
74HCT193PW | Presettable synchronous 4-bit binary up/down counter | Production | |
74HC393; 74HCT393 | Dual 4-bit binary ripple counter | ACT | |
74HC393BQ | Dual 4-bit binary ripple counter | Production | |
74HC393D | Dual 4-bit binary ripple counter | Production | |
74HC393PW | Dual 4-bit binary ripple counter | Production | |
74HCT393BQ | Dual 4-bit binary ripple counter | Production | |
74HCT393D | Dual 4-bit binary ripple counter | Production | |
74HCT393PW | Dual 4-bit binary ripple counter | Production | |
74HC40103 | 8-bit synchronous binary down counter | ACT | |
74HC40103D | 8-bit synchronous binary down counter | Production | |
74HC40103PW | 8-bit synchronous binary down counter | Production | |
74HC4020; 74HCT4020 | 14-stage binary ripple counter | ACT | |
74HC4020BQ | 14-stage binary ripple counter | Production | |
74HC4020D | 14-stage binary ripple counter | Production | |
74HC4020DB | 14-stage binary ripple counter | Not for design in | |
74HC4020PW | 14-stage binary ripple counter | Production | |
74HCT4020BQ | 14-stage binary ripple counter | Production | |
74HCT4020D | 14-stage binary ripple counter | Production | |
74HCT4020PW | 14-stage binary ripple counter | Production | |
74HC4024 | 7-stage binary ripple counter | ACT | |
74HC4024D | 7-stage binary ripple counter | Production | |
74HC4040; 74HCT4040 | 12-stage binary ripple counter | ACT | |
74HC4040BQ | 12-stage binary ripple counter | Production | |
74HC4040D | 12-stage binary ripple counter | Production | |
74HC4040PW | 12-stage binary ripple counter | Production | |
74HCT4040BQ | 12-stage binary ripple counter | Production | |
74HCT4040D | 12-stage binary ripple counter | Production | |
74HCT4040PW | 12-stage binary ripple counter | Production | |
74HC4060; 74HCT4060 | 14-stage binary ripple counter with oscillator | ACT | |
74HC4060BQ | 14-stage binary ripple counter with oscillator | Production | |
74HC4060D | 14-stage binary ripple counter with oscillator | Production | |
74HC4060DB | 14-stage binary ripple counter with oscillator | Not for design in | |
74HC4060PW | 14-stage binary ripple counter with oscillator | Production | |
74HCT4060BQ | 14-stage binary ripple counter with oscillator | Production | |
74HCT4060D | 14-stage binary ripple counter with oscillator | Production | |
74HC4520; 74HCT4520 | Dual 4-bit synchronous binary counter | ACT | |
74HC4520D | Dual 4-bit synchronous binary counter | Production | |
74HC4520PW | Dual 4-bit synchronous binary counter | Production | |
74HCT4520D | Dual 4-bit synchronous binary counter | Production | |
74HC590 | 8-bit binary counter with output register; 3-state | ACT | |
74HC590BQ | 8-bit binary counter with output register; 3-state | Production | |
74HC590D | 8-bit binary counter with output register; 3-state | Production | |
74HC590PW | 8-bit binary counter with output register; 3-state | Production | |
74LV393 | Dual 4-bit binary ripple counter | ACT | |
74LV393D | Dual 4-bit binary ripple counter | Production | |
74LV393PW | Dual 4-bit binary ripple counter | Production | |
74LV4060 | 14-stage binary ripple counter with oscillator | ACT | |
74LV4060D | 14-stage binary ripple counter with oscillator | Production | |
74LV4060PW | 14-stage binary ripple counter with oscillator | Production | |
74LVC161 | Presettable synchronous 4-bit binary counter; asynchronous reset | ACT | |
74LVC161BQ | Presettable synchronous 4-bit binary counter; asynchronous reset | Production | |
74LVC161D | Presettable synchronous 4-bit binary counter; asynchronous reset | Production | |
74LVC161DB | Presettable synchronous 4-bit binary counter; asynchronous reset | Not for design in | |
74LVC161PW | Presettable synchronous 4-bit binary counter; asynchronous reset | Production | |
74LVC163 | Presettable synchronous 4-bit binary counter; synchronous reset | ACT | |
74LVC163BQ | Presettable synchronous 4-bit binary counter; synchronous reset | Production | |
74LVC163D | Presettable synchronous 4-bit binary counter; synchronous reset | Production | |
74LVC163PW | Presettable synchronous 4-bit binary counter; synchronous reset | Production | |
HEF4020B | 14-stage binary counter | ACT | |
HEF4020BT | 14-stage binary counter | Production | |
HEF4040B | 12-stage binary ripple counter | ACT | |
HEF4040BT | 12-stage binary ripple counter | Production | |
HEF4520B | Dual binary counter | ACT | |
HEF4520BT | Dual binary counter | Production | |
HEF4521B | 24-stage frequency divider and oscillator | ACT | |
HEF4521BT | 24-stage frequency divider and oscillator | Production | |
HEF4541B | Programmable timer | ACT | |
HEF4541BT | Programmable timer | Production |
Visit our documentation center for all documentation
Marcom graphics (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
DHVQFN14_SOT762-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; no leads; 14 terminals; 0.5 mm pitch; 2.5 mm x 3 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
Selection guide (2) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2021 | Nexperia Selection Guide 2021 | Selection guide | 2021-01-08 |
Nexperia_Selection_guide_2020 | Nexperia Selection Guide 2020 | Selection guide | 2020-01-31 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.
Or contact us for further support.