74HC161; 74HCT161

Presettable synchronous 4-bit binary counter; asynchronous reset

The 74HC161 is a synchronous presettable binary counter with an internal look-head carry. Synchronous operation is provided by having all flip-flops clocked simultaneously on the positive-going edge of the clock (CP). The outputs (Q0 to Q3) of the counters may be preset HIGH or LOW. A LOW at the parallel enable input (PE) disables the counting action and causes the data at the data inputs (D0 to D3) to be loaded into the counter on the positive-going edge of the clock. Preset takes place regardless of the levels at count enable inputs (CEP and CET). A LOW at the master reset input (MR) sets Q0 to Q3 LOW regardless of the levels at input pins CP, PE, CET and CEP (thus providing an asynchronous clear function). The look-ahead carry simplifies serial cascading of the counters. Both CEP and CET must be HIGH to count. The CET input is fed forward to enable the terminal count output (TC). The TC output thus enabled will produce a HIGH output pulse of a duration approximately equal to a HIGH output of Q0. This pulse can be used to enable the next cascaded stage. The maximum clock frequency for the cascaded counters is determined by the CP to TC propagation delay and CEP to CP set-up time, according to the following formula:

fmax= 1 / ( tP(max)(CPtoTC) + tSU(CEPtoCP) ).

Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

Features and benefits

  • Complies with JEDEC standard no. 7A
  • Input levels:
    • For 74HC161: CMOS level
  • Synchronous counting and loading
  • 2 count enable inputs for n-bit cascading
  • Asynchronous reset
  • Positive-edge triggered clock
  • ESD protection: category:
    • HBM JESD22-A114F exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • Multiple package options
  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Applications

Parametrics

Type numberProduct statusVCC (V)Output drive capability (mA)Logic switching levelstpd (ns)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC161DProduction2.0 - 6.0± 5.2CMOS19low-40~125835.241SO16
74HC161PWProduction2.0 - 6.0± 5.2CMOS19low-40~1251162.544.8TSSOP16

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC161D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1 CECCActive74HC161D74HC161D,653
( 9337 145 20653 )
Bulk Pack, CECCActive74HC161D74HC161D,652
( 9337 145 20652 )
74HC161PW
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHC16174HC161PW,118
( 9351 883 20118 )
Bulk PackActiveHC16174HC161PW,112
( 9351 883 20112 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
74HC161D74HC161D,65374HC161Dweek 30, 200484.96.621.51E811
74HC161D74HC161D,65274HC161Dweek 30, 200484.96.621.51E811
74HC161PW74HC161PW,11874HC161PWweek 10, 200584.96.621.51E811
74HC161PW74HC161PW,11274HC161PWweek 10, 200584.96.621.51E811
Quality and reliability disclaimer

Documentation (9)

File nameTitleTypeDate
74HC161Presettable synchronous 4-bit binary counter; asynchronous resetData sheet2018-10-04
AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
hchc Spice modelSPICE model2013-05-06
HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT109-1plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm bodyPackage information2020-04-21
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT403-1plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.1 mm bodyPackage information2020-04-21

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
hchc Spice modelSPICE model2013-05-06

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.