Key features and benefits
- Wide supply voltage range
- Independent asynchronous inputs and outputs
- 3-state outputs
- Cascadable
Key applications
- Data buffers
Parametric search
FIFO registers

Parametric search is unavailable.
Visit our documentation center for all documentation
Brochure (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
Nexperia_document_guide_Logic_translators_201711 | Nexperia Logic Translators | Brochure | 2017-12-05 |
Marcom graphics (1) |
|||
File name | Title | Type | Date |
TSSOP16_SOT403-1_mk | plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
Selection guide (2) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2021 | Nexperia Selection Guide 2021 | Selection guide | 2021-01-08 |
Nexperia_Selection_guide_2020 | Nexperia Selection Guide 2020 | Selection guide | 2020-01-31 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.
Or contact us for further support.