74AHC(T)273

Octal D-type flip-flop with reset; positive-edge trigger

The 74AHC273; 74AHCT273 is a high-speed Si-gate CMOS device and is pin compatible with Low-power Schottky TTL (LSTTL). It is specified in compliance with JEDEC standard No. 7-A.

The 74AHC273; 74AHCT273 has eight edge-triggered, D-type flip-flops with individual D inputs and Q outputs.

The common clock (CP) and master reset (MR) inputs, load and reset (clear) all flip-flops simultaneously.

The state of each D input, one set-up time before the LOW-to-HIGH clock transition, is transferred to the corresponding output (Qn) of the flip-flop.

All outputs will be forced LOW, independent of clock or data inputs, by a LOW on the MR input.

The device is useful for applications where only the true output is required and the clock and master reset are common to all storage elements.

Features

  • Balanced propagation delays
  • All inputs have Schmitt-trigger actions
  • Inputs accept voltages higher than VCC
  • Ideal buffer for MOS microcontroller or memory
  • Common clock and master reset
  • Related product versions:
    • 74AHC377; 74AHCT377 for clock enable version
    • 74AHC373; 74AHCT373 for transparent latch version
    • 74AHC374; 74AHCT374 for 3-state version
  • Input levels:
    • For 74AHC273: CMOS level
    • For 74AHCT273: TTL level
  • ESD protection:
    • HBM EIA/JESD22-A114E exceeds 2000 V
    • MM EIA/JESD22-A115-A exceeds 200 V
    • CDM EIA/JESD22-C101C exceeds 1000 V
  • Multiple package options
  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74AHC273BQProduction2.0 - 5.5CMOS± 84.2165low-40~125789.150DHVQFN20
74AHC273DProduction2.0 - 5.5CMOS± 84.2165low-40~1258527.361SO20
74AHC273PWProduction2.0 - 5.5CMOS± 84.2165low-40~1251004.644.7TSSOP20
74AHCT273BQProduction4.5 - 5.5TTL± 84.0120low-40~125789.150DHVQFN20
74AHCT273DProduction4.5 - 5.5TTL± 84.0120low-40~1258527.361SO20
74AHCT273PWProduction4.5 - 5.5TTL± 84.0120low-40~1251004.644.7TSSOP20

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHC273BQ
DHVQFN20
(SOT764-1)
SOT764-1Reel 7" Q1/T1ActiveAHC27374AHC273BQ,115
( 9352 730 49115 )
74AHC273D
SO20
(SOT163-1)
SOT163-1Reel 13" Q1/T1Active74AHC273D74AHC273D,118
( 9352 635 92118 )
Bulk PackActive74AHC273D74AHC273D,112
( 9352 635 92112 )
74AHC273PW
TSSOP20
(SOT360-1)
SOT360-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveAHC27374AHC273PW,118
( 9352 635 93118 )
Bulk PackActiveAHC27374AHC273PW,112
( 9352 635 93112 )
74AHCT273BQ
DHVQFN20
(SOT764-1)
SOT764-1Reel 7" Q1/T1ActiveAHCT27374AHCT273BQ,115
( 9352 737 35115 )
74AHCT273D
SO20
(SOT163-1)
SOT163-1Reel 13" Q1/T1Active74AHCT273D74AHCT273D,118
( 9352 635 90118 )
74AHCT273PW
TSSOP20
(SOT360-1)
SOT360-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveAHCT27374AHCT273PW,118
( 9352 635 91118 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74AHCT273D9352635901122018-12-312019-06-3074AHCT273D
    74AHCT273PW9352635911122018-12-312019-06-3074AHCT273PW

      Quality, reliability & chemical content

      Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
      74AHC273BQ74AHC273BQ,11574AHC273BQAlways Pb-free84.96.621.51E811
      74AHC273D74AHC273D,11874AHC273Dweek 30, 200484.96.621.51E811
      74AHC273D74AHC273D,11274AHC273Dweek 30, 200484.96.621.51E811
      74AHC273PW74AHC273PW,11874AHC273PWweek 5, 200584.96.621.51E811
      74AHC273PW74AHC273PW,11274AHC273PWweek 5, 200584.96.621.51E811
      74AHCT273BQ74AHCT273BQ,11574AHCT273BQAlways Pb-free84.96.621.51E811
      74AHCT273D74AHCT273D,11874AHCT273Dweek 30, 200484.96.621.51E811
      74AHCT273PW74AHCT273PW,11874AHCT273PWweek 7, 200584.96.621.51E811
      Quality and reliability disclaimer

      Documentation (13)

      File nameTitleTypeDate
      74AHC_AHCT273Octal D-type flip-flop with reset; positive-edge triggerData sheet2017-07-20
      ahct273ahct273 IBIS modelIBIS model2013-04-07
      ahc273ahc273 IBIS modelIBIS model2013-04-07
      nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
      SOT764-1_115DHVQFN20; Reel pack; SMD, 7" Q1/T1 Standard product orientation Orderable part number ending ,115 or X Ordering code (12NC) ending 115Packing2013-04-23
      SOT764-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm bodyOutline drawing2018-11-14
      SOT360-1_118TSSOP20; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-15
      SOT360-1plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm bodyOutline drawing2018-10-18
      SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
      SOT163-1_115Tape reel SMD; standard product orientation 12NC ending 115Packing2013-04-25
      SOT163-1_118SO20; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-15
      SOT163-1_518SO20; Reel dry pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,518 or Y Ordering code (12NC) ending 518Packing2014-12-16
      SOT163-1plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm bodyOutline drawing2018-10-18

      Support

      If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

      Models

      File nameTitleTypeDate
      ahct273ahct273 IBIS modelIBIS model2013-04-07
      ahc273ahc273 IBIS modelIBIS model2013-04-07

      Sample

      As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

      Sample orders normally take 2-4 days for delivery.

      If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.