74ALVC162835

18-bit registered driver with 30 Ω termination resistors (3‑state)

The 74ALVC162835A is an 18-bit universal bus driver. Data flow is controlled by output enable (OE), latch enable (LE) and clock inputs (CP).

When LE is HIGH, the A to Y data flow is transparent. When LE is LOW and CP is held at LOW or HIGH, the data is latched; on the LOW to HIGH transient of CP the A‑data is stored in the latch/flip‑flop.

The 74ALVC162835A is designed with 30 Ω series resistors in both HIGH or LOW output stages.

When OE is LOW the outputs are active. When OE is HIGH, the outputs go to the high impedance OFF-state. Operation of the OE input does not affect the state of the latch/flip‑flop.

To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Features

  • Wide supply voltage range of 1.2 V to 3.6 V
  • Complies with JEDEC standard no. 8-1A
  • CMOS low power consumption
  • Direct interface with TTL levels
  • Current drive ±12 mA at 3.0 V
  • MULTIBYTETM flow-through standard pin-out architecture
  • Low inductance multiple VCC and GND pins for minimum noise and ground bounce
  • Output drive capability 50 Ω transmission lines @ 85 °C
  • Integrated 30 Ω termination resistors
  • Diode clamps to VCC and GND on all inputs
  • Input diodes to accommodate strong drivers

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)No of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Package name
74ALVC162835ADGGProduction1.65 - 3.6LVTTL± 246.018low-40~859321.0TSSOP56

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74ALVC162835ADGG
TSSOP56
(SOT364-1)
SOT364-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1Active74ALVC162835A74ALVC162835ADGG:1
( 9352 673 00118 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74ALVC162835ADGG9352673001122018-12-312019-06-3074ALVC162835ADGG

    Quality, reliability & chemical content

    Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
    74ALVC162835ADGG74ALVC162835ADGG:174ALVC162835ADGGweek 40, 2005123.83.872.58E811
    Quality and reliability disclaimer

    Documentation (5)

    File nameTitleTypeDate
    74ALVC162835A18-bit registered driver with 30 Ohm termination resistors; 3-stateData sheet2017-10-12
    nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
    SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
    SOT364-1_118TSSOP56; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-15
    SOT364-1plastic, thin shrink small outline package; 56 leads; 0.5 mm pitch; 14 mm x 6.1 mm x 1.2 mm bodyOutline drawing2018-10-18

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Ordering, pricing & availability

    Sample

    As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

    Sample orders normally take 2-4 days for delivery.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.