Key features and benefits
- Simple control interface
- Power on reset
- Dual devices with separate reset inputs
- Negative or positive edge triggered
- CMOS low power
Key applications
- Timing delays in control circuits
Parametric search
Multivibrators

Parametric search is unavailable.
Products
Type number | Description | Status | Quick access |
---|---|---|---|
74AHC123A; 74AHCT123A | Dual retriggerable monostable multivibrator with reset | ACT | |
74AHC123ABQ | Dual retriggerable monostable multivibrator with reset | Production | |
74AHC123AD | Dual retriggerable monostable multivibrator with reset | Production | |
74AHC123APW | Dual retriggerable monostable multivibrator with reset | Production | |
74AHCT123ABQ | Dual retriggerable monostable multivibrator with reset | Production | |
74AHCT123AD | Dual retriggerable monostable multivibrator with reset | Production | |
74AHCT123APW | Dual retriggerable monostable multivibrator with reset | Production | |
74HC123; 74HCT123 | Dual retriggerable monostable multivibrator with reset | ACT | |
74HC123BQ | Dual retriggerable monostable multivibrator with reset | Production | |
74HC123D | Dual retriggerable monostable multivibrator with reset | Production | |
74HC123DB | Dual retriggerable monostable multivibrator with reset | Not for design in | |
74HC123PW | Dual retriggerable monostable multivibrator with reset | Production | |
74HCT123D | Dual retriggerable monostable multivibrator with reset | Production | |
74HCT123DB | Dual retriggerable monostable multivibrator with reset | Not for design in | |
74HCT123PW | Dual retriggerable monostable multivibrator with reset | Production | |
74HC221; 74HCT221 | Dual non-retriggerable monostable multivibrator with reset | ACT | |
74HCT221D | Dual non-retriggerable monostable multivibrator with reset | Production | |
74HC423 | Dual retriggerable monostable multivibrator with reset | ACT | |
74HC423BQ | Dual retriggerable monostable multivibrator with reset | Production | |
74HC423D | Dual retriggerable monostable multivibrator with reset | Production | |
74HC4538 | Dual retriggerable precision monostable multivibrator | ACT | |
74HC4538D | Dual retriggerable precision monostable multivibrator | Production | |
74HC4538DB | Dual retriggerable precision monostable multivibrator | Not for design in | |
74HC4538PW | Dual retriggerable precision monostable multivibrator | Production | |
74HCT4538 | Dual retriggerable precision monostable multivibrator | ACT | |
74HCT4538D | Dual retriggerable precision monostable multivibrator | Production | |
74HCT4538PW | Dual retriggerable precision monostable multivibrator | Production | |
74LV123 | Dual retriggerable monostable multivibrator with reset | ACT | |
74LV123BQ | Dual retriggerable monostable multivibrator with reset | Production | |
74LV123D | Dual retriggerable monostable multivibrator with reset | Production | |
74LV123DB | Dual retriggerable monostable multivibrator with reset | Not for design in | |
74LV123PW | Dual retriggerable monostable multivibrator with reset | Production | |
74LVC1G123 | Single retriggerable monostable multivibrator; Schmitt trigger inputs | ACT | |
74LVC1G123DC | Single retriggerable monostable multivibrator; Schmitt trigger inputs | Production | |
74LVC1G123DP | Single retriggerable monostable multivibrator; Schmitt trigger inputs | Production | |
74LVC1G123GN | Single retriggerable monostable multivibrator; Schmitt trigger inputs | Production | |
74LVC1G123GS | Single retriggerable monostable multivibrator; Schmitt trigger inputs | Production | |
74LVC1G123GT | Single retriggerable monostable multivibrator; Schmitt trigger inputs | Production | |
HEF4047B | Monostable/astable multivibrator | ACT | |
HEF4047BT | Monostable/astable multivibrator | Production | |
HEF4528B | Dual monostable multivibrator | ACT | |
HEF4528BT | Dual monostable multivibrator | Production | |
HEF4538B | Dual precision monostable multivibrator | ACT | |
HEF4538BT | Dual precision monostable multivibrator | Production |
Visit our documentation center for all documentation
Marcom graphics (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
DHVQFN16_SOT763-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
Selection guide (2) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2021 | Nexperia Selection Guide 2021 | Selection guide | 2021-01-08 |
Nexperia_Selection_guide_2020 | Nexperia Selection Guide 2020 | Selection guide | 2020-01-31 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.
Or contact us for further support.