Key features and benefits
- Wide supply voltage 3.0 to 6.0 V
- Max. frequency up to 17 MHz (typ.)
- Low power consumption
- Excellent VCO frequency linearity
- Choice of phase comparators
- User configurable
Key applications
- FM modulation and demodulation
- Frequency synthesis and multiplication
- Clock recovery
- Data synchronization and conditioning
- Voltage-to-frequency conversion
- Motor-speed control.interface
Parametric search
Phase Locked Loops

Parametric search is unavailable.
Products
Type number | Description | Status | Quick access |
---|---|---|---|
74HC4046A; 74HCT4046A | Phase-locked-loop with VCO | ACT | |
74HC4046AD | Phase-locked-loop with VCO | Production | |
74HC4046ADB | Phase-locked-loop with VCO | Not for design in | |
74HC4046APW | Phase-locked-loop with VCO | Production | |
74HCT4046AD | Phase-locked-loop with VCO | Production | |
74HCT4046ADB | Phase-locked-loop with VCO | Not for design in | |
HEF4046B | Phase-locked loop | ACT | |
HEF4046BT | Phase-locked loop | Production |
Visit our documentation center for all documentation
Marcom graphics (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
SO16_SOT109-1_mk | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body | Marcom graphics | 2017-01-28 |
Selection guide (2) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2021 | Nexperia Selection Guide 2021 | Selection guide | 2021-01-08 |
Nexperia_Selection_guide_2020 | Nexperia Selection Guide 2020 | Selection guide | 2020-01-31 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.
Or contact us for further support.