Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

SOT669

LFPAK bipolar transistors

Marketing summary

Features and benefits

  • 25 types in single and double configurations: up to VCEO = 100 V; IC = 15 A
  • High power dissipation Ptot
  • Suitable for high-temperature applications; up to 175 °C
  • Space-saving: 5 x 6 mm package outline is half the size of equivalent transistors in DPAK, SOT223 and other packages
  • Low profile of 1 mm
  • High reliablity and mechanical ruggedness thanks to solid-copper clip, no wires
  • High energy efficiency due to less heat generation
  • AEC-Q101 qualified
  • Future-proof, growing portfolio
  • Double types available in 5% / 10% matching

Applications

  • Power management
  • Motor drive
  • LED driver
  • Relay replacement
  • Load switches
  • Linear mode voltage regulator
  • Backlight applications

Parametrics

Type number Package version Package name Product status VCEO [max] (V) IC [max] (A) hFE [min] hFE [typ] channel type (e)
PHPT60406NY-Q SOT669 LFPAK56; Power-SO8 Production 40 6 230 350 NPN
PHPT60406PY-Q SOT669 LFPAK56; Power-SO8 Production -40 -6 210 300 PNP
PHPT60410NY-Q SOT669 LFPAK56; Power-SO8 Production 40 10 230 370 NPN
PHPT60410PY-Q SOT669 LFPAK56; Power-SO8 Production -40 -10 240 350 PNP
PHPT60415NY-Q SOT669 LFPAK56; Power-SO8 Production 40 15 250 410 NPN
PHPT60415PY-Q SOT669 LFPAK56; Power-SO8 Production -40 -15 200 340 PNP
PHPT60603NY-Q SOT669 LFPAK56; Power-SO8 Production 60 3 200 400 NPN
PHPT60603PY-Q SOT669 LFPAK56; Power-SO8 Production -60 -3 150 250 PNP
PHPT60606NY-Q SOT669 LFPAK56; Power-SO8 Production 60 6 240 390 NPN
PHPT60606PY-Q SOT669 LFPAK56; Power-SO8 Production -60 -6 120 200 PNP
PHPT60610NY-Q SOT669 LFPAK56; Power-SO8 Production 60 10 240 410 NPN
PHPT60610PY-Q SOT669 LFPAK56; Power-SO8 Production -60 -10 120 215 PNP
PHPT61003NY-Q SOT669 LFPAK56; Power-SO8 Production 100 3 150 250 NPN
PHPT61003PY-Q SOT669 LFPAK56; Power-SO8 Production -100 -3 150 220 PNP
PHPT61006NY-Q SOT669 LFPAK56; Power-SO8 Production 100 6 140 260 NPN
PHPT61006PY-Q SOT669 LFPAK56; Power-SO8 Production -100 -6 170 305 PNP
PHPT61010NY-Q SOT669 LFPAK56; Power-SO8 Production 100 10 150 275 NPN
PHPT61010PY-Q SOT669 LFPAK56; Power-SO8 Production -100 -10 180 330 PNP

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PHPT60406NY-Q PHPT60406NY-QX
(934669200115)
Active 0406NAB SOT669
LFPAK56; Power-SO8
(SOT669)
SOT669 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115
PHPT60406PY-Q PHPT60406PY-QX
(934669201115)
Active 0406PAB SOT669
LFPAK56; Power-SO8
(SOT669)
SOT669 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115
PHPT60410NY-Q PHPT60410NY-QX
(934669216115)
Active 0410NAB SOT669
LFPAK56; Power-SO8
(SOT669)
SOT669 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115
PHPT60410PY-Q PHPT60410PY-QX
(934669217115)
Active 0410PAB SOT669
LFPAK56; Power-SO8
(SOT669)
SOT669 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115
PHPT60415NY-Q PHPT60415NY-QX
(934669179115)
Active 0415NAB SOT669
LFPAK56; Power-SO8
(SOT669)
SOT669 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115
PHPT60415PY-Q PHPT60415PY-QX
(934669180115)
Active 0415PAB SOT669
LFPAK56; Power-SO8
(SOT669)
SOT669 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115
PHPT60603NY-Q PHPT60603NY-QX
(934669197115)
Active 0603NAB SOT669
LFPAK56; Power-SO8
(SOT669)
SOT669 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115
PHPT60603PY-Q PHPT60603PY-QX
(934669198115)
Active 0603PAB SOT669
LFPAK56; Power-SO8
(SOT669)
SOT669 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115
PHPT60606NY-Q PHPT60606NY-QX
(934669202115)
Active 0606NAB SOT669
LFPAK56; Power-SO8
(SOT669)
SOT669 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115
PHPT60606PY-Q PHPT60606PY-QX
(934669204115)
Active 0606PAB SOT669
LFPAK56; Power-SO8
(SOT669)
SOT669 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115
PHPT60610NY-Q PHPT60610NY-QX
(934669218115)
Active 0610NAB SOT669
LFPAK56; Power-SO8
(SOT669)
SOT669 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115
PHPT60610PY-Q PHPT60610PY-QX
(934669222115)
Active 0610PAB SOT669
LFPAK56; Power-SO8
(SOT669)
SOT669 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115
PHPT61003NY-Q PHPT61003NY-QX
(934669199115)
Active 1003NAB SOT669
LFPAK56; Power-SO8
(SOT669)
SOT669 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115
PHPT61003PY-Q PHPT61003PY-QX
(934669158115)
Active 1003PAB SOT669
LFPAK56; Power-SO8
(SOT669)
SOT669 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115
PHPT61006NY-Q PHPT61006NY-QX
(934669214115)
Active 1006NAB SOT669
LFPAK56; Power-SO8
(SOT669)
SOT669 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115
PHPT61006PY-Q PHPT61006PY-QX
(934669215115)
Active 1006PAB SOT669
LFPAK56; Power-SO8
(SOT669)
SOT669 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115
PHPT61010NY-Q PHPT61010NY-QX
(934669223115)
Active 1010NAB SOT669
LFPAK56; Power-SO8
(SOT669)
SOT669 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115
PHPT61010PY-Q PHPT61010PY-QX
(934669224115)
Active 1010PAB SOT669
LFPAK56; Power-SO8
(SOT669)
SOT669 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PHPT60406NY-Q PHPT60406NY-QX PHPT60406NY-Q rohs rhf
PHPT60406PY-Q PHPT60406PY-QX PHPT60406PY-Q rohs rhf
PHPT60410NY-Q PHPT60410NY-QX PHPT60410NY-Q rohs rhf
PHPT60410PY-Q PHPT60410PY-QX PHPT60410PY-Q rohs rhf
PHPT60415NY-Q PHPT60415NY-QX PHPT60415NY-Q rohs rhf
PHPT60415PY-Q PHPT60415PY-QX PHPT60415PY-Q rohs rhf
PHPT60603NY-Q PHPT60603NY-QX PHPT60603NY-Q rohs rhf
PHPT60603PY-Q PHPT60603PY-QX PHPT60603PY-Q rohs rhf
PHPT60606NY-Q PHPT60606NY-QX PHPT60606NY-Q rohs rhf
PHPT60606PY-Q PHPT60606PY-QX PHPT60606PY-Q rohs rhf
PHPT60610NY-Q PHPT60610NY-QX PHPT60610NY-Q rohs rhf
PHPT60610PY-Q PHPT60610PY-QX PHPT60610PY-Q rohs rhf
PHPT61003NY-Q PHPT61003NY-QX PHPT61003NY-Q rohs rhf
PHPT61003PY-Q PHPT61003PY-QX PHPT61003PY-Q rohs rhf
PHPT61006NY-Q PHPT61006NY-QX PHPT61006NY-Q rohs rhf
PHPT61006PY-Q PHPT61006PY-QX PHPT61006PY-Q rohs rhf
PHPT61010NY-Q PHPT61010NY-QX PHPT61010NY-Q rohs rhf
PHPT61010PY-Q PHPT61010PY-QX PHPT61010PY-Q rohs rhf
Quality and reliability disclaimer

Documentation (11)

File name Title Type Date
AN11641 Relay replacement by Nexperia high-power bipolar transistors in LFPAK56 Application note 2024-07-25
AN90063 Questions about package outline drawings Application note 2025-10-21
Nexperia_document_brochure_DPAK_LFPAK_BJT_2021 Bipolar power transistors in DPAK and LFPAK - ensure the best fit for your power circuitry Brochure 2021-06-24
SOT669 3D model for products with SOT669 package Design support 2017-06-30
Nexperia_Document_Leaflet_DPAK_LFPAKBJT_CHN_2021 Nexperia Document Leaflet DPAK LFPAK BJT CHN 2021 Leaflet 2021-08-06
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
LFPAK56D_SOT1205_mk plastic, single ended surface mounted package (LFPAK56D); 8 leads; 1.27 mm pitch; 4.7 mm x 5.3 mm x 1.05 mm body Marcom graphics 2017-01-28
LFPAK56_POWER-SO8_SOT669_mk plastic, single-ended surface-mounted package; 4 terminals; 4.9 mm x 4.45 mm x 1 mm body Marcom graphics 2017-01-28
SOT669 plastic, single-ended surface-mounted package; 4 terminals Package information 2025-03-20
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT669 3D model for products with SOT669 package Design support 2017-06-30

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.