PBLS4002Y; PBLS4002V

40 V PNP BISS loadswitch

PNP low VCEsat Breakthrough In Small Signal (BISS) transistor and NPN Resistor- Equipped Transistor (RET) in one package.

Features

  • Low VCEsat (BISS) and resistor-equipped transistor in one package
  • Low threshold voltage (<1 V) compared to MOSFET
  • Low drive power required
  • Space-saving solution
  • Reduction of component count
  • AEC-Q101 qualified

Target applications

  • Supply line switches
  • Battery charger switches
  • High-side switches for LEDs, drivers and backlights
  • Portable equipment

Parametrics

Type numberPackage versionPackage nameSize (mm)transistor polarityPtot [max] (mW)VCEO [max] (V)VCEsat [max] (mV)VCEsat [max] (trans 2) (mV)RCEsat@IC [max]; IC/IB =10 [typ] (mOhm)hFE [min]fT [typ] (MHz)
PBLS4002YSOT363TSSOP62.1 x 1.25 x 0.95NPN/PNP30050-150-35044030100

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PBLS4002Y
TSSOP6
(SOT363)
SOT363Reel 7" Q1/T1ActiveS2%PBLS4002Y,115
( 9340 586 45115 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
PBLS4002YPBLS4002Y,115PBLS4002YAlways Pb-free95.00.442.27E911
Quality and reliability disclaimer

Documentation (7)

File nameTitleTypeDate
PBLS4002Y_PBLS4002V40 V PNP BISS loadswitchData sheet2009-02-18
SOT363_165TSSOP6; reel pack; reversed product orientation; 12NC ending 165Packing2012-11-20
SOT363_125Tape reel SMD; reversed product orientation 12NC ending 125Packing2012-11-20
SOT363_135TSSOP6; Tape reel SMD; standard product orientation 12NC ending 135Packing2012-11-20
MAR_SOT363MAR_SOT363 TopmarkTop marking2013-06-03
SOT363_115TSSOP6; Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-15
SOT363plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm bodyOutline drawing2018-11-14

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.