PEMH10; PUMH10

NPN/NPN resistor-equipped transistors; R1 = 2.2 kΩ, R2 = 47 kΩ

NPN/NPN Resistor-Equipped Transistors (RET) in Surface-Mounted Device (SMD) plastic packages.

Features

  • 100 mA output current capability
  • Built-in bias resistors
  • Simplifies circuit design
  • Reduces component count
  • Reduces pick and place costs
  • AEC-Q101 qualified

Target applications

  • Low current peripheral driver
  • Control of IC inputs
  • Replaces general-purpose transistors in digital applications

Parametrics

Type numberPackage versionPackage nameSize (mm)channel typePtot (mW)R2 (typ) (kΩ)IC [max] (mA)R1 (typ) (kΩ)VCEO (V)
PEMH10SOT666SOT6661.6 x 1.2 x 0.55NPN/NPN300471002.250
PUMH10SOT363TSSOP62.1 x 1.25 x 0.95NPN/NPN300471002.250

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PEMH10

(SOT666)
SOT666Reel 7" Q1/T1Active10PEMH10,115
( 9340 567 70115 )
PUMH10
TSSOP6
(SOT363)
SOT363Reel 7" Q3/T4, ReverseActiveH%0PUMH10,125
( 9340 561 89125 )
Reel 7" Q1/T1ActiveH%0PUMH10,115
( 9340 561 89115 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PUMH10/ZL
TSSOP6
(SOT363)
SOT363Reel 7" Q3/T4, ReverseWithdrawn / End-of-lifeStandard MarkingPUMH10/ZLH
( 9340 698 02125 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PEMH10/DG934061838115
PUMH10/A2934062883115
PUMH10/ZL9340698021252017-05-312017-11-30PUMH10
    PUMH10/ZL9340698021152017-05-312017-11-30PUMH10

      Quality, reliability & chemical content

      Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
      PEMH10PEMH10,115PEMH10Always Pb-free95.00.442.27E911
      PUMH10PUMH10,125PUMH10week 23, 200395.00.442.27E911
      PUMH10PUMH10,115PUMH10week 23, 200395.00.442.27E911

      The variants in the table below are discontinued. See the table Discontinuation information for more information.

      Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
      PUMH10/ZLPUMH10/ZLHnotAvailableAlways Pb-free95.00.442.27E911
      Quality and reliability disclaimer

      Documentation (13)

      File nameTitleTypeDate
      PEMH10_PUMH10NPN/NPN resistor-equipped transistors; R1 = 2.2 kΩ, R2 = 47kΩData sheet2011-12-23
      LSYMTRALetter Symbols - Transistors; GeneralDesign support1999-05-06
      Nexperia_Selection_guide_2020Nexperia Selection Guide 2020Selection guide2020-01-31
      SOT363_165TSSOP6; reel pack; reversed product orientation; 12NC ending 165Packing2012-11-20
      SOT363_135TSSOP6; Tape reel SMD; standard product orientation 12NC ending 135Packing2012-11-20
      MAR_SOT363MAR_SOT363 TopmarkTop marking2013-06-03
      SOT363_115TSSOP6; Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-15
      SOT363plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm bodyOutline drawing2018-11-14
      SOT363_125TSSOP6 ; Reel pack for SMD, 7"; Q3/T4 product orientationPacking2020-02-14
      SOT666_115Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-29
      SOT666_125Tape reel SMD; reversed product orientation 12NC ending 125Packing2012-11-29
      SOT666_315Tape reel SMD; standard product orientation 12NC ending 315Packing2012-11-29
      SOT666plastic, surface-mounted package; 6 leads; 0.5 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm bodyOutline drawing2019-06-18

      Support

      If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

      Ordering, pricing & availability

      Sample

      As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

      Sample orders normally take 2-4 days for delivery.

      If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.