PEMH20; PUMH20 (Automotive)

NPN/NPN resistor-equipped transistors; R1 = 2.2 kOhm, R2 = 2.2 kOhm

NPN/NPN resistor-equipped transistors.

Features

  • Built-in bias resistors
  • Simplifies circuit design
  • Reduces component count
  • Reduces pick and place costs
  • AEC-Q101 qualified

Target applications

  • Low current peripheral driver
  • Control of IC inputs
  • Replaces general-purpose transistors in digital applications

Parametrics

Type numberPackage versionPackage nameSize (mm)channel typePtot (mW)R2 (typ) (kΩ)IC [max] (mA)R1 (typ) (kΩ)VCEO (V)
PEMH20SOT666SOT6661.6 x 1.2 x 0.55NPN/NPN3002.21002.250
PUMH20SOT363TSSOP62.1 x 1.25 x 0.95NPN/NPN3002.21002.250

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PEMH20

(SOT666)
SOT666Reel 7" Q1/T1Active6KPEMH20,115
( 9340 589 34115 )
PUMH20
TSSOP6
(SOT363)
SOT363Reel 7" Q1/T1ActiveH7%PUMH20,115
( 9340 579 02115 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
PEMH20PEMH20,115PEMH20Always Pb-free95.00.442.27E911
PUMH20PUMH20,115PUMH20Always Pb-free95.00.442.27E911
Quality and reliability disclaimer

Documentation (13)

File nameTitleTypeDate
PEMH20_PUMH20NPN/NPN resistor-equipped transistors; R1 = 2.2 kOhm, R2 = 2.2 kOhmData sheet2009-11-23
LSYMTRALetter Symbols - Transistors; GeneralDesign support1999-05-06
Nexperia_Selection_guide_2020Nexperia Selection Guide 2020Selection guide2020-01-31
SOT363_165TSSOP6; reel pack; reversed product orientation; 12NC ending 165Packing2012-11-20
SOT363_135TSSOP6; Tape reel SMD; standard product orientation 12NC ending 135Packing2012-11-20
MAR_SOT363MAR_SOT363 TopmarkTop marking2013-06-03
SOT363_115TSSOP6; Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-15
SOT363plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm bodyOutline drawing2018-11-14
SOT363_125TSSOP6 ; Reel pack for SMD, 7"; Q3/T4 product orientationPacking2020-02-14
SOT666_115Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-29
SOT666_125Tape reel SMD; reversed product orientation 12NC ending 125Packing2012-11-29
SOT666_315Tape reel SMD; standard product orientation 12NC ending 315Packing2012-11-29
SOT666plastic, surface-mounted package; 6 leads; 0.5 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm bodyOutline drawing2019-06-18

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.