PMEG6010CE (Automotive)

1 A very low VF MEGA Schottky barrier rectifiers

Planar Maximum Efficiency General Application (MEGA) Schottky barrier rectifiers with an integrated guard ring for stress protection, encapsulated in small and flat lead Surface-Mounted Device (SMD) plastic packages.

Features and benefits

  • Forward current: IF ≤ 1 A
  • Reverse voltage: VR ≤ 60 V
  • Very low forward voltage
  • Small and flat lead SMD plastic packages
  • AEC-Q101 qualified

Applications

  • Low voltage rectification
  • High efficiency DC-to-DC conversion
  • Switch mode power supply
  • Reverse polarity protection
  • Low power consumption applications

Parametrics

Type numberPackage versionPackage nameSize (mm)VR [max] (V)IF [max] (A)Number of functionsConfigurationIR [max] (µA)Cd [max] (pF)
PMEG6010CEHSOD123FSOD123F2.6 x 1.6 x 1.1601singlesingle5068
PMEG6010CEJSOD323FSC-901.7 x 1.25 x 0.7601singlesingle5068

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PMEG6010CEH

(SOD123F)
SOD123FREFLOW_BG-BD-1
Reel 7” Q1/T1 or Q2/T3ActiveCAPMEG6010CEH,115
( 9340 610 56115 )
PMEG6010CEJ
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
Reel 7” Q1/T1 or Q2/T3ActiveEQPMEG6010CEJ,115
( 9340 595 12115 )
Reel 13” or 11 ¼” Q1/T1 ActiveEQPMEG6010CEJF
( 9340 595 12135 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PMEG6010CEH934061056118
PMEG6010CEJ934059512145
PMEG6010CEJ/A2934062948115
PMEG6010CEJ/DG934062325115

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateMSLMSL leadfree
PMEG6010CEHPMEG6010CEH,115PMEG6010CEHAlways Pb-free11
PMEG6010CEJPMEG6010CEJ,115PMEG6010CEJAlways Pb-free11
PMEG6010CEJPMEG6010CEJFPMEG6010CEJweek 25, 201911
Quality and reliability disclaimer

Documentation (7)

File nameTitleTypeDate
PMEG6010CEH_PMEG6010CEJ1 A very low VF MEGA Schottky barrier rectifiersData sheet2018-08-07
Nexperia_Selection_guide_2020Nexperia Selection Guide 2020Selection guide2020-01-31
Nexperia_Selection_guide_2021Nexperia Selection Guide 2021Selection guide2021-01-08
SOD323Fplastic, surface-mounted package; 2 leads; 1.7 mm x 1.25 mm x 0.7 mm bodyPackage information2020-04-21
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
SOD123Fplastic, surface-mounted package; 2 leads; 2.6 mm x 1.6 mm x 1.1 mm bodyPackage information2020-04-21
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.