Features and benefits
- Very low dynamic impedance at low currents: approximately 1/20 of conventional series
- Hard breakdown knee
- Low noise: approximately 1/10 of conventional series
- Total power dissipation: max. 250 mW
- Small tolerances of VZ
- Working voltage range: nominal 5.00 to 6.80 V
- Non-repetitive peak reverse power dissipation: maximal 30 W.
- AEC-Q101 qualified
Applications
- Low current, low power, low noise applications
- CMOS RAM back-up circuits
- Voltage stabilizers
- Voltage limiters
- Smoke detector relays.
Parametrics
Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [max] (V) | IF [max] (mA) | VZ [min] (V) | Ptot (mW) | PZSM (W) | Configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|
PLVA650A | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5 | 0.25 | 0.2 V | 5.2 | 250 | 4.8 | 250 | 30 | single |
PLVA653A | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5 | 0.25 | 0.2 V | 5.5 | 250 | 5.1 | 250 | 30 | single |
PLVA656A | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.6 | 0.25 | 0.2 V | 5.8 | 250 | 5.4 | 250 | 30 | single |
PLVA659A | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.9 | 0.25 | 0.2 V | 6.1 | 250 | 5.7 | 250 | 30 | single |
PLVA662A | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.2 | 0.25 | 0.2 V | 6.4 | 250 | 6 | 250 | 30 | single |
PLVA665A | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.5 | 0.25 | 0.2 V | 6.7 | 250 | 6.3 | 250 | 30 | single |
PLVA668A | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.8 | 0.25 | 0.2 V | 7 | 250 | 6.6 | 250 | 30 | single |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
PLVA650A | ![]() (SOT23) | SOT23 | Reel 7" Q3/T4 | Active | %9A | PLVA650A,215 ( 9340 173 40215 ) | |
PLVA653A | ![]() (SOT23) | SOT23 | Reel 7" Q3/T4 | Active | %9B | PLVA653A,215 ( 9340 173 50215 ) | |
PLVA656A | ![]() (SOT23) | SOT23 | Reel 7" Q3/T4 | Active | %9C | PLVA656A,215 ( 9340 173 60215 ) | |
PLVA659A | ![]() (SOT23) | SOT23 | Reel 11" Q3/T4, LargePack | Active | %9D | PLVA659AVL ( 9340 173 70235 ) | |
Reel 7" Q3/T4 | Active | %9D | PLVA659A,215 ( 9340 173 70215 ) | ||||
PLVA662A | ![]() (SOT23) | SOT23 | Reel 7" Q3/T4 | Active | %9E | PLVA662A,215 ( 9340 173 80215 ) | |
PLVA665A | ![]() (SOT23) | SOT23 | Reel 7" Q3/T4 | Active | %9F | PLVA665A,215 ( 9340 173 90215 ) | |
PLVA668A | ![]() (SOT23) | SOT23 | Reel 7" Q3/T4 | Active | %9G | PLVA668A,215 ( 9340 174 00215 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
PLVA650A/A2 | 934063057215 | |||||
PLVA650A/ZL | 934069993215 | 2017-12-31 | 2018-06-30 | PLVA650A/ZL | ||
PLVA656A/A2 | 934063058215 | |||||
PLVA656A/B | 934059566215 | |||||
PLVA656A/C | 934060348215 | |||||
PLVA656A/G | 934058443215 | |||||
PLVA656A/HP | 934024560235 | |||||
PLVA656A/HP | 934024560215 | |||||
PLVA659A/ZL | 934069988215 | 2017-12-31 | 2018-06-30 | PLVA659A/ZL | ||
PLVA662A | 934017380185 | |||||
PLVA662A/A2 | 934063059215 |
Quality, reliability & chemical content
Type number | Orderable part number | Chemical content | RoHS / RHF | Leadfree conversion date | MSL | MSL leadfree |
---|---|---|---|---|---|---|
PLVA650A | PLVA650A,215 | PLVA650A | ![]() ![]() | week 34, 2003 | 1 | 1 |
PLVA653A | PLVA653A,215 | PLVA653A | ![]() ![]() | week 34, 2003 | 1 | 1 |
PLVA656A | PLVA656A,215 | PLVA656A | ![]() ![]() | week 34, 2003 | 1 | 1 |
PLVA659A | PLVA659AVL | PLVA659A | ![]() ![]() | week 25, 2019 | 1 | 1 |
PLVA659A | PLVA659A,215 | PLVA659A | ![]() ![]() | week 34, 2003 | 1 | 1 |
PLVA662A | PLVA662A,215 | PLVA662A | ![]() ![]() | week 34, 2003 | 1 | 1 |
PLVA665A | PLVA665A,215 | PLVA665A | ![]() ![]() | week 34, 2003 | 1 | 1 |
PLVA668A | PLVA668A,215 | PLVA668A | ![]() ![]() | week 34, 2003 | 1 | 1 |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
PLVA6XXA_SERIES | Low-voltage avalanche regulator diodes | Data sheet | 2020-04-06 |
Nexperia_Selection_guide_2020 | Nexperia Selection Guide 2020 | Selection guide | 2020-01-31 |
SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2020-05-13 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.