Low capacitance Schottky diodes

Built to withstand challenging automotive RF applications

Very low capacitance Schottky planar diodes with low forward voltage. AEC-Q101 qualified and ultra high-speed switching make them ideal in a variety of RF applications like RF detectors. Available in very small SMD plastic packages.

Parametric search

Schottky diodes
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
1PS66SB82; 1PS88SB82 15 V, 30 mA low Cd Schottky barrier diodes ACT
1PS66SB82 15 V, 30 mA low Cd Schottky barrier diodes Production
1PS88SB82 15 V, 30 mA low Cd Schottky barrier diodes Production
1PS10SB82 Schottky barrier diode Production
1PS66SB17 4 V, 30 mA low C_d Schottky barrier diode Production
1PS70SB82 Schottky barrier (double) diodes Production
1PS70SB84 Schottky barrier (double) diodes Production
1PS70SB85 Schottky barrier (double) diodes Production
1PS76SB17 4 V, 30 mA low C_d Schottky barrier diode Production
1PS79SB17 4 V, 30 mA low capacitance Schottky barrier diode Production
BAT17 Schottky barrier diode Production
PMBD353 Schottky barrier double diode Production
PMBD354 Schottky barrier double diode Production

Marcom graphics (1)

File name Title Type Date
SOT23_mk plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Marcom graphics 2017-01-28

Selection guide (1)

File name Title Type Date
nexperia_selection_guide_2019_201901 Selection guide 2019. Discretes, Logic and MOSFETs Selection guide 2018-12-12

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.