×

Automotive low leakage current switching diodes

Robust and efficient solutions

Ideal for surface mounted circuits, these epitaxial medium-speed switching diodes are housed in a small SOT23 plastic SMD package. Together with featuring low leakage current they are AEC-Q101 qualified.

Parametric search

Automotive switching diodes
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
BAS116 Low-leakage diode Production
BAS116DY-Q Low-leakage dual switching diode Production
BAS116GW Low leakage switching diode Production
BAS116H Low leakage switching diode Production
BAS116L Low-leakage diode Production
BAS116QA Low-leakage diode Production
BAS116VY-Q Low-leakage triple switching diode Production
BAS416-Q Low-leakage switching diode Production
BAS716 Low-leakage diode Production
BAV170-Q Low-leakage double diode Production
BAV170M Dual common cathode low-leakage diode Production
BAV170QA-Q Dual common cathode low-leakage diode Production
BAV199-Q Low-leakage double diode Production
BAV199QC-Q Low-leakage double diode Production
BAV199S-Q Low-leakage quadruple diode Production
BAV199W-Q Low-leakage double diode Production
BAW156 Low-leakage double diode Production
Visit our documentation center for all documentation

Marcom graphics (1)

File name Title Type Date
SOD123_mk plastic, surface-mounted package; 2 leads; 2.675 mm x 1.6 mm x 1.15 mm body Marcom graphics 2017-01-28

Selection guide (1)

File name Title Type Date
Nexperia_Selection_guide_2023 Nexperia Selection Guide 2023 Selection guide 2023-05-10

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.

Or contact us for further support.


Cross reference