PESDxL1BA series

Low capacitance bidirectional ESD protection diodes in SOD323

Bidirectional ElectroStatic Discharge (ESD) protection diodes in a very small SOD323 (SC-76) SMD plastic package designed to protect one signal line from the damage caused by ESD and other transients.

Features and benefits

  • Bidirectional ESD protection of one line
  • ESD protection > 23 kV
  • Max. peak pulse power: Ppp = 500 W
  • IEC 61000-4-2, level 4 (ESD)
  • Low clamping voltage: V(CL)R = 26 V
  • IEC 61000-4-5 (surge); Ipp = 18 A
  • Ultra low leakage current: IRM< 0.09 uA
  • Very small SMD plastic package
  • AEC-Q101 qualified

Applications

  • Computers and peripherals
  • Data lines
  • Communication systems
  • CAN bus protection
  • Audio and video equipment

Parametrics

Type numberPackage versionPackage nameSize (mm)Configuration# of linesVRWM (V)Cd [typ] (pF)IPPM [max] (A)VESD (kV)
PESD12VL1BASOD323SOD3231.7 x 1.25 x 0.95Bidirectional11219530
PESD15VL1BASOD323SOD3231.7 x 1.25 x 0.95Bidirectional11516530
PESD3V3L1BASOD323SOD3231.7 x 1.25 x 0.95Bidirectional13.31011830
PESD5V0L1BASOD323SOD3231.7 x 1.25 x 0.95Bidirectional15751530

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PESD12VL1BA

(SOD323)
SOD323REFLOW_BG-BD-1
Reel 13” or 11 ¼” Q1/T1 ActiveADPESD12VL1BAF
( 9340 584 22135 )
Reel 7” Q1/T1 or Q2/T3ActiveADPESD12VL1BA,115
( 9340 584 22115 )
PESD15VL1BA

(SOD323)
SOD323REFLOW_BG-BD-1
Reel 7” Q1/T1 or Q2/T3ActiveAEPESD15VL1BA,115
( 9340 584 23115 )
Reel 7" Q1/T1 in Multi reel packActiveAEPESD15VL1BAZ
( 9340 584 23145 )
Reel 13” or 11 ¼” Q1/T1 ActiveAEPESD15VL1BAF
( 9340 584 23135 )
PESD3V3L1BA

(SOD323)
SOD323REFLOW_BG-BD-1
Reel 7” Q1/T1 or Q2/T3ActiveABPESD3V3L1BA,115
( 9340 584 19115 )
Reel 7" Q1/T1 in Multi reel packActiveABPESD3V3L1BAZ
( 9340 584 19145 )
Reel 13” or 11 ¼” Q1/T1 ActiveABPESD3V3L1BAF
( 9340 584 19135 )
PESD5V0L1BA

(SOD323)
SOD323REFLOW_BG-BD-1
Reel 7” Q1/T1 or Q2/T3ActiveACPESD5V0L1BA,115
( 9340 584 21115 )
Reel 7" Q1/T1 in Multi reel packActiveACPESD5V0L1BAZ
( 9340 584 21145 )
Reel 13” or 11 ¼” Q1/T1 ActiveACPESD5V0L1BA,135
( 9340 584 21135 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateMSLMSL leadfree
PESD12VL1BAPESD12VL1BAFPESD12VL1BAweek 25, 201911
PESD12VL1BAPESD12VL1BA,115PESD12VL1BAAlways Pb-free11
PESD15VL1BAPESD15VL1BA,115PESD15VL1BAAlways Pb-free11
PESD15VL1BAPESD15VL1BAZPESD15VL1BAweek 25, 201911
PESD15VL1BAPESD15VL1BAFPESD15VL1BAweek 25, 201911
PESD3V3L1BAPESD3V3L1BA,115PESD3V3L1BAAlways Pb-free11
PESD3V3L1BAPESD3V3L1BAZPESD3V3L1BAweek 25, 201911
PESD3V3L1BAPESD3V3L1BAFPESD3V3L1BAweek 25, 201911
PESD5V0L1BAPESD5V0L1BA,115PESD5V0L1BAAlways Pb-free11
PESD5V0L1BAPESD5V0L1BAZPESD5V0L1BAweek 25, 201911
PESD5V0L1BAPESD5V0L1BA,135PESD5V0L1BAAlways Pb-free11
Quality and reliability disclaimer

Documentation (2)

File nameTitleTypeDate
SOD323plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm bodyPackage information2020-04-21
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.