×

MMBZxVCL; MMBZxVDL series

Double ESD protection diodes for transient overvoltage suppression

Unidirectional double ElectroStatic Discharge (ESD) protection diodes in a common cathode configuration, encapsulated in a SOT23 (TO-236AB) small Surface-Mounted Device (SMD) plastic package. The devices are designed for ESD and transient overvoltage protection of up to two signal lines.

Features and benefits

  • Unidirectional ESD protection of two lines
  • ESD protection up to 30 kV (contact discharge)
  • Bidirectional ESD protection of one line
  • IEC 61000-4-2; level 4 (ESD)
  • Low diode capacitance: Cd ≤ 140 pF
  • IEC 61643-321
  • Rated peak pulse power: PPPM ≤ 40 W
  • AEC-Q101 qualified
  • Ultra low leakage current: IRM ≤ 5 nA

Applications

  • Computers and peripherals
  • Automotive electronic control units
  • Audio and video equipment
  • Portable electronics
  • Cellular handsets and accessories

Parametrics

Type numberPackage versionPPPM @10/1000 µs [max] (W)VRWM (V)Configuration# of linesVBR [min] (V)VBR [max] (V)VCL @ IPPM 10/1000 µs [max] (V)IPPM @10/1000 µs [max] (A)IRM [max] (µA)Tj [max] (°C)
MMBZ12VDLSOT23408.58.5Unidirectional211.412.6172.350.005150
MMBZ15VDLSOT234012.812.8Unidirectional214.315.821.21.90.005150
MMBZ18VCLSOT234014.514.5Unidirectional217.118.9251.60.005150
MMBZ20VCLSOT23401717Unidirectional21921281.40.005150
MMBZ27VCLSOT23402222Unidirectional225.6528.353810.005150
MMBZ33VCLSOT23402626Unidirectional231.3534.65460.870.005150

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
MMBZ12VDL

(SOT23)
SOT23WAVE_BG-BD-1
Reel 7" Q3/T4Active%MAMMBZ12VDL,215
( 9340 618 03215 )
MMBZ15VDL

(SOT23)
SOT23WAVE_BG-BD-1
Reel 7" Q3/T4Active%MBMMBZ15VDL,215
( 9340 618 09215 )
MMBZ18VCL

(SOT23)
SOT23WAVE_BG-BD-1
Reel 7" Q3/T4Active%MCMMBZ18VCL,215
( 9340 618 11215 )
MMBZ20VCL

(SOT23)
SOT23WAVE_BG-BD-1
Reel 7" Q3/T4Active%MDMMBZ20VCL,215
( 9340 618 12215 )
MMBZ27VCL

(SOT23)
SOT23WAVE_BG-BD-1
Reel 11" Q3/T4, LargePackActive%MEMMBZ27VCL,235
( 9340 618 13235 )
Reel 7" Q3/T4Active%MEMMBZ27VCL,215
( 9340 618 13215 )
MMBZ33VCL

(SOT23)
SOT23WAVE_BG-BD-1
Reel 7" Q3/T4Active%MFMMBZ33VCL,215
( 9340 618 14215 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
MMBZ12VDL/DG934062244215
MMBZ15VDL/DG934062245215
MMBZ18VCL/DG934062246215
MMBZ20VCL/DG934062247215
MMBZ27VCL/DG934062248215
MMBZ33VCL/DG934062249215

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateMSLMSL leadfree
MMBZ12VDLMMBZ12VDL,215MMBZ12VDLAlways Pb-free11
MMBZ15VDLMMBZ15VDL,215MMBZ15VDLAlways Pb-free11
MMBZ18VCLMMBZ18VCL,215MMBZ18VCLAlways Pb-free11
MMBZ20VCLMMBZ20VCL,215MMBZ20VCLAlways Pb-free11
MMBZ27VCLMMBZ27VCL,235MMBZ27VCLAlways Pb-free11
MMBZ27VCLMMBZ27VCL,215MMBZ27VCLAlways Pb-free11
MMBZ33VCLMMBZ33VCL,215MMBZ33VCLAlways Pb-free11
Quality and reliability disclaimer

Documentation (2)

File nameTitleTypeDate
SOT23plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm bodyPackage information2020-05-13
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.