ESD protection devices

For outstanding protection against ESD and other voltage-induced transient pulses

One major factor in the advancement of semiconductors has been shrinking structure geometries - allowing more functionality to be squeezed into smaller spaces. The downside is that complete systems, as well as individual ICs and data lines, become more sensitive to transient voltage pulses. Covering ESD protection and TVS devices as well as common-mode choke and EMI filtering, Nexperia's protection technologies have evolved with these trends - offering the highest level of protection in the industry's smallest packages, while minimizing any negative impact on signal integrity.

Products

Type number Description Status Quick access
PESD3V3L5UK; PESD5V0L5UK Low-capacitance, unidirectional diode arrays ACT
PESD3V3L5UK Low-capacitance, unidirectional diode arrays Production
PESD5V0L1UA_UB_UL Low capacitance unidirectional ESD protection diodes ACT
PESD5V0L1UA Low capacitance unidirectional ESD protection diode Production
PESD5V0L1UB Low capacitance unidirectional ESD protection diode Production
PESD5V0L1UL Low capacitance unidirectional ESD protection diode Production
PESD5V0L2UU; PESD6V0L2UU Low capacitance unidirectional ESD protection diodes ACT
PESD5V0L2UU Low capacitance unidirectional ESD protection diodes Production
PESD6V0L2UU Low capacitance unidirectional ESD protection diodes Production
NUP1301 Ultra low capacitance ESD protection array Production
NUP1301QA Ultra low capacitance ESD protection array Production
NUP1301U Ultra low capacitance ESD protection array Production
PESD12VS1UB ESD protection diode in SOD523 package Production
PESD15VS1UB ESD protection diode in SOD523 package Production
PESD1CAN CAN bus ESD protection diode Production
PESD1CAN-U CAN bus ESD protection diode Production
PESD1FLEX FlexRay bus ESD protection diode Production
PESD1IVN-U In-vehicle network ESD protection diode Production
PESD1IVN24-A ESD protection for In-vehicle networks Production
PESD1IVN27-A ESD protection for In-vehicle networks Production
PESD1IVN27-U ESD protection for In-vehicle networks Production
PESD1LIN LIN-bus ESD protection diode Production
PESD1LVDS ESD protection for in-vehicle ultra high-speed interfaces Production
PESD24VS1UB ESD protection diode in SOD523 package Production
PESD2CAN CAN bus ESD protection diode Production
PESD2ETH-AD Ultra low capacitance double rail-to-rail ESD protection diode Production
PESD2ETH-AX Ultra low capacitance double rail-to-rail ESD protection diode Production
PESD2ETH-D Ultra low capacitance double rail-to-rail ESD protection diode Production
PESD2ETH-X Ultra low capacitance double rail-to-rail ESD protection diode Production
PESD2IVN-U In-vehicle network ESD protection diode Production
PESD2IVN24-T ESD protection for In-vehicle networks Production
PESD2IVN24-U ESD protection for In-vehicle networks Production
PESD2IVN27-T ESD protection for In-vehicle networks Production
PESD2IVN27-U ESD protection for In-vehicle networks Production
PESD36VS1UJ Unidirectional ESD protection diode Production
PESD3V3S1BL Low capacitance bidirectional ESD protection diode Production
PESD3V3S1UB ESD protection diode in SOD523 package Production
PESD3V3V1BL Low capacitance bidirectional ESD protection diode Production
PESD42VS2UT Double ESD protection diode array Production
PESD5V0L1ULD Low capacitance unidirectional ESD protection diode Production
PESD5V0S1UB ESD protection diode in SOD523 package Production
PESD5V0S2UQ Double ESD protection diodes in SOT663 package Production
PESD5V0U1BB Low capacitance bidirectional ESD protection diode Production
PESD5V0U1BL Low capacitance bidirectional ESD protection diode Production
PESD5V0U1BLD Ultra low capacitance bidirectional ESD protection diode Production
PESD5V0U2BM Ultra low capacitance bidirectional double ESD protection array Production
PESD5V0U2BMB Ultra low capacitance bidirectional double ESD protection array Production
PESD5V0V4UW Very low capacitance unidirectional quadruple ESD protection diode arrays Production
PESD5Z2.5 Low capacitance unidirectional ESD protection diodes Production
PESD5Z5.0 Low capacitance unidirectional ESD protection diodes Production
PESD5Z6.0 Low capacitance unidirectional ESD protection diodes Production
PESD5Z7.0 Low capacitance unidirectional ESD protection diodes Production
PESD8V0S1ULD Unidirectional ESD protection diode Production
PRTR5V0U4D Ultra low capacitance quadruple rail-to-rail ESD protection Production

Brochure (2)

File name Title Type Date
Nexperia_document_brochure_ESD-Protection-Applications_022017 ESD Protection Application guide Brochure 2018-12-21
Nexperia_document_brochure_ESD_automotive_application_guide_201708 Application guide ESD protection automotive Brochure 2017-11-16

Marcom graphics (1)

File name Title Type Date
SOT457_mk plastic, surface-mounted package (SC-74) Marcom graphics 2018-11-26

Selection guide (1)

File name Title Type Date
nexperia_selection_guide_2019_201901 Selection guide 2019. Discretes, Logic and MOSFETs Selection guide 2018-12-12

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.