PESD5V0L1UA_UB_UL

Low capacitance unidirectional ESD protection diodes

Low capacitance unidirectional ElectroStatic Discharge (ESD) protection diodes in small Surface-Mounted Device (SMD) plastic packages designed to protect one signal line from the damage caused by ESD and other transients.

Features

  • Unidirectional ESD protection of one line
  • ESD protection up to 26 kV
  • Low diode capacitance: Cd = 25 pF
  • IEC 61000-4-2; level 4 (ESD)
  • Low clamping voltage: VCL = 12 V
  • AEC-Q101 qualified
  • Very low leakage current: IRM = 10 nA

Target applications

  • Computers and peripherals
  • Subscriber Identity Module (SIM) card protection
  • Audio and video equipment
  • Portable electronics
  • Cellular handsets and accessories
  • FireWire
  • Communication systems
  • High-speed data lines

Parametrics

Type numberPackage nameNo of protected linesConfigurationVRWM (V)Cd [typ] (pF)VESD IEC61000-4-2 (kV)
PESD5V0L1UASOD3231Unidirectional52526
PESD5V0L1UBSC-791Unidirectional52526
PESD5V0L1ULDFN1006-21Unidirectional52526

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PESD5V0L1UA

(SOD323)
SOD323Reel 7" Q1/T1Active1JPESD5V0L1UA,115
( 9340 632 22115 )
PESD5V0L1UB
SC-79
(SOD523)
SOD523Reel 7" Q1/T1ActiveZ8PESD5V0L1UB,115
( 9340 632 19115 )
PESD5V0L1UL
DFN1006-2
(SOD882)
SOD882Reel 7" Q1/T1 Pitch 2mmActiveXYPESD5V0L1UL,315
( 9340 627 38315 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
PESD5V0L1UAPESD5V0L1UA,115PESD5V0L1UAAlways Pb-free121.00.561.79E911
PESD5V0L1UBPESD5V0L1UB,115PESD5V0L1UBAlways Pb-free121.00.561.79E911
PESD5V0L1ULPESD5V0L1UL,315PESD5V0L1ULAlways Pb-free121.00.561.79E911
Quality and reliability disclaimer

Documentation (11)

File nameTitleTypeDate
PESD5V0L1UA_UB_ULLow capacitance unidirectional ESD protection diodesData sheet2009-06-22
SOD882_315Tape reel SMD; standard product orientation 12NC ending 315Packing2012-11-07
SOD882plastic, leadless ultra small package; 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.48 mm bodyOutline drawing2018-06-05
SOD523_135Tape reel; standard product orientation 12NC ending 135Packing2012-11-07
SOD523_335Tape reel; standard product orientation 12NC ending 335Packing2012-11-07
SOD523_315Tape reel; standard product orientation 12NC ending 315Packing2012-11-07
SOD523_115Reel pack, SMD, 7"; Q1/T1 standard product orientation; Orderable part number ending ,115 or X; Ordering code (12NC) ending 115Packing2018-07-23
SOD523plastic, surface-mounted package; 2 leads; 1.2 mm x 0.8 mm x 0.6 mm bodyOutline drawing2019-01-25
SOD323_115Tape reel; standard product orientation 12NC ending 115Packing2012-11-07
SOD323_135Tape reel; standard product orientation 12NC ending 135Packing2012-11-07
SOD323plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm bodyOutline drawing2018-04-09

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.