PTVSxS1UR (Automotive)

400 W Transient Voltage Suppressor

400 W unidirectional Transient Voltage Suppressor (TVS) in a SOD123W small and flat lead low-profile Surface-Mounted Device (SMD) plastic package, designed for transient overvoltage protection.

Features

  • Rated peak pulse power: PPPM = 400 W (350 W for 3V3)
  • Reverse standoff voltage range: VRWM = 3.3 V to 64 V
  • Reverse current: IRM = 0.001 μA
  • Small plastic package suitable for surface-mounted design
  • Very low package height: 1 mm
  • AEC-Q101 qualified

Target applications

  • Power supply protection
  • Automotive application
  • Industrial application
  • Power management

Parametrics

Type numberPackage versionPPPM @10/1000 µs [max] (W)ConfigurationNo of protected linesVBR [min] (V)VBR [max] (V)VCL @ IPPM 10/1000 µs [max] (V)IPPM @10/1000 µs [max] (A)IRM [max] (µA)Tj [max] (°C)
PTVS10VS1URSOD123W400Unidirectional111.112.31723.52.5150
PTVS11VS1URSOD123W400Unidirectional112.213.518.2222.5150
PTVS12VS1URSOD123W400Unidirectional113.314.719.920.12.5150
PTVS13VS1URSOD123W400Unidirectional114.415.921.518.60.1150
PTVS14VS1URSOD123W400Unidirectional115.617.223.217.20.1150
PTVS15VS1URSOD123W400Unidirectional116.718.524.416.40.1150
PTVS16VS1URSOD123W400Unidirectional117.819.72615.40.1150
PTVS17VS1URSOD123W400Unidirectional118.920.927.614.50.1150
PTVS18VS1URSOD123W400Unidirectional12022.129.213.70.1150
PTVS20VS1URSOD123W400Unidirectional122.224.532.412.30.1150
PTVS22VS1URSOD123W400Unidirectional124.426.935.511.30.1150
PTVS24VS1URSOD123W400Unidirectional126.729.538.910.30.1150
PTVS26VS1URSOD123W400Unidirectional128.931.942.19.50.1150
PTVS28VS1URSOD123W400Unidirectional131.134.445.48.80.1150
PTVS30VS1URSOD123W400Unidirectional133.336.848.48.30.1150
PTVS33VS1URSOD123W400Unidirectional136.740.653.37.50.1150
PTVS36VS1URSOD123W400Unidirectional14044.258.16.90.1150
PTVS3V3S1URSOD123W350Unidirectional15.26843.8600150
PTVS40VS1URSOD123W400Unidirectional144.449.164.56.20.1150
PTVS43VS1URSOD123W400Unidirectional147.852.869.45.80.1150
PTVS45VS1URSOD123W400Unidirectional15055.372.75.50.1150
PTVS48VS1URSOD123W400Unidirectional153.358.977.45.20.1150
PTVS51VS1URSOD123W400Unidirectional156.762.782.44.90.1150
PTVS54VS1URSOD123W400Unidirectional16066.387.14.60.1150
PTVS58VS1URSOD123W400Unidirectional164.471.293.64.30.1150
PTVS5V0S1URSOD123W400Unidirectional16.479.243.5400150
PTVS60VS1URSOD123W400Unidirectional166.773.796.84.10.1150
PTVS64VS1URSOD123W400Unidirectional171.178.61033.90.1150
PTVS6V0S1URSOD123W400Unidirectional16.677.3710.338.8400150
PTVS6V5S1URSOD123W400Unidirectional17.227.9811.235.7250150
PTVS7V0S1URSOD123W400Unidirectional17.788.61233.3100150
PTVS8V0S1URSOD123W400Unidirectional18.899.8313.629.425150
PTVS8V5S1URSOD123W400Unidirectional19.4410.414.427.810150
PTVS9V0S1URSOD123W400Unidirectional11011.115.4265150

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PTVS10VS1UR
CFP3
(SOD123W)
SOD123WReel 7" Q1/T1ActiveAAPTVS10VS1UR,115
( 9340 613 47115 )
PTVS11VS1UR
CFP3
(SOD123W)
SOD123WReel 7" Q1/T1ActiveABPTVS11VS1UR,115
( 9340 613 48115 )
PTVS12VS1UR
CFP3
(SOD123W)
SOD123WReel 7" Q1/T1ActiveACPTVS12VS1UR,115
( 9340 613 49115 )
PTVS12VS1UR/8
CFP3
(SOD123W)
SOD123WReel 7" Q1/T1ActiveStandard MarkingPTVS12VS1UR/8X
( 9346 606 28115 )
PTVS13VS1UR
CFP3
(SOD123W)
SOD123WReel 7" Q1/T1ActiveADPTVS13VS1UR,115
( 9340 613 51115 )
PTVS14VS1UR
CFP3
(SOD123W)
SOD123WReel 7" Q1/T1ActiveAEPTVS14VS1UR,115
( 9340 613 52115 )
PTVS14VS1UR/8
CFP3
(SOD123W)
SOD123WReel 7" Q1/T1ActiveStandard MarkingPTVS14VS1UR/8X
( 9346 607 71115 )
PTVS15VS1UR
CFP3
(SOD123W)
SOD123WReel 7" Q1/T1ActiveAFPTVS15VS1UR,115
( 9340 613 53115 )
PTVS16VS1UR
CFP3
(SOD123W)
SOD123WReel 7" Q1/T1ActiveAGPTVS16VS1UR,115
( 9340 613 54115 )
PTVS17VS1UR
CFP3
(SOD123W)
SOD123WReel 7" Q1/T1ActiveAHPTVS17VS1UR,115
( 9340 613 55115 )
PTVS17VS1UR/8
CFP3
(SOD123W)
SOD123WReel 7" Q1/T1ActiveStandard MarkingPTVS17VS1UR/8X
( 9346 606 41115 )
PTVS18VS1UR
CFP3
(SOD123W)
SOD123WReel 7" Q1/T1ActiveAKPTVS18VS1UR,115
( 9340 613 56115 )
PTVS18VS1UR/8
CFP3
(SOD123W)
SOD123WReel 7" Q1/T1ActiveStandard MarkingPTVS18VS1UR/8X
( 9346 608 37115 )
PTVS20VS1UR
CFP3
(SOD123W)
SOD123WReel 7" Q1/T1ActiveALPTVS20VS1UR,115
( 9340 613 57115 )
PTVS20VS1UR/8
CFP3
(SOD123W)
SOD123WReel 7" Q1/T1ActiveStandard MarkingPTVS20VS1UR/8X
( 9346 606 38115 )
PTVS22VS1UR
CFP3
(SOD123W)
SOD123WReel 7" Q1/T1ActiveAMPTVS22VS1UR,115
( 9340 613 58115 )
PTVS22VS1UR/8
CFP3
(SOD123W)
SOD123WReel 7" Q1/T1ActiveStandard MarkingPTVS22VS1UR/8X
( 9346 608 38115 )
PTVS24VS1UR
CFP3
(SOD123W)
SOD123WReel 7" Q1/T1ActiveANPTVS24VS1UR,115
( 9340 613 59115 )
PTVS24VS1UR/8
CFP3
(SOD123W)
SOD123WReel 7" Q1/T1ActiveStandard MarkingPTVS24VS1UR/8X
( 9346 606 27115 )
PTVS26VS1UR
CFP3
(SOD123W)
SOD123WReel 7" Q1/T1ActiveAPPTVS26VS1UR,115
( 9340 613 61115 )
PTVS26VS1UR/8
CFP3
(SOD123W)
SOD123WReel 7" Q1/T1ActiveStandard MarkingPTVS26VS1UR/8X
( 9346 608 36115 )
PTVS28VS1UR
CFP3
(SOD123W)
SOD123WReel 7" Q1/T1ActiveARPTVS28VS1UR,115
( 9340 613 62115 )
PTVS30VS1UR
CFP3
(SOD123W)
SOD123WReel 7" Q1/T1ActiveASPTVS30VS1UR,115
( 9340 613 63115 )
PTVS33VS1UR
CFP3
(SOD123W)
SOD123WReel 7" Q1/T1ActiveATPTVS33VS1UR,115
( 9340 613 64115 )
PTVS33VS1UR/8
CFP3
(SOD123W)
SOD123WReel 7" Q1/T1ActiveStandard MarkingPTVS33VS1UR/8X
( 9346 606 26115 )
PTVS36VS1UR
CFP3
(SOD123W)
SOD123WReel 7" Q1/T1ActiveAUPTVS36VS1UR,115
( 9340 613 65115 )
PTVS36VS1UR/8
CFP3
(SOD123W)
SOD123WReel 7" Q1/T1ActiveStandard MarkingPTVS36VS1UR/8X
( 9346 606 42115 )
PTVS3V3S1UR
CFP3
(SOD123W)
SOD123WReel 7" Q1/T1ActiveA1PTVS3V3S1UR,115
( 9340 613 37115 )
PTVS3V3S1UR/8
CFP3
(SOD123W)
SOD123WReel 7" Q1/T1ActiveStandard MarkingPTVS3V3S1UR/8X
( 9346 606 39115 )
PTVS40VS1UR
CFP3
(SOD123W)
SOD123WReel 7" Q1/T1ActiveAVPTVS40VS1UR,115
( 9340 613 66115 )
PTVS43VS1UR
CFP3
(SOD123W)
SOD123WReel 7" Q1/T1ActiveAWPTVS43VS1UR,115
( 9340 613 67115 )
PTVS45VS1UR
CFP3
(SOD123W)
SOD123WReel 7" Q1/T1ActiveAXPTVS45VS1UR,115
( 9340 613 68115 )
PTVS48VS1UR
CFP3
(SOD123W)
SOD123WReel 7" Q1/T1ActiveAYPTVS48VS1UR,115
( 9340 613 69115 )
PTVS51VS1UR
CFP3
(SOD123W)
SOD123WReel 7" Q1/T1ActiveAZPTVS51VS1UR,115
( 9340 613 71115 )
PTVS54VS1UR
CFP3
(SOD123W)
SOD123WReel 7" Q1/T1ActiveB1PTVS54VS1UR,115
( 9340 613 72115 )
PTVS58VS1UR
CFP3
(SOD123W)
SOD123WReel 7" Q1/T1ActiveB2PTVS58VS1UR,115
( 9340 613 73115 )
PTVS5V0S1UR
CFP3
(SOD123W)
SOD123WReel 7" Q1/T1ActiveA2PTVS5V0S1UR,115
( 9340 613 38115 )
PTVS5V0S1UR/8
CFP3
(SOD123W)
SOD123WReel 7" Q1/T1ActiveStandard MarkingPTVS5V0S1UR/8X
( 9346 606 43115 )
PTVS60VS1UR
CFP3
(SOD123W)
SOD123WReel 7" Q1/T1ActiveB3PTVS60VS1UR,115
( 9340 613 74115 )
PTVS64VS1UR
CFP3
(SOD123W)
SOD123WReel 7" Q1/T1ActiveB4PTVS64VS1UR,115
( 9340 613 75115 )
PTVS6V0S1UR
CFP3
(SOD123W)
SOD123WReel 7" Q1/T1ActiveA3PTVS6V0S1UR,115
( 9340 613 39115 )
PTVS6V0S1UR/8
CFP3
(SOD123W)
SOD123WReel 7" Q1/T1ActiveStandard MarkingPTVS6V0S1UR/8X
( 9346 606 29115 )
PTVS6V5S1UR
CFP3
(SOD123W)
SOD123WReel 7" Q1/T1ActiveA4PTVS6V5S1UR,115
( 9340 613 41115 )
PTVS7V0S1UR
CFP3
(SOD123W)
SOD123WReel 7" Q1/T1ActiveA5PTVS7V0S1UR,115
( 9340 613 42115 )
PTVS8V0S1UR
CFP3
(SOD123W)
SOD123WReel 7" Q1/T1ActiveA7PTVS8V0S1UR,115
( 9340 613 44115 )
PTVS8V5S1UR
CFP3
(SOD123W)
SOD123WReel 7" Q1/T1ActiveA8PTVS8V5S1UR,115
( 9340 613 45115 )
PTVS9V0S1UR
CFP3
(SOD123W)
SOD123WReel 7" Q1/T1ActiveA9PTVS9V0S1UR,115
( 9340 613 46115 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
PTVS10VS1URPTVS10VS1UR,115PTVS10VS1UR121.00.561.79E911
PTVS11VS1URPTVS11VS1UR,115PTVS11VS1UR121.00.561.79E911
PTVS12VS1URPTVS12VS1UR,115PTVS12VS1UR121.00.561.79E911
PTVS12VS1UR/8PTVS12VS1UR/8XPTVS12VS1UR/8121.00.561.79E9
PTVS13VS1URPTVS13VS1UR,115PTVS13VS1UR121.00.561.79E911
PTVS14VS1URPTVS14VS1UR,115PTVS14VS1UR121.00.561.79E911
PTVS14VS1UR/8PTVS14VS1UR/8XPTVS14VS1UR/8121.00.561.79E9
PTVS15VS1URPTVS15VS1UR,115PTVS15VS1UR121.00.561.79E911
PTVS16VS1URPTVS16VS1UR,115PTVS16VS1UR121.00.561.79E911
PTVS17VS1URPTVS17VS1UR,115PTVS17VS1UR121.00.561.79E911
PTVS17VS1UR/8PTVS17VS1UR/8XPTVS17VS1UR/8121.00.561.79E9
PTVS18VS1URPTVS18VS1UR,115PTVS18VS1UR121.00.561.79E911
PTVS18VS1UR/8PTVS18VS1UR/8XPTVS18VS1UR/8121.00.561.79E9
PTVS20VS1URPTVS20VS1UR,115PTVS20VS1UR121.00.561.79E911
PTVS20VS1UR/8PTVS20VS1UR/8XPTVS20VS1UR/8121.00.561.79E9
PTVS22VS1URPTVS22VS1UR,115PTVS22VS1UR121.00.561.79E911
PTVS22VS1UR/8PTVS22VS1UR/8XPTVS22VS1UR/8121.00.561.79E9
PTVS24VS1URPTVS24VS1UR,115PTVS24VS1UR121.00.561.79E911
PTVS24VS1UR/8PTVS24VS1UR/8XPTVS24VS1UR/8121.00.561.79E9
PTVS26VS1URPTVS26VS1UR,115PTVS26VS1UR121.00.561.79E911
PTVS26VS1UR/8PTVS26VS1UR/8XPTVS26VS1UR/8121.00.561.79E9
PTVS28VS1URPTVS28VS1UR,115PTVS28VS1UR121.00.561.79E911
PTVS30VS1URPTVS30VS1UR,115PTVS30VS1UR121.00.561.79E911
PTVS33VS1URPTVS33VS1UR,115PTVS33VS1UR121.00.561.79E911
PTVS33VS1UR/8PTVS33VS1UR/8XPTVS33VS1UR/8121.00.561.79E9
PTVS36VS1URPTVS36VS1UR,115PTVS36VS1UR121.00.561.79E911
PTVS36VS1UR/8PTVS36VS1UR/8XPTVS36VS1UR/8121.00.561.79E9
PTVS3V3S1URPTVS3V3S1UR,115PTVS3V3S1UR121.00.561.79E911
PTVS3V3S1UR/8PTVS3V3S1UR/8XPTVS3V3S1UR/8121.00.561.79E9
PTVS40VS1URPTVS40VS1UR,115PTVS40VS1UR121.00.561.79E911
PTVS43VS1URPTVS43VS1UR,115PTVS43VS1UR121.00.561.79E911
PTVS45VS1URPTVS45VS1UR,115PTVS45VS1UR121.00.561.79E911
PTVS48VS1URPTVS48VS1UR,115PTVS48VS1UR121.00.561.79E911
PTVS51VS1URPTVS51VS1UR,115PTVS51VS1UR121.00.561.79E911
PTVS54VS1URPTVS54VS1UR,115PTVS54VS1UR121.00.561.79E911
PTVS58VS1URPTVS58VS1UR,115PTVS58VS1UR121.00.561.79E911
PTVS5V0S1URPTVS5V0S1UR,115PTVS5V0S1UR121.00.561.79E911
PTVS5V0S1UR/8PTVS5V0S1UR/8XPTVS5V0S1UR/8121.00.561.79E9
PTVS60VS1URPTVS60VS1UR,115PTVS60VS1UR121.00.561.79E911
PTVS64VS1URPTVS64VS1UR,115PTVS64VS1UR121.00.561.79E911
PTVS6V0S1URPTVS6V0S1UR,115PTVS6V0S1UR121.00.561.79E911
PTVS6V0S1UR/8PTVS6V0S1UR/8XPTVS6V0S1UR/8121.00.561.79E9
PTVS6V5S1URPTVS6V5S1UR,115PTVS6V5S1UR121.00.561.79E911
PTVS7V0S1URPTVS7V0S1UR,115PTVS7V0S1UR121.00.561.79E911
PTVS8V0S1URPTVS8V0S1UR,115PTVS8V0S1UR121.00.561.79E911
PTVS8V5S1URPTVS8V5S1UR,115PTVS8V5S1UR121.00.561.79E911
PTVS9V0S1URPTVS9V0S1UR,115PTVS9V0S1UR121.00.561.79E911
Quality and reliability disclaimer

Documentation (4)

File nameTitleTypeDate
PTVSXS1UR_SER400 W Transient Voltage SuppressorData sheet2017-06-06
CFP3_SOD123WCFP3 3DMarcom graphics2018-08-07
SOD123W_115Reel pack, SMD, 7" Q1/T1-Q2/T3 standard product orientation Orderable part number ending ,115 or X Ordering code (12NC) ending 115Packing2015-02-18
SOD123Wplastic, surface mounted package; 2 terminals; 2.6 mm x 1.7 mm x 1 mm bodyOutline drawing2018-04-09

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.