PTVSxP1UP (Automotive)

600 W Transient Voltage Suppressor

600 W unidirectional Transient Voltage Suppressor (TVS) in a SOD128 small and flat lead Surface-Mounted Device (SMD) plastic package, designed for transient overvoltage protection.

Features

  • Rated peak pulse power: PPPM = 600 W
  • Reverse standoff voltage range: VRWM = 3.3 V to 64 V
  • Reverse current: IRM = 0.001 μA
  • Very low package height: 1 mm
  • Small plastic package suitable for surface-mounted design
  • AEC-Q101 qualified

Target applications

  • Power supply protection
  • Automotive application
  • Industrial application
  • Power management

Parametrics

Type numberPackage versionPPPM @10/1000 µs [max] (W)ConfigurationNo of protected linesVBR [min] (V)VBR [max] (V)VCL @ IPPM 10/1000 µs [max] (V)IPPM @10/1000 µs [max] (A)IRM [max] (µA)Tj [max] (°C)
PTVS10VP1UPSOD128600Unidirectional111.112.31735.32.5150
PTVS11VP1UPSOD128600Unidirectional112.213.518.2332.5150
PTVS12VP1UPSOD128600Unidirectional113.314.719.930.22.5150
PTVS13VP1UPSOD128600Unidirectional114.415.921.527.90.1150
PTVS14VP1UPSOD128600Unidirectional115.617.223.225.90.1150
PTVS15VP1UPSOD128600Unidirectional116.718.524.424.60.1150
PTVS16VP1UPSOD128600Unidirectional117.819.72623.10.1150
PTVS17VP1UPSOD128600Unidirectional118.920.927.621.70.1150
PTVS18VP1UPSOD128600Unidirectional12022.129.220.50.1150
PTVS20VP1UPSOD128600Unidirectional122.224.532.418.50.1150
PTVS22VP1UPSOD128600Unidirectional124.426.935.516.90.1150
PTVS24VP1UPSOD128600Unidirectional126.729.538.915.40.1150
PTVS26VP1UPSOD128600Unidirectional128.931.942.114.30.1150
PTVS28VP1UPSOD128600Unidirectional131.134.445.413.20.1150
PTVS30VP1UPSOD128600Unidirectional133.336.848.412.40.1150
PTVS33VP1UPSOD128600Unidirectional136.740.653.311.30.1150
PTVS36VP1UPSOD128600Unidirectional14044.258.110.30.1150
PTVS3V3P1UPSOD128600Unidirectional15.26875600150
PTVS40VP1UPSOD128600Unidirectional144.449.164.59.30.1150
PTVS43VP1UPSOD128600Unidirectional147.852.869.48.60.1150
PTVS45VP1UPSOD128600Unidirectional15055.372.78.30.1150
PTVS48VP1UPSOD128600Unidirectional153.358.977.47.80.1150
PTVS51VP1UPSOD128600Unidirectional156.762.782.47.30.1150
PTVS54VP1UPSOD128600Unidirectional16066.387.16.90.1150
PTVS58VP1UPSOD128600Unidirectional164.471.296.86.20.1150
PTVS5V0P1UPSOD128600Unidirectional16.479.265.2400150
PTVS60VP1UPSOD128600Unidirectional164.471.296.86.20.1150
PTVS64VP1UPSOD128600Unidirectional166.773.71035.80.1150
PTVS6V0P1UPSOD128600Unidirectional16.677.3710.358.3400150
PTVS6V5P1UPSOD128600Unidirectional17.227.9811.253.6250150
PTVS7V0P1UPSOD128600Unidirectional17.788.61250100150
PTVS7V5P1UPSOD128600Unidirectional18.339.2112.946.550150
PTVS8V0P1UPSOD128600Unidirectional18.899.8313.644.125150
PTVS8V5P1UPSOD128600Unidirectional19.4410.414.441.710150
PTVS9V0P1UPSOD128600Unidirectional11011.115.4395150

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PTVS10VP1UP
CFP5
(SOD128)
SOD128Reel 7" Q1/T1ActiveATPTVS10VP1UP,115
( 9340 641 63115 )
PTVS11VP1UP
CFP5
(SOD128)
SOD128Reel 7" Q1/T1ActiveAUPTVS11VP1UP,115
( 9340 641 64115 )
PTVS12VP1UP
CFP5
(SOD128)
SOD128Reel 7" Q1/T1ActiveAVPTVS12VP1UP,115
( 9340 641 65115 )
PTVS13VP1UP
CFP5
(SOD128)
SOD128Reel 7" Q1/T1ActiveAWPTVS13VP1UP,115
( 9340 641 66115 )
PTVS14VP1UP
CFP5
(SOD128)
SOD128Reel 7" Q1/T1ActiveAXPTVS14VP1UP,115
( 9340 641 67115 )
PTVS15VP1UP
CFP5
(SOD128)
SOD128Reel 7" Q1/T1ActiveAYPTVS15VP1UP,115
( 9340 641 68115 )
PTVS16VP1UP
CFP5
(SOD128)
SOD128Reel 7" Q1/T1ActiveAZPTVS16VP1UP,115
( 9340 641 69115 )
PTVS17VP1UP
CFP5
(SOD128)
SOD128Reel 7" Q1/T1ActiveB1PTVS17VP1UP,115
( 9340 641 71115 )
PTVS18VP1UP
CFP5
(SOD128)
SOD128Reel 7" Q1/T1ActiveB2PTVS18VP1UP,115
( 9340 641 72115 )
PTVS20VP1UP
CFP5
(SOD128)
SOD128Reel 7" Q1/T1ActiveB3PTVS20VP1UP,115
( 9340 641 73115 )
PTVS22VP1UP
CFP5
(SOD128)
SOD128Reel 7" Q1/T1ActiveB4PTVS22VP1UP,115
( 9340 641 74115 )
PTVS24VP1UP
CFP5
(SOD128)
SOD128Reel 7" Q1/T1ActiveB5PTVS24VP1UP,115
( 9340 641 75115 )
PTVS26VP1UP
CFP5
(SOD128)
SOD128Reel 7" Q1/T1ActiveB6PTVS26VP1UP,115
( 9340 641 76115 )
PTVS28VP1UP
CFP5
(SOD128)
SOD128Reel 7" Q1/T1ActiveB7PTVS28VP1UP,115
( 9340 641 77115 )
PTVS30VP1UP
CFP5
(SOD128)
SOD128Reel 7" Q1/T1ActiveB8PTVS30VP1UP,115
( 9340 641 78115 )
PTVS33VP1UP
CFP5
(SOD128)
SOD128Reel 7" Q1/T1ActiveB9PTVS33VP1UP,115
( 9340 641 79115 )
PTVS36VP1UP
CFP5
(SOD128)
SOD128Reel 7" Q1/T1ActiveBAPTVS36VP1UP,115
( 9340 641 81115 )
PTVS3V3P1UP
CFP5
(SOD128)
SOD128Reel 7" Q1/T1ActiveAJPTVS3V3P1UP,115
( 9340 641 43115 )
PTVS40VP1UP
CFP5
(SOD128)
SOD128Reel 7" Q1/T1ActiveBBPTVS40VP1UP,115
( 9340 641 82115 )
PTVS43VP1UP
CFP5
(SOD128)
SOD128Reel 7" Q1/T1ActiveBCPTVS43VP1UP,115
( 9340 641 83115 )
PTVS45VP1UP
CFP5
(SOD128)
SOD128Reel 7" Q1/T1ActiveBDPTVS45VP1UP,115
( 9340 641 84115 )
PTVS48VP1UP
CFP5
(SOD128)
SOD128Reel 7" Q1/T1ActiveBEPTVS48VP1UP,115
( 9340 641 85115 )
PTVS51VP1UP
CFP5
(SOD128)
SOD128Reel 7" Q1/T1ActiveBFPTVS51VP1UP,115
( 9340 641 86115 )
PTVS54VP1UP
CFP5
(SOD128)
SOD128Reel 7" Q1/T1ActiveBGPTVS54VP1UP,115
( 9340 641 87115 )
PTVS58VP1UP
CFP5
(SOD128)
SOD128Reel 7" Q1/T1ActiveBHPTVS58VP1UP,115
( 9340 641 88115 )
PTVS5V0P1UP
CFP5
(SOD128)
SOD128Reel 7" Q1/T1ActiveAKPTVS5V0P1UP,115
( 9340 641 44115 )
PTVS60VP1UP
CFP5
(SOD128)
SOD128Reel 7" Q1/T1ActiveBJPTVS60VP1UP,115
( 9340 641 89115 )
PTVS64VP1UP
CFP5
(SOD128)
SOD128Reel 7" Q1/T1ActiveBKPTVS64VP1UP,115
( 9340 641 91115 )
PTVS6V0P1UP
CFP5
(SOD128)
SOD128Reel 7" Q1/T1ActiveALPTVS6V0P1UP,115
( 9340 641 53115 )
PTVS6V5P1UP
CFP5
(SOD128)
SOD128Reel 7" Q1/T1ActiveAMPTVS6V5P1UP,115
( 9340 641 54115 )
PTVS7V0P1UP
CFP5
(SOD128)
SOD128Reel 7" Q1/T1ActiveANPTVS7V0P1UP,115
( 9340 641 55115 )
PTVS7V5P1UP
CFP5
(SOD128)
SOD128Reel 7" Q1/T1ActiveAPPTVS7V5P1UP,115
( 9340 641 56115 )
PTVS8V0P1UP
CFP5
(SOD128)
SOD128Reel 7" Q1/T1ActiveAQPTVS8V0P1UP,115
( 9340 641 57115 )
PTVS8V5P1UP
CFP5
(SOD128)
SOD128Reel 7" Q1/T1ActiveARPTVS8V5P1UP,115
( 9340 641 58115 )
PTVS9V0P1UP
CFP5
(SOD128)
SOD128Reel 7" Q1/T1ActiveASPTVS9V0P1UP,115
( 9340 641 59115 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
PTVS10VP1UPPTVS10VP1UP,115PTVS10VP1UP121.00.561.79E911
PTVS11VP1UPPTVS11VP1UP,115PTVS11VP1UP121.00.561.79E911
PTVS12VP1UPPTVS12VP1UP,115PTVS12VP1UP121.00.561.79E911
PTVS13VP1UPPTVS13VP1UP,115PTVS13VP1UP121.00.561.79E911
PTVS14VP1UPPTVS14VP1UP,115PTVS14VP1UP121.00.561.79E911
PTVS15VP1UPPTVS15VP1UP,115PTVS15VP1UP121.00.561.79E911
PTVS16VP1UPPTVS16VP1UP,115PTVS16VP1UP121.00.561.79E911
PTVS17VP1UPPTVS17VP1UP,115PTVS17VP1UP121.00.561.79E911
PTVS18VP1UPPTVS18VP1UP,115PTVS18VP1UP121.00.561.79E911
PTVS20VP1UPPTVS20VP1UP,115PTVS20VP1UP121.00.561.79E911
PTVS22VP1UPPTVS22VP1UP,115PTVS22VP1UP121.00.561.79E911
PTVS24VP1UPPTVS24VP1UP,115PTVS24VP1UP121.00.561.79E911
PTVS26VP1UPPTVS26VP1UP,115PTVS26VP1UP121.00.561.79E911
PTVS28VP1UPPTVS28VP1UP,115PTVS28VP1UP121.00.561.79E911
PTVS30VP1UPPTVS30VP1UP,115PTVS30VP1UP121.00.561.79E911
PTVS33VP1UPPTVS33VP1UP,115PTVS33VP1UP121.00.561.79E911
PTVS36VP1UPPTVS36VP1UP,115PTVS36VP1UP121.00.561.79E911
PTVS3V3P1UPPTVS3V3P1UP,115PTVS3V3P1UP121.00.561.79E911
PTVS40VP1UPPTVS40VP1UP,115PTVS40VP1UP121.00.561.79E911
PTVS43VP1UPPTVS43VP1UP,115PTVS43VP1UP121.00.561.79E911
PTVS45VP1UPPTVS45VP1UP,115PTVS45VP1UP121.00.561.79E911
PTVS48VP1UPPTVS48VP1UP,115PTVS48VP1UP121.00.561.79E911
PTVS51VP1UPPTVS51VP1UP,115PTVS51VP1UP121.00.561.79E911
PTVS54VP1UPPTVS54VP1UP,115PTVS54VP1UP121.00.561.79E911
PTVS58VP1UPPTVS58VP1UP,115PTVS58VP1UP121.00.561.79E911
PTVS5V0P1UPPTVS5V0P1UP,115PTVS5V0P1UP121.00.561.79E911
PTVS60VP1UPPTVS60VP1UP,115PTVS60VP1UP121.00.561.79E911
PTVS64VP1UPPTVS64VP1UP,115PTVS64VP1UP121.00.561.79E911
PTVS6V0P1UPPTVS6V0P1UP,115PTVS6V0P1UP121.00.561.79E911
PTVS6V5P1UPPTVS6V5P1UP,115PTVS6V5P1UP121.00.561.79E911
PTVS7V0P1UPPTVS7V0P1UP,115PTVS7V0P1UP121.00.561.79E911
PTVS7V5P1UPPTVS7V5P1UP,115PTVS7V5P1UP121.00.561.79E911
PTVS8V0P1UPPTVS8V0P1UP,115PTVS8V0P1UP121.00.561.79E911
PTVS8V5P1UPPTVS8V5P1UP,115PTVS8V5P1UP121.00.561.79E911
PTVS9V0P1UPPTVS9V0P1UP,115PTVS9V0P1UP121.00.561.79E911
Quality and reliability disclaimer

Documentation (3)

File nameTitleTypeDate
PTVSXP1UP_SER600 W Transient Voltage SuppressorData sheet2017-06-06
SOD128plastic, surface mounted package; 2 terminals; 4 mm pitch; 3.8 mm x 2.6 mm x 1 mm bodyOutline drawing2017-06-14
SOD128_115Reel pack, SMD, 7" T1 standard product orientation Ordering code (12NC) ending 115Packing2014-03-27

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.